T15B High Flow Hydraulic Side-Shift Trencher

< Back

MSRP* $8,335.00

Stock at local dealer or 10 days order to delivery.

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Units:
Standard Boom Length 60.0 in 1524.0 mm Less
Chain Type Standard Standard Less
Required Hydraulics High Flow XPS High Flow XPS Less
Overall Width 75.0 in 1901.0 mm Less
Overall Length 118.5 in 3010.0 mm Less
Weight 1287.0 lb 583.8 kg Less
Overall Height 31.0 in 786.0 mm Less
Required Hydraulic Flow 95-152 L/min (25-40 gpm) 95-152 L/min (25-40 gpm) Less
Optimal Hydraulic Pressure 207-310 bar (3300-4500 psi) 207-310 bar (3300-4500 psi) Less
Motor Displacement 39.0 in3 629.0 cm3 Less
Drive Shaft Torque 2144.0 lb·ft 2905.0 N·m Less
Drive Shaft Speed @ max. flow 207 @ 129 L/min (34gpm) 207 @ 129 L/min (34gpm) Less
Side Shift Travel 22.0 in 559.0 mm Less
Maximum Auger Clearance 21.0 in 534.0 mm Less
Spoil Auger Diameter 18.0 457.0 Less
Chain Pull @ max. pressure 5344.0 lb 2424.0 kg Less
Chain Speed @ max. flow 519.0 ft/min 158.0 m/min Less
Optional Cutting Widths 152,254,305 mm (6,10,12 in) 152,254,305 mm (6,10,12 in) Less

NO TITLE

Cutting Width 8.0 in 203.0 mm Less
*Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.