T9B Manual

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Units:
Standard Boom Length 48.0 in 1219.0 mm Less
Cutting Width 6.0 in 152.0 mm Less
Chain Type Standard Standard Less
Overall Width 74.8 in 1901.0 mm Less
Overall Length 106.5 in 2705.0 mm Less
Weight 1076.0 lb 488.1 kg Less
Overall Height 30.9 in 786.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Required Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) Less
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) Less
Motor Displacement 24.0 in3 393.9 cm3 Less
Drive Shaft Torque 1068.0 lb·ft 1447.0 N·m Less
Drive Shaft Speed @ max. flow 203 rpm 203 rpm Less
Side Shift Travel 22.0 in 559.0 mm Less
Maximum Auger Clearance 21.0 in 534.0 mm Less
Spoil Auger Diameter 18.0 in 457.0 mm Less
Chain Pull @ max. pressure 2661.0 lb 1207.0 kg Less
Chain Speed @ max. flow 508.5 ft/min 155.0 m/min Less
Optional Cutting Widths 203, 254, 305 mm (8, 10, 12 in) 203, 254, 305 mm (8, 10, 12 in) Less

Application

Designed for cutting narrow, straight trenches in the soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Drive System

Direct drive system features a variable speed, bi-directional, gerotor style motor for optimal chain pull and torque for maximum trenching performance.

Durable Chain

Durable, double standard anti-back flex chain eliminates chain backlash and ensures teeth are positioned at the most efficient angle for smooth cutting and longer tooth life.

Hard-Faced Teeth

Hard-faced, tungsten carbide steel cupped teeth deliver long life in many soil conditions.

Side Shift Feature

Hydraulic or manual side-shift provides close trenching flexibility near structures or obstructions.

Optional Chains and Cutting Widths

Optional chain types and cutting widths are available for specific soil, digging requirements and trench widths.