Undercarriage

Cat undercarriage systems provide efficient hydraulic power and superior track motion control. From the hydraulic excavators to the track-type assemblies and systems, Cat undercarriage provides lower operating/maintenance costs and increased life-cycle value. Available in open or closed circuit configuration and variable gauge, these scalable systems provide optimum performance for any size machine over any terrain.

From hydraulic excavators to track-type assemblies and systems, Caterpillar provides undercarriages with efficient hydraulic power and superior motion control. Our undercarriages serve the construction, material handling, mining, and forestry industries in a wide variety of ways, delivering lower operating and maintenance costs and increased lifecycle value to your machines.

Available in open or closed circuit configuration and variable gauge, these scalable systems provide ideal performance for any size machine on any terrain. Our undercarriages can be found worldwide in rotary blast hole drills, forestry equipment, and the complete line of Cat® Drills.

Undercarriages are available in class sizes based on Cat excavator models 303.5, 305, 307, 312, 315, 320, 325, 330, 345, 365, and 385. Options include different track shoe width and track shoe configurations such as double or triple grouser. In addition, track frames are available with oscillation and in standard, long, extra long and super long sizes. Multiple final drive gearbox and motor options are available.

Please contact us for updates on additional offerings.

Contact Us