< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The AP1000F is a high-production wheel paver that excels on airports runways, interstates, highways, and other large jobsites. It's high travel speed, optional front wheel assist, and all-wheel drive features deliver superb mobility.

Operating Specifications

Units:
Standard Paving Range 3.0-6.0 m (9' 10" - 19' 6") 3.0-6.0 m (9' 10" - 19' 6") Less
Maximum Paving Width - SE60 V Screed 25.0 ft 7.65 m Less
Maximum Paving Width - SE60 V XW, VT XW Screed 25.0 ft 7.65 m Less
Maximum Paving Speed with Tamper Bar Screed 82.0 ft/min 25.0 m/min Less
Maximum Paving Speed with Vibratory Screed 250.0 ft/min 76.0 m/min Less
Maximum Travel Speed 12.0 mph 19.9 km/h Less
Inside Turning Radius 1.5 ft 0.5 m Less
Hopper Capacity - Standard Entry 267.0 ft3 7.6 m3 Less
Hopper Capacity - Low Entry Hopper 286.0 ft3 8.1 m3 Less
Maximum Throughput Capacity 1766.0 Tons per Hour 1602.0 Tonnes per Hour Less

Dimensions

Operating Width - Standard Entry Hopper 132.0 in 3350.0 mm Less
Operating Width - Low Entry Hopper 142.0 in 3604.0 mm Less
Operating Height with Canopy 157.0 in 4000.0 mm Less
Operating Height without Canopy 146.0 in 3715.0 mm Less
Operating Length with SE60 V Screed 22.5 ft 6.86 m Less
Operating Length with SE60 V XW Screed 23.1 ft 7.05 in Less
Transport Length with SE60 V Screed 22.1 ft 6.72 m Less
Tranport Length with SE60 XW-Series 22.6 ft 6.91 m Less
Transport Width with Screed End Gates 10.66 ft 3.21 m Less
Transport Width with End Gates Folded 9.83 ft 3.0 m Less
Transport Height - Canopy Retracted 10.1 ft 3.1 mm Less
Transport Height - without Canopy 9.83 ft 3.0 m Less
Truck Entry Height with Standard Entry Hopper 22.5 in 572.0 mm Less
Truck Entry Height with Low Entry Hopper 21.0 in 529.0 m Less

Engine

Gross Power 225.0 hp 168.0 kW Less
Engine Model Cat C7.1 with ACERT Cat C7.1 with ACERT Less

Service Refill Capacities

Fuel Tank Capacity 92.0 gal 348.0 L Less
DEF Tank 5.0 gal 19.1 L Less

Weights

Tractor Operating Weight 34820.0 lb 15794.0 kg Less
Tractor Shipping Weight 34228.0 lb 15526.0 kg Less
Operating Weight w/SE60 V 41985.0 lb 19044.0 kg Less
Operating Weight w/SE60 V XW 43472.0 lb 19719.0 kg Less
Operating Weight w/SE60 VT XW 45419.0 lb 20602.0 kg Less

Fuel Efficient and Quiet

Efficient power management and advanced Eco-mode optimize fuel efficiency and lower sound levels.


Quick Starter

Exclusive 70 kW integrated generator delivers fast heating screed plates, quiet or quick heating options, and simple monitoring. The system is designed to save time and fuel while providing reliability for the life of the paver. Advanced diagnostics keep the screed heating, even in the event of a sensor failure.


More Control

The dual operator stations provide complete control and good visibility to truck drivers from either side of the operating platform. Station transfer occurs with the simple press of a button and all the settings automatically transfer, making the transition from side to side very easy.


Water Resistant Displays

The water resistant displays provide excellent reliability and meet IP67 common water submergence ratings. The switches have been tested to one million cycles without failure. If a failure does occur, grouped coomponents are serviceable and it's not necessary to replace the entire console.


More Efficient Delivery

High production features include large throughput capacity and over-sized feeder components that enable the system to run slower, limiting wear while also reducing fuel consumption.


Wheel Undercarriage

Quick reacting speed control ensures that responsive power is immediately available.


SE60-Series Screeds

The SE60-Series screeds provide new heating technology, increased durability, easy adjustment, and better efficiency. The XW-Series screeds offer a maximum paving width out to 10 m (33 ft) and are available with tamper bars and vibration or vibration only.


Cat Grade Control

Cat Grade Control is a factory-integrated guidance system that helps remove irregularities from the surface and control mat thickness for increased production, lower operating costs, and higher profitability.


AP1000F Optional Equipment

Options
  • Air-ride Seat with Heat
  • All-Wheel Drive
  • Auger and Mainframe Extensions
  • Auxiliary Power Panel
  • Ballast
  • Cat Grade Control
  • Decelerator Pedals
  • Ecological Washdown System
  • Feed Sensor (Sonic or Mechanical)
  • Front Wheel Assist
  • Hardtop Canopy
  • HID Lights
  • Leveling Devices
  • Lights (Working or Roading)
  • Mainframe Extensions (Power or Manual)
  • Power Folding Front Apron
  • Product Link
  • Oscillating Push Rollers
  • Steering Guide
  • Tow Point Indicators (Upper)
  • Truck Hitch
  • Generator
  • Umbrella
  • Uptime Kit
  • Ventilation System
  • Warning Beacon
  • Wide-width Paving Packages
  • Windshield w/Hardtop Canopy

Grade References
  • Non-Contacting Sonic Grade Sensor
  • Contacting Grade Sensor
  • Outboard Leveler, 9.15 m (30') and 12.2 m (40')
  • Inboard Leveler
  • Mobile Stringline
  • Fore ‘N Aft Leveler
  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices
  • SE60 V Vibratory Screed
  • SE60 V XW Vibratory Screed
  • SE60 VT XW Vibratory and Tamper Bar Screed

Swear by Equipment Management

Fuel costs. Labor costs. Maintenance costs. They can all tax your patience. But with timely, accurate data, you can better manage your equipment to keep operating expenses in line. Cat® EMSolutions offers everything you need to control costs, help your guys work better, reduce risks and get more done every day.

See How