< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $978.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Experience the new Cat 416F2 Backhoe Loader with features including spacious operator station, optional pilot controls, superior durability and outstanding performance. Safely operate on the job site with quieter hydraulics, increased visibility, and the ability to have four wheel braking engaged without wearing on tires or drive train.

Engine

Units:
Net Power – SAE J1349 87.0 hp 65.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Engine Model Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ Less
Gross Power – SAE J1995 95.0 hp 71.0 kW Less
Gross Power – ISO 14396 94.0 hp 70.0 kW Less
Rated Net Power @ 2,200 rpm – SAE J1349 87.0 hp 65.0 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249 88.0 hp 66.0 kW Less
Rated Net Power @ 2,200 rpm – EEC 80/1269 88.0 hp 66.0 kW Less
Net Peak Power @ 1,800 rpm – SAE J1349 106.0 hp 79.0 kW Less
Net Peak Power @ 1,800 rpm – ISO 9249 107.0 hp 80.0 kW Less
Net Peak Power @ 1,800 rpm – EEC 80/1269 107.0 hp 80.0 kW Less
Net Torque Rise @ 1,400 rpm – SAE J1349 56% 56% Less
Net Peak Torque @ 1,400 rpm 323.0 lbf-ft 438.0 N·m Less
Note Engine meets U.S. EPA Tier 4 Final emission standards. Engine meets U.S. EPA Tier 4 Final emission standards. Less
Rated Net Power – SAE J1349 87.0 hp 65.0 kW Less
Rated Net Power – ISO 9249 88.0 hp 66.0 kW Less

Weights

Operating Weight – Maximum 24251.0 lb 11000.0 kg Less
Cab, ROPS/FOPS 359.0 lb 163.0 kg Less
Four Wheel Drive 392.0 lb 178.0 kg Less
Air Conditioning 101.0 lb 46.0 kg Less
Counterweights (Option 1) 255.0 lb 115.0 kg Less
Counterweights (Option 2) 530.0 lb 240.0 kg Less
Counterweights (Option 3) 1015.0 lb 460.0 kg Less
Operating Weight – Minimum 15904.0 lb 7214.0 kg Less
Operating Weight – Maximum (ROPS Capacity) 24251.0 lb 11000.0 kg Less
MP Bucket (0.96 m3/1.25 yd3) (no forks or teeth) 1642.0 lb 745.0 kg Less
Extendible Stick 659.0 lb 299.0 kg Less

Backhoe

Dig Depth – Standard 14.3 ft 4348.0 mm Less
Dig Depth – E-Stick Extended 17.9 ft 5441.0 mm Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Type Closed Center Closed Center Less
Pump Capacity @ 2,200 rpm 35.0 gal/min 132.0 L/min Less
System Pressure – Backhoe 3336.0 psi 23000.0 kPa Less
System Pressure – Loader 3336.0 psi 23000.0 kPa Less

Transmission

Power Shuttle Transmission – Standard: Forward – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Forward – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Forward – 3rd 12.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Forward – 4th 23.0 mph 36.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Reverse – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Reverse – 3rd 12.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 4th 23.0 mph 36.0 km/h Less

Service Refill Capacities

Cooling System with Air Conditioning 5.8 gal 22.0 L Less
Fuel Tank 42.0 gal 160.0 L Less
Diesel Exhaust Fluid (DEF)* 5.0 gal 19.0 L Less
Engine Oil with Filter 2.3 gal 8.8 L Less
Transmission – Power Shuttle: 2WD 4.0 gal 15.0 L Less
Transmission – Power Shuttle: 4WD 4.0 gal 15.0 L Less
Rear Axle 4.4 gal 16.5 L Less
Rear Axle – Planetaries 0.4 gal 1.7 L Less
Front Axle (4WD) 2.9 gal 11.0 L Less
Front Axle (4WD) – Planetaries 0.2 gal 0.7 L Less
Hydraulic System 23.8 gal 90.0 L Less
Hydraulic Tank 10.6 gal 40.0 L Less
Note Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur. Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur. Less
Note * Must meet the requirements outlined in ISO 22241. * Must meet the requirements outlined in ISO 22241. Less

Axle Ratings

Front Axle, 2WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 2WD – Dynamic 20233.0 lb 9186.0 kg Less
Front Axle, 4WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 4WD – Dynamic 20233.0 lb 9186.0 kg Less
Rear Axle – Static 50582.0 lb 22964.0 kg Less
Rear Axle – Dynamic 20233.0 lb 9186.0 kg Less

Steering

Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less
Bore 2.6 in 65.0 mm Less
Stroke 4.7 in 120.0 mm Less
Rod Diameter 1.4 in 36.0 mm Less
Axle Oscillation 11° 11° Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Front Wheels 26.8 ft 8.18 m Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Widest Loading Bucket 36.0 ft 10.97 m Less

Tires

Choice 1 Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU Less
Choice 2 Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU Less
Choice 3 Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU Less
Choice 4 Front: 340/80R18; Rear: 19.5L-24 (12 ply) R4 ATU Front: 340/80R18; Rear: 19.5L-24 (12 ply) R4 ATU Less

Standards

Cab – ROPS SAE J1040 MAY94; ISO 3741 1994 SAE J1040 MAY94; ISO 3741 1994 Less
Cab – FOPS SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II Less
Cab – Sound ANSI/SAE J1166 OCT98 is 79 dB(A) ANSI/SAE J1166 OCT98 is 79 dB(A) Less
Brakes SAE J/ISO 3450; ISO 3450 1996 SAE J/ISO 3450; ISO 3450 1996 Less
Exterior Sound SAE J188 JUN86 is 76 dB(A) SAE J188 JUN86 is 76 dB(A) Less

Engine Features

Feature Regeneration is passive and does not require any input from the operator or disrupt work. Regeneration is passive and does not require any input from the operator or disrupt work. Less
Feature Three-ring pistons made of lightweight, silicon/aluminum alloy for strength and maximum thermal conductivity. Three-ring pistons made of lightweight, silicon/aluminum alloy for strength and maximum thermal conductivity. Less
Feature Forged chrome/molybdenum-steel crankshaft with salt bath nitrocarburized pins and journals. Forged chrome/molybdenum-steel crankshaft with salt bath nitrocarburized pins and journals. Less
Feature Front and rear crankshaft oil seals are “lip” type Viton and PTFE designs featuring an integral dust lip. Front and rear crankshaft oil seals are “lip” type Viton and PTFE designs featuring an integral dust lip. Less
Feature For durability, inlet valves are nitrided, martensitic chrome silicon steel. For durability, inlet valves are nitrided, martensitic chrome silicon steel. Less
Feature For durability, exhaust valves are nitrided, austenitic chrome manganese-nickel steel. For durability, exhaust valves are nitrided, austenitic chrome manganese-nickel steel. Less
Feature Cylinder block is high strength, cast iron alloy of deep skirt, monobloc design for increased strength and long life. Cylinder block is high strength, cast iron alloy of deep skirt, monobloc design for increased strength and long life. Less
Feature Cylinder head is high strength, cast iron alloy construction with extra duty wall and deck thickness. Cylinder head is high strength, cast iron alloy construction with extra duty wall and deck thickness. Less
Feature Cylinder head's intake and exhaust ports are precision cast to promote optimum gas flow. Cylinder head's intake and exhaust ports are precision cast to promote optimum gas flow. Less
Feature Direct injection fuel system provides accurate fuel delivery and efficiency. Direct injection fuel system provides accurate fuel delivery and efficiency. Less
Feature Dry-type axial seal air cleaner with integral precleaner, automatic dust ejection system, and filter condition indicator. Dry-type axial seal air cleaner with integral precleaner, automatic dust ejection system, and filter condition indicator. Less
Feature Direct electric, 12-volt starting and charging system with 880 CCA Group 31 maintenance free battery. Direct electric, 12-volt starting and charging system with 880 CCA Group 31 maintenance free battery. Less
Feature Standard glow plug starting aid system for efficient cold weather starting. Standard glow plug starting aid system for efficient cold weather starting. Less
Feature High contact ratio/gear train, peripheral fixed isolation top cover and open deck block design reduce bare engine noise. High contact ratio/gear train, peripheral fixed isolation top cover and open deck block design reduce bare engine noise. Less
Feature Higher low end torque for better engine/machine performance. Higher low end torque for better engine/machine performance. Less
Feature Engine is equipped with electric fuel priming pump. Engine is equipped with electric fuel priming pump. Less

Brakes

Feature Brakes meet the following standards: SAE J1473 and ISO 3450 requirements. Brakes meet the following standards: SAE J1473 and ISO 3450 requirements. Less
Feature Self-adjusting, completely enclosed and sealed. Self-adjusting, completely enclosed and sealed. Less
Feature Foot operated brake pedals can be interlocked for roading. Foot operated brake pedals can be interlocked for roading. Less
Feature Parking/secondary brakes are independent of the service brake system. Parking/secondary brakes are independent of the service brake system. Less
Feature Parking brake is mechanically applied through an adjustable hand lever located on the right console. Parking brake is mechanically applied through an adjustable hand lever located on the right console. Less

Operator Station

A cab designed for maximum comfort and productivity.


Power Train

Always built for performance, power and efficiency.


Advanced Hydraulics

Matching system power to job site demands.


Backhoe Performance

Superior digging forces.


Loader Performance

Powerful front loader.


Work Tools

Do more jobs with one machine.


Serviceability

Easy maintenance helps keep your machine working.


Customer Support

Unmatched support makes the difference.


416F2 Standard Equipment

Air cleaner

Alarm, back-up

Alternator, 150 amp

Audible system fault alarm

Backhoe controls, mechanical two lever

Battery, maintenance-free, 880 CCA

Battery disconnect switch

Battery remote jumpstart

Boom transport lock

Brace, lift cylinder

Brake, secondary parking

Brakes, hydraulically boosted, oil disc, dual pedals, interlocking

Bucket level indicator

Canopy, ROPS/FOPS

Coat restraint

Coolant/antifreeze, extended life

Counterweight, bumper

Dome light (cab only)

Diagnostic port for engine

Differential lock, loader joystick

Drink holders, two

Engine, Cat C4.4 ACERT (Direct Injection Turbocharged), meets U.S. EPA Tier 4 Final emission standards, selective catalyst reduction, diesel oxidation catalyst (DOC)

Engine enclosure, sound suppression removal panels

Face seals, O-ring

Fan, suction and guard

Fast reversing shuttle, all gears

Fenders, rear

Filters, spin-on: fuel, engine oil, transmission oil, water separator

Filters, bowl and cartridge: hydraulic fluid

Flashing hazards/signal lights

Floor mat

Fully hinged front grill for cooling package cleaning access

Gauge cluster: coolant temperature, fuel level, torque converter temperature, DEF level

Ground level fuel fill and DEF fill

High ambient cooling package

Hood lock, inside cab

Hydraulic hose, XT™

Hydraulic oil cooler

Hydraulic oil level sight gauge

Hydraulic valve, hydrostatic steering

Hydraulic valves, loader 2 function

Hydraulic valves, backhoe 4 function

Hydraulics, load sensing with variable displacement piston pump

Indicator lights: Eco mode active, water in fuel, remote dial throttle active, engine warning, warning lamp, emissions module malfunction, AESC active, low battery/charging system warning, high hydraulic oil temperature; LCD warnings: engine oil pressure, machine locked (if equipped), service due, air filter blocked, high coolant temperature, auto idle shutdown, high torque converter temperature, hydraulic filter bypass

Instrument panel lights

Key start/stop system

LCD screen: engine speed, hour meter, gear/direction, battery voltage, hydraulic oil temperature, torque converter temperature, coolant temperature, trip totals (fuel and hours), lifetime totals (fuel and hours), operator settings (units, brightness, programmable hoe auxiliary flow), service mode diagnostics, oil life reset, DPF force regeneration, maintenance intervals, ECM/system info

Lights, working (2 front, 2 rear)

Loader, self-leveling, return-to-dig and transmission disconnect switch

Loader, single tilt

Mechanical two lever controls

Mirror, rearview

Open circuit breather

Power receptacle, 12 volt, 2 internal, 1 external

Power steering, hydrostatic

Seat belt, retractable, 51 mm (2 in)

Socket, two roof

Stabilizer shoes, street

Steering knob

Seat, air suspension, fabric or vinyl cover, with armrest

Starting system, glow plugs

Steering, hydrostatic

Storage compartment, lockable

Storage tray

Stop and tail lights

Swing transport lock

Tilt steering column

Tires

Toolbox, external, lockable

Torque converter

Throttle, hand and foot, electronic

Transmission, four speed, syncromesh

Transmission neutralizer switch

Transport tie-downs

Two Wheel Drive

Vandalism locks

Warning horn, electric

416F2 Optional Equipment

Backhoe controls, pilot joysticks

Battery, additional, 880 CCA

Cab, standard

Cold weather fuel (–30° C/–22° F)

Cold weather package, including additional battery, engine block heater, radiator antifreeze (–50° C/–58° F), cold weather fuel (–30° C/–22° F) and mounting for an ether bottle

Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)

Fenders, front with integral steps

Four Wheel Drive

Guard, boom protection plate

Guard, stabilizer, rock

Hydraulic valves, loader (3rd valve for GP, MP or Quick Coupler)

Hydraulic valves, backhoe (5th and 6th function)

Hydraulic lines, combined function auxiliary

Product Link, satellite, PL631E

Product Link, cellular, PL641I

Quick Coupler, hydraulic, dual lock

Quick Coupler, manual, dual lock

Quick Coupler, pin lock

Radio and CD player

Radio and CD player, Bluetooth

Ride Control

Rotating beacon, magnetic mount

Seat belt, 75 mm (3 in)

Security system keypad

Stabilizer pads, grouser type

Stabilizer pads, reversible

Stick, extendible

Storage box

Vandalism protection, gauge cover

Work Tool Attachments such as buckets, forks, material handling arms, augers, hammers, brooms, cold planers and vibratory plate compactors. See your Cat dealer for more information.

Swear by Equipment Management

Fuel costs. Labor costs. Maintenance costs. They can all tax your patience. But with timely, accurate data, you can better manage your equipment to keep operating expenses in line. Cat® EMSolutions offers everything you need to control costs, help your guys work better, reduce risks and get more done every day.

See How

Backhoe Loader Maintenance

From expert tips and videos to the latest offers, we're making it easier to maintain your machine. Check out our Parts Reference Guides for all the part numbers you might need during your machine's first 3,000 hours of operation. You can even browse and buy right online.

Learn More