< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $978.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 415F2 IL Industrial Loader delivers performance, fuel efficiency, superior hydraulic system and an all new operator station.

Engine

Units:
Net Power – SAE J1349 68.0 hp 51.0 kW Less
Bore 3.9 in 99.0 mm Less
Stroke 4.33 in 110.0 mm Less
Displacement 207.0 in3 3.4 L Less
Engine Model Cat C3.4B Cat C3.4B Less
Gross Power – SAE J1995 74.0 hp 55.0 kW Less
Gross Power – ISO 14396 74.0 hp 55.0 kW Less
Rated Net Power @ 2,200 rpm – SAE J1349 68.0 hp 51.0 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249 68.0 hp 51.0 kW Less
Rated Net Power @ 2,200 rpm – EEC 80/1269 69.0 hp 51.0 kW Less
Net Peak Power @ 1,800 rpm – SAE J1349 72.0 hp 54.0 kW Less
Net Peak Power @ 1,800 rpm – ISO 9249 73.0 hp 54.0 kW Less
Net Peak Power @ 1,800 rpm – EEC 80/1269 73.0 hp 54.0 kW Less
Net Torque Rise @ 1,200 rpm 88.0 % 88.0 % Less
Net Peak Torque SAE J1349 307.0 lbf-ft 416.0 N·m Less
Emissions Engine meets U.S. EPA Tier 4 Final emission standards. Engine meets U.S. EPA Tier 4 Final emission standards. Less
Note No derating required up to 2286 m (7,500 ft). No derating required up to 2286 m (7,500 ft). Less

Weights

Operating Weight – Maximum 17637.0 lb 8000.0 kg Less
Cab, ROPS/FOPS 359.0 lb 163.0 kg Less
Air Conditioning 101.0 lb 46.0 kg Less
Operating Weight – Minimum 14035.0 lb 6366.0 kg Less
Operating Weight – Maximum (ROPS Capacity) 17637.0 lb 8000.0 kg Less
MP Bucket (1.00 m3/1.31 yd3) – (with fold-over forks) 2018.0 lb 915.0 kg Less
MP Bucket (1.00 m3/1.31 yd3) – (without fold-over forks) 3622.0 lb 1642.0 kg Less
Front Counterweight – Counterweights (Option 1) 255.0 lb 115.0 kg Less
Front Counterweight – Counterweights (Option 2) 530.0 lb 240.0 kg Less
Front Counterweight – Counterweights (Option 3) 1015.0 lb 460.0 kg Less
Rear Counterweight 198.0 lb 90.0 kg Less

Loader Bucket

Dig Depth – Standard 3.0 in 83.0 mm Less

Transmission

Power Shuttle Transmission – Standard: Forward – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Forward – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Forward – 3rd 13.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Forward – 4th 23.0 mph 36.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 1st 3.4 mph 5.4 km/h Less
Power Shuttle Transmission – Standard: Reverse – 2nd 5.5 mph 8.9 km/h Less
Power Shuttle Transmission – Standard: Reverse – 3rd 13.0 mph 20.0 km/h Less
Power Shuttle Transmission – Standard: Reverse – 4th 23.0 mph 36.0 km/h Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
Type Closed Center Closed Center Less
Pump Capacity @ 2,200 rpm 33.0 gal/min 125.0 L/min Less
System Pressure – Hitch/Box Scraper 2973.0 psi 20500.0 kPa Less
System Pressure – Loader 2973.0 psi 20500.0 kPa Less

Service Refill Capacities

Cooling System with Air Conditioning 4.4 gal 16.5 L Less
Fuel Tank 42.0 gal 160.0 L Less
Engine Oil with Filter 2.3 gal 8.8 L Less
Transmission – Power Shuttle: 2WD 4.0 gal 15.0 L Less
Transmission – Power Shuttle: 4WD 4.0 gal 15.0 L Less
Rear Axle 4.4 gal 16.5 L Less
Rear Axle – Planetaries 0.4 gal 1.7 L Less
Front Axle (4WD) 2.9 gal 11.0 L Less
Front Axle (4WD) – Planetaries 0.2 gal 0.7 L Less
Hydraulic System 23.8 gal 90.0 L Less
Hydraulic Tank 10.6 gal 40.0 L Less
Note Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur Requires ultra-low sulfur fuel less than or equal to 15 ppm fuel sulfur Less

Steering

Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less
Bore 2.6 in 65.0 mm Less
Stroke 4.7 in 120.0 mm Less
Rod Diameter 1.4 in 36.0 mm Less
Axle Oscillation 11° 11° Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Front Wheels 26.8 ft 8.18 m Less
Turning Circle – 2WD/4WD (inner wheel not braked): Outside, Widest Loading Bucket 36.0 ft 10.97 m Less

Axle Ratings

Front Axle, 4WD – Static 50582.0 lb 22964.0 kg Less
Front Axle, 4WD – Dynamic 20233.0 lb 9186.0 kg Less
Rear Axle – Static 50582.0 lb 22964.0 kg Less
Rear Axle – Dynamic 20233.0 lb 9186.0 kg Less

Tires

Standard configuration of front/rear tires: Front: 12.5 80/16.9; Rear: 16.9-24 Front: 12.5 80/16.9; Rear: 16.9-24 Less

Counterweights – Front (Minimum Recommendations)

Standard Stick: GP Loader Bucket – 4WD 255.0 lb 116.0 kg Less
Standard Stick: MP Loader Bucket – 4WD no counterweight no counterweight Less

Purpose-Built Design for Strength and Versatility

The Cat 415F2 IL Industrial Loader combines the design of the Cat 415F2 Backhoe Loader with purpose-built components made specifically for industrial loader applications, such as new hydraulic valves and controls, loader arms, three-point hitch and an available box blade scraper developed for the skip loader market.


Ergonomic Operator Station

Ample legroom inside the cab makes rotating the seat simple. The air suspension seat provides comfort to the operator while roading.


Complete Machine Control

The Cat Industrial Loader offers dual differential lock control. In adverse conditions, the operator has the option of engaging the differential lock from the floor mounted pedal or by using the push button on the loader joystick.


Superior Blade Controls

The Cat Industrial Loader offers finger lever pilot controls that require less operator effort. The new 415F2 IL comes standard with a five function hydraulic valve for increased versatility.


Machine Performance

The proven Cat C3.4B engine delivers solid performance, meets Tier 4 Final/Stage IV emission standards, and requires no diesel exhaust fluid (DEF).


415F2 IL Standard Equipment

Air cleaner

Alarm, back-up

Audible system fault alarm

Box Blade Controls, finger lever pilot

Battery, maintenance-free, 880 CCA

Battery disconnect switch

Battery remote jumpstart

Brace, lift cylinder

Brake, secondary parking

Brakes, hydraulically boosted, oil disc, dual pedals, interlocking

Bucket level indicator

Canopy, ROPS/FOPS

Coat restraint

Coolant/antifreeze, extended life

Counterweight, bumper

Dome light (cab only)

Diagnostic port for engine

Differential lock, floor mounted

Differential lock, loader joystick

Drink holders, two

Engine, Cat C3.4B, meets Tier 4 Final emission standards, diesel particulate filter

Engine enclosure, sound suppression removal panels

Face seals, O-ring

Fan, suction and guard

Fast reversing shuttle, all gears

Fenders, rear

Filters, spin-on: fuel, engine oil, transmission oil, water separator

Filters, bowl and cartridge: hydraulic fluid

Flashing hazards/signal lights

Floor mat

Fuel tank, fully enclosed

Fully hinged front grill for cooling package cleaning access

Gauge cluster: coolant temperature, fuel level, torque converter temperature, battery voltage

Ground level fuel fill

High ambient cooling package

Hitch, rear 3-point

Hood lock, inside cab

Hydraulic hose, Cat XT™-3

Hydraulic oil cooler

Hydraulic oil level sight gauge

Hydraulic valve, hydrostatic steering

Hydraulic valves, loader 3 function

Hydraulic valves, rear 5 function

Hydraulics, load sensing with variable displacement piston pump

Indicator lights and LCD warnings for system status

Instrument panel lights

Key start/stop system

LCD screen with machine system information

Lights, working (2 front, 2 rear)

Loader, self-leveling, return-to-dig and transmission disconnect switch

Loader, single tilt

Mirror, rearview

Open circuit breather

Power receptacle, 12 volt, 2 internal, 2 external roof mounted

Power steering, hydrostatic

Seat belt, retractable, 75 mm (3 in)

Steering knob

Seat, mechanical suspension, fabric or vinyl cover, with armrest

Starting system, glow plugs

Steering, hydrostatic

Storage compartment, lockable

Storage tray

Stop and tail lights

Tires, 12.5/80-18 front, 16.9-24 rear

Toolbox, external, lockable

Torque converter

Throttle, foot, electronic

Transmission, four speed, syncromesh

Transmission neutralizer switch

Transport tie-downs

Four Wheel Drive

Warning horn, electric

415F2 IL Optional Equipment

Battery, additional, 880 CCA

Box, blade/scarifier

Cab, standard with air conditioning

Cold weather fuel (–30° C/–22° F)

Cold weather package, including additional battery, engine block heater, radiator antifreeze (–50° C/–58° F), cold weather fuel (–30° C/–22° F) and mounting for an ether bottle

Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)

Counterweight, rear 90 kg (198 lb)

Dual tilt rear hitch

Face fan

Fenders, front with integral steps

Four Wheel Drive

Hydraulic valve, loader 3 function

Product Link™, satellite, PL631E

Product Link, cellular, PL641I

Radio and CD player

Radio and CD player, Bluetooth

Ride Control

Rotating beacon, magnetic mount

Security system keypad

Vandalism protection, gauge cover

Work Tool Attachments such as buckets, forks, and material handling arms. See your Cat dealer for more information.

Backhoe Loader Maintenance

From expert tips and videos to the latest offers, we're making it easier to maintain your machine. Check out our Parts Reference Guides for all the part numbers you might need during your machine's first 3,000 hours of operation. You can even browse and buy right online.

Learn More