< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $682.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 239D Compact Track Loader, with its radial lift design, delivers impressive mid-lift reach and excellent digging performance with outstanding drawbar power. Its standard, suspended undercarriage system provides superior traction, flotation, stability and speed to work in a wide range of applications and underfoot conditions.

Engine

Units:
Engine Model Cat C2.2 CRDI Cat C2.2 CRDI Less
Net Power 65.8 hp 49.1 kW Less
Gross Power SAE J1995 67.1 hp 50.1 kW Less
Net Power SAE 1349 65.8 hp 49.1 kW Less
Displacement 134.3 in3 2.2 L Less
Bore 3.3 in 84.0 mm Less
Stroke 3.9 in 100.0 mm Less
Net Power ISO 9249 66.5 hp 49.6 kW Less
Peak Torque at 1,500 rpm SAE J1995 153.0 lbf-ft 208.0 N·m Less

Weights

Operating Weight 7289.0 lb 3306.0 kg Less
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 880 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 880 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Less

Operating Specifications

Tipping Load 4100.0 lb 1860.0 kg Less
Breakout Force, Tilt Cylinder 3969.0 lb 1801.0 kg Less
Rated Operating Capacities: 50% Tipping Load 2050.0 lb 930.0 kg Less
Rated Operating Capacity: 35% Tipping Load 1435.0 lb 651.0 kg Less
Rated Operating Capacity: 50% Tipping Load 2050.0 lb 930.0 kg Less
Rated Operating Capacity with Optional Counterweight 2250.0 lb 1021.0 kg Less
Ground Contact Area (320 mm/12.6 in track) 1373.0 in2 0.89 m2 Less
Ground Contact Area (400 mm/15.7 in track) 1716.0 in2 1.11 m2 Less
Ground Pressure (320 mm/12.6 in track) 5.3 psi 36.6 kPa Less
Ground Pressure (400 mm/15.7 in track) 4.4 psi 30.3 kPa Less
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 880 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 880 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Less

Dimensions

Length of Track on Ground 54.5 in 1384.0 mm Less
Overall Length of Track 71.2 in 1808.0 mm Less
Height to Top of Cab 80.1 in 2034.0 mm Less
Ground Clearance 7.7 in 195.0 mm Less
Departure Angle 34.5° 34.5° Less
Maximum Dump Angle 50.3° 50.3° Less
Length without Bucket 99.3 in 2522.0 mm Less
Length with Bucket on Ground 127.3 in 3234.0 mm Less
Maximum Overall Height 143.5 in 3645.0 mm Less
Bucket Pin Height at Maximum Lift 111.2 in 2825.0 mm Less
Bucket Pin Height at Carry Position 8.6 in 218.0 mm Less
Reach at Maximum Lift and Dump 22.2 in 563.0 mm Less
Clearance at Maximum Lift and Dump 81.0 in 2057.0 mm Less
Vehicle Width (320 mm/12.6 in tracks) 66.0 in 1676.0 mm Less
Vehicle Width (400 mm/15.7 in tracks) 69.1 in 1756.0 mm Less
Turning Radius from Center – Machine Rear 57.4 in 1458.0 mm Less
Turning Radius from Center – Coupler 45.6 in 1159.0 mm Less
Turning Radius from Center – Bucket 81.5 in 2069.0 mm Less
Maximum Reach with Arms Parallel to Ground 53.4 in 1356.0 mm Less
Rack Back Angle at Maximum Height 85.5° 85.5° Less
Note Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 880 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Operating Weight, Operating Specifications and Dimensions all based on 75 kg (165 lb) operator, all fluids, 1676 mm (66 in) dirt bucket, 320 mm (12.6 in) tracks, standard flow hydraulics, C0 cab (OROPS, static seat), 880 CCA battery, manual quick coupler, no self level and no optional counterweights (unless otherwise noted). Less

Hydraulic System

Hydraulic Flow – Standard: Loader Hydraulic Pressure 3336.0 psi 23000.0 kPa Less
Hydraulic Flow – Standard: Loader Hydraulic Flow 18.0 gal/min 69.0 L/min Less
Hydraulic Flow – Standard: Hydraulic Power (calculated) 35.5 hp 26.5 kW Less
Hydraulic Flow – High Flow: Loader Hydraulic Pressure 3336.0 psi 23000.0 kPa Less
Hydraulic Flow – High Flow: Loader Hydraulic Flow 26.0 gal/min 99.0 L/min Less
Hydraulic Flow – High Flow: Hydraulic Power (calculated) 50.9 hp 38.0 kW Less

Cab

ROPS ISO 3471:2008 ISO 3471:2008 Less
FOPS ISO 3449:2005 Level I ISO 3449:2005 Level I Less
FOPS Level II ISO 3449:2005 Level II ISO 3449:2005 Level II Less

Power Train

Travel Speed (Forward or Reverse) 7.0 mph 11.2 km/h Less

Service Refill Capacities

Cooling System 3.2 gal 12.0 L Less
Engine Crankcase 2.6 gal 10.0 L Less
Fuel Tank 15.1 gal 57.0 L Less
Hydraulic System 11.9 gal 45.0 L Less
Hydraulic Tank 9.0 gal 34.0 L Less

Noise Level

Inside Cab** 83.0 dB(A) 83.0 dB(A) Less
Outside Cab*** 103.0 dB(A) 103.0 dB(A) Less
Note Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Less
Note **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. **The declared dynamic operator sound pressure levels per ISO 6396:2008. The measurements were conducted with the cab doors and windows closed and at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. Less
Note ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. ***The labeled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC. Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes. Less

Comfortable Cab

Industry leading sealed and pressurized cab option provides a cleaner and quieter operating environment with excellent work tool visibility. Available high-back, heated, air ride seat with seat mounted adjustable joystick controls makes the D Series the industry leader in operator comfort.


Advanced Display

Maximize machine capability and control with optional Advanced Display providing on-screen adjustments for implement response, hystat response and creep control. Also features multi-language functionality with customizable layouts, security system and rearview camera.


Powerful Performance

High performance power train provides maximum performance and production capability through the Electronic Torque Management system and an electronic hand/foot throttle with decel pedal capability. High Flow hydraulic system is available for applications that demand maximum hydraulic work tool performance. Electronically controlled Cat C2.2 engine provides high horsepower and torque while meeting U.S. EPA Tier 4 Final (EU Stage IIIB) emission standards. Cat “Intelligent Leveling” system (ILEV) provides industry leading technology, integration and optional features such as dual direction self level, work tool return to dig and work tool positioner.


Suspended Undercarriage

Standard fully independent torsion axle suspension combined with the optional Speed Sensitive Ride Control system improves operation on rough terrain, enabling better load retention, increased productivity and greater operator comfort. Work in a broader range of applications with an optional wide bar-tread track that delivers better traction in snow, more flotation and less ground disturbance.


Outstanding Versatility

Broad range of performance matched Cat Work Tools make the Cat Compact Track Loader the most versatile machine on the job site.


Easy Service

Ground level access to all daily service and routine maintenance points helps reduce machine downtime for greater productivity.


239D Standard Equipment

ELECTRICAL
  • 12 volt Electrical System
  • 80 ampere Alternator
  • Ignition Key Start/Stop Switch
  • Lights: Gauge Backlighting, Two Rear Tail Lights, Two Adjustable Front and Rear Halogen Lights, Dome Light
  • Backup Alarm
  • Heavy Duty Battery, 880 CCA

OPERATOR ENVIRONMENT
  • Gauges: Fuel Level, Hour Meter
  • Operator Warning System Indicators: Air Filter Restriction, Alternator Output, Armrest Raised/Operator Out of Seat, Engine Coolant Temperature, Engine Oil Pressure, Glow Plug Activation, Hydraulic Filter Restriction, Hydraulic Oil Temperature, Park Brake Engaged
  • Adjustable Vinyl Seat
  • Fold In Ergonomic Contoured Armrest
  • Control Interlock System, when operator leaves seat or armrest raised: Hydraulic System Disables, Hydrostatic Transmission Disables, Parking Brake Engages
  • ROPS Cab, Open, Tilt Up
  • FOPS, Level I
  • Top and Rear Windows
  • Floor Mat
  • Interior Rearview Mirror
  • 12 volt Electric Socket
  • Horn
  • Hand (Dial) Throttle, Electronic
  • Adjustable Joystick Controls
  • Anti-theft Security System with 6-button Keypad
  • Storage Compartment with Netting

POWER TRAIN
  • Cat C2.2, Turbo Diesel Engine, Meeting Tier 4 Final/Stage IIIB Emission Standards
  • Air Cleaner, Dual Element, Radial Seal
  • S·O·SSM Sampling Valve, Hydraulic Oil
  • Filters, Cartridge-type, Hydraulic
  • Filters, Cartridge-type, Fuel and Water Separator
  • ATAAC/Radiator/Hydraulic Oil Cooler (side-by-side)
  • Spring Applied, Hydraulically Released Parking Brakes
  • Hydrostatic Transmission, One Speed Travel
  • Suspension – Independent Torsion Axles (4)

OTHER
  • Engine Enclosure, Lockable
  • Extended Life Antifreeze, –36° C (–33° F)
  • Machine Tie Down Points (6)
  • Support, Lift Arm
  • Hydraulic Oil Level Sight Gauge
  • Radiator Coolant Level Sight Gauge
  • Radiator, Expansion Bottle
  • Cat ToughGuard™ Hose
  • Auxiliary, Hydraulics, Continuous Flow
  • Heavy Duty, Flat Faced Quick Disconnects with Integrated Pressure Release
  • Split D-Ring to Route Work Tool Hoses Along Side of Left Lift Arm
  • Electrical Outlet, Beacon
  • Belly Pan Cleanout
  • Variable Speed Demand Fan
  • Product Link™ PL240, Cellular

MANDATORY EQUIPMENT
  • Hydraulics, Standard or High Flow
  • Quick Coupler, Mechanical or Powered
  • Seat Belt, 50 mm (2 in) or 75 mm (3 in)
  • EU Preparation Package (Europe only)
  • Steel Imbed Rubber Track – 320 mm (12.6 in) Block Tread or 400 mm (15.7 in) Bar Tread
  • Dual Flange Front Idler/Single Flange Rear Idler
  • PERFORMANCE PACKAGES:
    • Performance Package H1: Standard Flow Hydraulics (No Self Level)
    • Performance Package H2: Standard Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Electronic Snubbing (Raise and Lower)
    • Performance Package H3: High Flow Hydraulics, Dual Direction Electronic Self Level (Raise and Lower), Electronic Snubbing (Raise and Lower)
  • COMFORT PACKAGES:
    • Open ROPS (C0): Static Seat (No Foot Throttle, Headliner, Heater or Door)
    • Open ROPS (C1): Foot Throttle, Headliner, Cup Holder, and choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) (No Heater or Door)
    • Enclosed ROPS with Heater (C2): Foot Throttle, Headliner, Heater and Defroster, Side Windows, Cup Holder, Radio Ready, choice of Seat (Mechanical Suspension or High Back, Heated, Air Ride Seat) and Door (Glass or Polycarbonate)
    • Enclosed ROPS with A/C (C3): C2 + Air Conditioner

239D Optional Equipment

OPTIONAL EQUIPMENT
  • Hand-Foot Style Controls
  • External Counterweights
  • Beacon, Rotating
  • Engine Block Heater – 120V
  • Oil, Hydraulic, Cold Operation
  • Paint, Custom
  • Product Link PL641, Cellular
  • Ride Control
  • Advanced Display: Full Color, 5 in LCD screen, Advanced Multi-operator Security System, On-screen Adjustments for Implement Response, Hystat Response, and Creep Control; Rearview Camera Ready
  • Advanced Display: Rearview Camera Included (standard equipment in Europe only)
  • Work Tool Return to Dig and Work Tool Positioner
  • Bluetooth Radio with Microphone (AM/FM/Weather Band Receiver with USB and Auxiliary Input Jack)

Parts Reference Guide

Download the D Series Skid Steer Loader, Compact Track Loader and Multi Terrain Loader Parts Reference Guide to access part numbers for first 3,000 hours of operation.

Browse And Buy