Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The Cat® CW14 is a standard nine wheel pneumatic roller with an option to increase to 11 wheels. It offers an operating weight range of 4885 kg to 17 232 kg (10,273 lb - 38,000 lb) for excellent versatility and performance. Equipped with an efficient Cat C3.4B engine, this machine delivers smooth, reliable performance on grades and soft base materials.

Weights

Units:
Operating Weight – Max Ballast 28528.0 lb 12940.0 kg Less
Operating Weight - Standard Machine Empty 10770.0 lb 4885.0 kg Less
Operating Weight - Max Water Ballast 19202.0 lb 8710.0 kg Less
Operating Weight - Max Wet Sand Ballast 28528.0 lb 12940.0 kg Less
Average Weight per Wheel 2116.0 lb 960.0 kg Less
Operating Weight without ballast (Heavy Weight option) 10924.0 lb 4955.0 kg Less
Operating Weight with maximum ballast (Heavy Weight option) 38000.0 lb 17273.0 kg Less
Operating Weight per wheel (Heavy Weight option) 4233.0 lb 1920.0 kg Less
Average Weight per Wheel – Max Ballast 1212.0 lb 550.0 kg Less
Average Weight per Wheel – Max Ballast, HW option 4233.0 lb 1920.0 kg Less
Average Weight per Wheel – No Ballast 1190.0 lb 540.0 kg Less
Operating Weight – Max Ballast, HW option 38000.0 lb 17273.0 kg Less
Operating Weight – No Ballast 10770.0 lb 4885.0 kg Less

Operating Specifications

Compaction Width 68.0 in 1740.0 mm Less
Turning Radius - Inside 15.1 in 4.68 mm Less
Rolling Width 68.0 in 1740.0 mm Less
Turning Radius - outside 21.1 in 6.45 mm Less
Ground Clearance 10.5 in 267.0 mm Less
Number of Wheels 9 or 11 9 or 11 Less
Travel Speed – Maximum 11.0 mph 18.0 km/h Less
Turning Radius – Inside 15.1 ft 4.68 m Less

Engine

Gross Power 100.5 hp 75.0 kW Less
Bore 3.89 in 99.0 mm Less
Stroke 4.33 in 110.0 mm Less
Engine Model C3.4B C3.4B Less

Dimensions

Overall Length 14.1 in 4290.0 mm Less
Height at Steering Wheel 91.0 in 2320.0 mm Less
Height at ROPS 9.8 in 3000.0 mm Less
Maximum Machine Height 9.8 in 3000.0 mm Less

Tires

Tires 7.5 x 15 7.5 x 15 Less

Service Refill Capacities

Fuel Tank Capacity 45.6 gal 173.0 L Less
Water (Spray) Tank Capacity 104.0 gal 394.0 L Less

Versatile Compaction Performance

Versatile Compaction Performance due to the flexible ballast system that includes steel, sand, and water, make it easy to adjust operating weights and match job site requirements. Oscillating front and rear wheels seek out soft spots for compaction on uneven surfaces.


Exceptional Visibility and Control

Standard fixed seating with optional pivoting operating station that rotates 45º to either side for ultimate comfort and control. The contoured water tank optimizes forward visibility.


Smooth Operating Powertrain

Smooth Operating Powertrain with hydrostatic propel control and smooth braking system. The two-speed propel system the delivers a maximum operating speed of 18 km/hr (11 mph) offers good mobility and gradeability. An optional traction control system delivers performance on soft base materials and grades.


Simple Service

Simple ground level service with easy-viewing sight gauges, convenient filter access, and color-coded electrical components.


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers