CB10 - Solid Drum

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® CB10 Solid Drum is a 10 ton roller with 1700 mm (67") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials. It features exceptional visibility and control, smooth operating powertrain, and versatile vibratory systems including Oscillation Technology.

Operating Specifications

Units:
Standard Compaction Width 67.0 in 1700.0 mm Less
Maximum Compaction Width 73.0 in 1940.0 mm Less
Static Linear Load 160.0 lb/in 28.5 kg/cm Less
Travel Speed - Maximum 7.5 mph 12.0 km/h Less

Engine

Gross Power 131.0 hp 98.0 kW Less
Engine Model Cat C4.4 with ACERT Technology Cat C4.4 with ACERT Technology Less

Dimensions

Overall Length 177.0 in 4565.0 mm Less
Wheelbase 130.0 in 3300.0 mm Less
Height with ROPS/FOPS 117.0 in 2982.0 mm Less
Overall Width 73.0 in 1872.0 mm Less
Drum Diameter 47.0 in 1198.0 mm Less

Vibratory System

Drum Width 67.0 in 1700.0 mm Less
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Centrifugal Force per Drum - Maximum 28977.0 lb 128.9 kN Less
Centrifugal Force per Drum - Minimum 6092.0 lb 27.1 kN Less
Nominal Amplitude - High 0.033 in 0.84 mm Less
Nominal Amplitude - Low 0.007 in 0.18 mm Less

Service Refill Capacities

Fuel Tank Capacity 55.0 gal 208.0 L Less
Water Spray Tank Capacity 221.0 gal 837.0 L Less

Weights

Operating Weight 20945.0 lb 9500.0 kg Less
Standard Operating Weight with Cab 21407.0 lb 9710.0 kg Less
Maximum Operating Weight with Cab 23171.0 lb 10510.0 kg Less
Standard Operating Weight with ROPS 20945.0 lb 9500.0 kg Less
Maximum Operating Weight with ROPS 22564.0 lb 10235.0 kg Less

Exceptional Visibility and Control

The CB10 Tandem Vibratory Roller offers unobstructed sight lines with standard 180° seat positioning for excellent visibility. Also, drum edge and drum surface lighting enhance visibility for night-time operation. The innovative handwheel steering technology offers precise machine control.


Vibratory System Versatility

Cat Tandem Vibratory Rollers quickly reach target densities due to their versatile frequency and amplitude selections. Options include Oscillation Technology, 2-amplitude/2-frequency, Versa Vibe, and five amplitude systems. These powerful rollers also provide finesse when necessary due to their flexible front or rear drum only vibratory capability.


Cat Compaction Control

The optional Cat Compaction Control helps contractors increase efficiency and productivity while recording data for quality control documentation and future planning.


Smooth Operating Powertrain

The CB10 is powered by a Cat C4.4 engine with ACERT™ Technology. The engine includes a variety of features that help reduce fuel burn, including Eco-mode, yet still deliver the power required on challenging jobsites. Tough components help extend compactor life.


CB10 - Solid Drum Optional Equipment

Air Conditioning

Air Suspension Seat w/heat

Bio-Degradeable Oil

Cat Compaction Control

Compaction Meter Value

Edge Cutter

Five Amplitude Vibratory System

Freeze Protection Kit (Water Spray)

Halogen Lights with Drum Edge Lighting

High Ambient Cooling System

High Intensity Discharge Lights

LED Lights

Machine to Machine Communication

Mirrors

Oscillation Technology

Product Link

Roading Lights

Recording Module

ROPS/FOPS Cab

Temperature Gauge

Two Amplitude, Two Frequency Vibratory System

Warning Beacon

Water Distribution Mats

Versa Vibe Vibratory System