CCS9 Combination Asphalt Compactor

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CCS9 is a 9 metric ton vibratory combination compactor that combines the smooth front drum of a soil compactor, with smooth rear tires similar to a pneumatic compactor. In addition, the water spray system utilized on Cat® Asphalt Compactors keeps the drum and tires wet for excellent performance on asphalt. It offers outstanding operator comfort while continuing the legacy of durability, reliability and ease-of-service that contractors worldwide have come to expect from Caterpillar machines.

Weights

Units:
Operating Weight with Cab 20580.0 lb 9335.0 kg Less
Weight at Drum with Cab 11554.0 lb 5241.0 kg Less
Operating Weight with ROPS/FOPS 19842.0 lb 9000.0 kg Less
Weight at Drum with ROPS/FOPS 9325.0 lb 4995.0 kg Less

Operating Specifications

Standard Compaction Width 84.0 in 2134.0 mm Less
Turning Radius Inside Drum Edge 12.1 ft 3.68 m Less
Ground Clearance 15.0 in 392.0 mm Less
Static Linear Load, with Cab 138.0 lb/in 24.6 kg/cm Less
Static Linear Load, with ROPS/FOPS 132.0 lb/in 23.5 kg/cm Less
Travel Speed - Maximum 6.0 mph 10.0 km/h Less

Engine

Gross Power 131.0 hp 98.0 kW Less
Engine Model Cat C4.4 with ACERT Cat C4.4 with ACERT Less

Dimensions

Overall Length 18.7 ft 5.71 m Less
Wheelbase 9.58 ft 2.9 m Less
Overall Width 7.58 ft 2.3 m Less
Drum Diameter 51.0 in 1300.0 mm Less
Drum Width 84.0 in 2134.0 mm Less
Height with ROPS/FOPS or Cab 9.9 ft 3.01 m Less

Vibratory System

Centrifugal Force - Maximum 31023.0 lb 138.0 kN Less
Centrifugal Force - Minimum 12409.0 lb 55.2 kN Less
Nominal Amplitude - High 0.04 in 1.03 mm Less
Nominal Amplitude - Low 0.014 in 0.41 mm Less
Vibratory Frequency - Standard 2520.0 vpm 42.0 Hz Less

Service Refill Capacities

Fuel Tank Capacity 40.0 gal 150.0 L Less
Water Spray Tank Capacity 132.0 gal 600.0 L Less
Wheel Spray Tank 4.0 gal 18.0 L Less

Exceptional Visibility and Control

Exceptional visibility and control with smooth steering, touchpad machine functions, and LCD display, helps keep operators engaged and more productive.


Smooth and Quiet

This machine is equipped with a powerful Cat C4.4 engine that meets U.S. EPA Tier 4 Final and EU Stage IV emissions standards. Eco-mode, automatic engine speed control, and the auto-vibe features help provide reliable control.


Optimize Compaction

The vibratory system and the optional temperature sensors help deliver higher performance and efficiency.


Industry Leading Water Spray System

The industry-leading water spray system features a single fill point, dual water pumps, dual spray bars, triple filtration, intermittent operation, and high capacity for optimal performance and longer re-fill intervals.


Best Life-Time Value

Best life-time value with Eco-mode operation that conserves fuel, oil-bath lubrication of the eccentric weights, and long service intervals that extend operation and minimize life-time operating costs.


CCS9 Combination Asphalt Compactor Optional Equipment

Additional Rear View Mirrors

Beacon, Rotating

Bio-oil Factory Fill

Cab Internal Roll-Down Sun Screen

Infra-Red Temperature Guage

ROPS/FOPS Cab with Climate Control

Sun Visor

Water Distribution Mats (Cocoa, Rubber)