CD8 - Split Drum

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB8 is an 8 metric ton drum steer compactor equipped with 1500 mm (59”) drums. This high production model delivers excellent mat density, good visibility and comfort, fuel efficiency with Eco-mode, and an industry leading water spray system. This model can be equipped with Cat Compaction Control that provides temperature mapping and pass-count mapping as well as "Machine to Machine" communication for more efficient performance.

Operating Specifications

Units:
Standard Compaction Width 59.0 in 1500.0 mm Less
Drum Offset 51.0 in 1320.0 mm Less
Maximum Compaction Width 111.0 in 2820.0 mm Less
Static Linear Load 146.0 lb/in 23.9 kg/cm Less
Travel Speed - Maximum 7.5 mph 12.0 km/hr Less

Engine

Gross Power 100.0 hp 75.0 kW Less
Engine Model Cat® C3.4B with ACERT Technology Cat® C3.4B with ACERT Technology Less

Dimensions

Overall Length 13.9 ft 4284.0 mm Less
Wheelbase 10.25 ft 3120.0 mm Less
Height with ROPS/FOPS 9.6 ft 2940.0 mm Less
Overall Width 5.5 ft 1664.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 36.0 gal 135.0 L Less
Water (Spray) Tank Capacity 159.0 gal 600.0 L Less

Weights

Operating Weight 18497.0 lb 8390.0 kg Less
Standard Operating Weight with Cab 18497.0 lb 8390.0 kg Less
Maximum Operating Weight with Cab 20834.0 lb 9450.0 kg Less
Standard Operating Weight with Canopy 18056.0 lb 8190.0 kg Less
Maximum Operating Weight with Canopy 20327.0 lb 9220.0 kg Less

Vibratory System

Drum Width 59.0 in 1500.0 mm Less
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Centrifugal Force per Drum - Maximum 16590.0 lbF 73.8 kN Less
Centrifugal Force per Drum - Minimum 13309.0 lbF 59.2 kN Less
Maximum Amplitude 0.024 in 0.62 mm Less
Minimum Amplitude 0.012 in 0.31 mm Less

Exceptional Visibility and Control

The CD8 Tandem Vibratory Roller offers unobstructed sight lines with standard 180° seat positioning for excellent visibility. Also, drum edge and drum surface lighting provide better lighting for nighttime operation. The innovative handwheel steering technology eliminates the front console that is commonly found on other machines for better visibility and precise machine control.


Vibratory System Choices

Cat Tandem Vibratory Rollers quickly reach target densities due to their versatile frequency and amplitude selections. These powerful rollers provide finesse when necessary due to their flexible front or rear drum only vibratory capability. This machine offers vibratory choices to match your amplitude and frequency requirements. It performs particularly well in high-production applications. It provides high amplitudes for breakdown and intermediate work, while its high static linear load delivers excellent results for finishing work.


Cat Compaction Control

The optional Cat Compaction Control system helps contractors increase efficiency and productivity while recording data for quality control documentation and future planning.


Smooth Operating Powertrain

The B-Series tandem rollers are powered by Cat engines with ACERT™ Technology. The engine includes a variety of features that help reduce fuel burn, including automatic Eco-mode, yet still delivers the power required on challenging jobsites. Tough components help extend compactor life.


CD8 - Split Drum Optional Equipment

Air Conditioning

Air Suspension Seat w/heat

Bio-Degradeable Oil

Cat Compaction Control

CMV Sensor

Edge Cutter

Freeze Protection Kit

Halogen Lights with Drum Edge Lighting

High Intensity Discharge Lights

IRH Compliant

LED Lighting

Machine to Machine Communication

Mirrors

Product Link

Offset Hitch

Roading Lights

Recording Module - cab only

ROPS/FOPS Cab

Temperature Indicator

Warning Beacon

Water Distribution Mats - Cocoa/Rubber