< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB22 is a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers.

Weights

Units:
Operating Weight 5512.0 lb 2500.0 kg Less
Maximum Weight at Front Drum 2668.0 lb 1210.0 kg Less
Maximum Weight at Rear Drum 2840.0 lb 1290.0 kg Less

Operating Specifications

Standard Compaction Width 39.0 in 1000.0 mm Less
Curb Clearance 20.0 in 520.0 mm Less
Turning Radius Inside Drum Edge 8.67 ft 2640.0 mm Less
Ground Clearance 10.0 in 262.0 mm Less
Static Linear Load 70.0 lb/in 12.5 kg/cm Less
Travel Speed – Maximum 6.5 mph 10.5 km/h Less

Engine

Gross Power 33.0 hp 24.6 kW Less
Net Power - ISO 9249 33.0 hp 23.7 kW Less
Engine Model C1.5 C1.5 Less

Dimensions

Overall Length 98.0 in 2500.0 mm Less
Wheelbase 71.0 in 1800.0 mm Less
Height at Steering Wheel 71.0 in 1801.0 mm Less
Overall Width 43.0 in 1098.0 mm Less
Drum Diameter 27.6 in 700.0 mm Less
Drum Width 39.0 in 1000.0 mm Less
Maximum Machine Height 106.0 in 2680.0 mm Less

Vibratory System

Centrifugal Force per Drum – Maximum 6210.0 lb 27.6 kN Less
Centrifugal Force per Drum – Minimum 4725.0 lb 21.0 kN Less
Frequency 63/55 Hz (3,780/3,300 vpm) 63/55 Hz (3,780/3,300 vpm) Less
Nominal Amplitude – High 0.02 in 0.5 mm Less

Service Refill Capacities

Fuel Tank Capacity 14.7 gal 56.0 L Less
Water (Spray) Tank Capacity 39.6 gal 150.0 L Less

Cat® C1.5 Engine

The C1.5 engine provides efficient power while meeting U.S. EPA Tier 4a engine emission requirements.


Operator's Station

The convenient, comfortable operating environment with three-position seating provides good visibility and promotes day-long productivity.


Vibratory System

The vibratory system provides good balance between frequency and amplitude in order to meet various job site conditions.


Water Spray System

Corrosion-proof components provide long life and reliable operation.


Reliability and Serviceability

The CB22 provides the reliability and serviceability that you've come to expect from Caterpillar.


CB22 Optional Equipment

Roll Over Protective Structure(ROPS)

Foldable ROPS

Sun Canopy

Working Light Package

Back-up Alarm

Roading Light Package

Light Protector Grids

Rotating Beacon

Spark Arrestor Muffler

Suspension Seat

Water Tank(additional)

Spray Bar Shields

Cocoa Mats

Heat Retention Device

Traction Control

Exhaust Deflector

Rear Drum Vibratory Control

Delay "ON" Vibratory System

Non-Machined Drum Edges