< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB34 offers performance, versatility and operator comfort while providing exceptional product quality.

Weights

Units:
Operating Weight 8688.0 lb 3940.0 kg Less
Maximum Weight at Front Drum 4278.0 lb 1940.0 kg Less
Maximum Weight at Rear Drum 4410.0 lb 2000.0 kg Less

Operating Specifications

Standard Compaction Width 51.0 in 1300.0 mm Less
Curb Clearance 23.5 in 602.0 mm Less
Turning Radius Inside Drum Edge 9.83 ft 3000.0 mm Less
Ground Clearance 11.0 in 284.0 mm Less
Static Linear Load 86.0 lb/in 15.2 kg/cm Less
Travel Speed – Maximum 8.0 mph 12.5 km/h Less

Engine

Gross Power 46.0 hp 34.1 kW Less
Engine Model C2.2 C2.2 Less

Dimensions

Overall Length 123.0 in 3120.0 mm Less
Wheelbase 91.0 in 2320.0 mm Less
Height at Steering Wheel 72.0 in 1840.0 mm Less
Overall Width 55.0 in 1390.0 mm Less
Drum Diameter 31.0 in 800.0 mm Less
Drum Width 51.0 in 1300.0 mm Less
Maximum Machine Height 100.0 in 2560.0 mm Less

Vibratory System

Centrifugal Force per Drum – Maximum 7448.0 lb 33.1 kN Less
Frequency 69/61 Hz (4,140/3,660 vpm) 69/61 Hz (4,140/3,660 vpm) Less
Nominal Amplitude – High 0.015 in 0.37 mm Less

Service Refill Capacities

Fuel Tank Capacity 15.0 gal 57.0 L Less
Water (Spray) Tank Capacity 79.0 gal 300.0 L Less

Cat® C2.2 Engine

The C2.2 engine provides efficient power while meeting U.S. EPA Tier 4a engine emission requirements.


Operator’s Station

The convenient, comfortable operating environment with three-position seating provides good visibility and promotes day-long productivity.


Vibratory System

The vibratory system provides good balance between frequency and amplitude in order to meet various job site conditions.


Water Spray System

Corrosion-proof components provide long life and reliable operation.


Reliability and Serviceability

The CB34 provides the reliability and serviceability that you've come to expect from Caterpillar.


CB34 Optional Equipment

Roll Over Protective Structure(ROPS)

Sun Canopy

Working Light Package

Roading and Working Light Package

Rotating Beacon

Suspension Seat

Suspension Seat with Seat Switch

Spark Arrestor Muffler

Engine Tachometer

High Ambient Cooling

Non-Machined Drum Edges

Drum End Guards

Cocoa Mats

Water Distribution Mats

Tire Wetting System

Traction Control