Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The CB64 Asphalt Compactor offers compaction performance, application versatility and operator comfort to maximize productivity while providing exceptional product quality.

Weights

Units:
Operating Weight 28616.0 lb 12980.0 kg Less

Operating Specifications

Standard Compaction Width 84.0 in 2130.0 mm Less
Curb Clearance 34.0 in 868.0 mm Less
Turning Radius Inside Drum Edge 12.92 ft 3940.0 mm Less
Ground Clearance 8.5 in 217.0 mm Less
Static Linear Load 170.0 lb/in 30.5 kg/cm Less
Travel Speed – Maximum 8.0 mph 13.0 km/h Less

Engine

Gross Power 137.0 hp 102.0 kW Less
Engine Model C4.4 with ACERT C4.4 with ACERT Less

Dimensions

Overall Length 194.0 in 4934.0 mm Less
Wheelbase 143.0 in 3640.0 mm Less
Overall Width 92.0 in 2335.0 mm Less
Drum Diameter 51.0 in 1300.0 mm Less
Drum Width 84.0 in 2130.0 mm Less
Maximum Machine Height 121.0 in 3071.0 mm Less

Vibratory System

Centrifugal Force per Drum – Maximum 31100.0 lb 138.2 kN Less
Centrifugal Force per Drum – Minimum 12.4 lb 55.2 kN Less
Frequency 63.3/42 Hz (3,800/2,520 vpm) 63.3/42 Hz (3,800/2,520 vpm) Less
Nominal Amplitude – High 0.04 in 1.03 mm Less
Nominal Amplitude – Low 0.016 in 0.41 mm Less

Service Refill Capacities

Fuel Tank Capacity 50.0 gal 191.0 L Less
Water (Spray) Tank Capacity 290.0 gal 1100.0 L Less

Flexible Vibratory Systems Maximize Fleet Utilization

Designing machines that are capable of performing effectively on a variety of mix types, while keeping pace with the paver, helps customers maximize resources and lower their capital investment.


Cat® C4.4 Diesel Engine with ACERT™ Technology

Smooth control and quiet operation leads to higher productivity.


Operator’s Station

Ergonomically designed for maximum operator productivity and unmatched comfort.


Water Spray System

Durable water spray system with dual pumps, dual spray bars and triple filtration ensures reliable performance.


Visibility

The CB64 provides good visibility for precise control and operator comfort.


Reliability and Serviceability

The CB64 Tandem Vibratory Roller continues to provide exceptional reliability and serviceability that you’ve come to expect from Caterpillar.


CB64 Optional Equipment

Versa Vibe™ Vibratory System

Offset Hitch

Water Distribution Mats

Cocoa Mats

Water Spray Freeze Protection Kit

Drum Covers

High Intensity Discharge Lights

Warning Beacon

Bio-Degradeable Oil

Product Link

Drum Edge Lighting Package

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers