CB24B XT

< Back

0% FOR 36 MONTHS ON SELECT PAVING EQUIPMENT
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

The CB24B XT is a 3.5 metric ton machine with 1200 mm (47") drums.

Weights

Units:
Operating Weight 6885.0 lb 3123.0 kg Less
Maximum Weight at Front Drum 3298.0 lb 1496.0 kg Less
Maximum Weight at Rear Drum 3588.0 lb 1627.0 kg Less

Operating Specifications

Standard Compaction Width 47.0 in 1200.0 mm Less
Curb Clearance 20.0 in 500.0 mm Less
Turning Radius Inside Drum Edge 8.0 ft 2470.0 mm Less
Ground Clearance 11.0 in 285.0 mm Less
Static Linear Load 73.0 lb/in 13.0 kg/cm Less
Travel Speed - Maximum 7.5 mph 12.0 km/h Less

Engine

Gross Power 36.2 hp 27.0 kW Less
Engine Model C1.5 C1.5 Less

Dimensions

Overall Length 101.0 in 2575.0 mm Less
Wheelbase 71.0 in 1800.0 mm Less
Overall Width 52.0 in 1312.0 mm Less
Drum Diameter 28.0 in 720.0 mm Less
Drum Width 47.0 in 1200.0 mm Less
Maximum Machine Height 106.0 in 2700.0 mm Less

Vibratory System

Centrifugal Force per Drum - Maximum 7374.0 lb 32.8 kN Less
Centrifugal Force per Drum - Minimum 3282.0 lb 14.6 kN Less
Frequency 63/55/42 Hz (3,780/3,300/2520 vpm) 63/55/42 Hz (3,780/3,300/2520 vpm) Less
Nominal Amplitude - High 0.021 in 0.525 mm Less

Service Refill Capacities

Fuel Tank Capacity 17.0 gal 63.5 L Less
Water (Spray) Tank Capacity 62.0 gal 235.0 L Less

Simple Operation

The operating environment offers improved comfort and visibility. The narrow frame design and contoured engine hood provide good visibility to the drum edges and front of the machine. The intuitive control panel utilizes a backlit LCD display and sealed switches with bright LED lights for easy recognition in a variety of operating conditions.


Efficient Compaction Performance

The vibratory system is equipped with a variety of frequencies and single amplitude that provide lower sound levels and job site versatility. A 50 mm (2”) drum offset feature enhances control near curbs and obstacles while providing more coverage.


Best_In_Class Water Spray System

More coverage, and easier access: That summarizes the water spray system on Cat Utility Compactors. The result is less material pickup, and increased uptime for your crew.


Optimized Power

Cat engines are the power behind Cat Utility Compactors. Optimized engine power provides the push you need on any project grade.


Designed For Rental

These new models are designed specifically for the rental market. The intuitive control panel and spacious platform offer comfort to suit a variety of operators. Durable components and fuel efficient engines maximize uptime and lower lifetime operating costs, while the Product Link capability enables close monitoring to keep owners informed of machine location and service needs.


CB24B XT Optional Equipment

Anti-Freeze System

Battery Disconnect Switch

Bio-hydraulic Oil

Foldable Canopy

Fixed Canopy

Dual Propel Levers

Non-Suspension Seat

Product Link

Fixed ROPS

Foldable ROPS

Seat w/Operator Presence Switch

Sliding Seat

Traction Control

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
0% FOR 36 MONTHS ON SELECT PAVING EQUIPMENT

Learn More