< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CS34 is ideally-sized for small compaction jobs or working in tight areas such as trenches or job sites with limited space.

Engine

Units:
Gross Power 74.0 hp 55.0 kW Less
Engine Model Cat® C3.4B Cat® C3.4B Less
Bore 3.89 in 99.0 mm Less
Stroke 4.33 in 110.0 mm Less

Weights

Operating Weight w/ROPS/FOPS 9799.0 lb 4445.0 kg Less
Weight at Drum w/ROPS/FOPS 4500.0 lb 2040.0 kg Less

Operating Specifications

Drum Width 50.0 in 1270.0 mm Less
Travel Speed (Maximum) 5.5 mph 8.9 km/h Less
Turning Radius Inside Drum Edge 103.0 in 2620.0 mm Less
Turning Radius Outside Drum Edge 153.0 in 3890.0 mm Less
Ground Clearance 13.6 in 347.0 mm Less
Curb Clearance 13.2 in 335.0 mm Less

Dimensions

Drum Diameter - Over Drum 40.0 in 1016.0 mm Less
Overall Length 164.5 in 4150.0 mm Less
Overall Width 54.5 in 1390.0 mm Less
Height w/ROPS/FOPS 98.0 in. 2510.0 mm Less
Wheelbase 88.0 in 2240.0 mm Less

Tires

Tires 6-ply Floatation 6-ply Floatation Less

Service Refill Capacities

Fuel Tank Capacity 30.0 gal 113.0 L Less

Vibratory System

Vibratory Frequency 2100.0 vpm 35.0 Hz Less
Nominal Amplitude - High 0.05 in 1.3 mm Less
Centrifugal Force Maximum 15000.0 lb 66.8 kN Less

Vibratory System

An industry-proven eccentric weight design combined with high amplitude and frequency delivers superior compaction in the fewest number of passes.


Cat C3.4B Engine

The Cat 3.4B engine delivers 55 kW (74 hp) of gross power and meets US EPA Tier 4 Final and EU Stage IV emission standards.


Propel System

The efficient propel system of the CS34 provides high tractive effort and gradeability for outstanding productivity, machine control and utilization.


Operator’s Station

The operator's station is designed for simple control, comfort and productivity. The platform is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features foot rests for sure footing.


Compact Size for Specific Applications

The compact size of the CS34 is designed specifically for utility construction with narrow working widths like trench compaction or job sites with limited space.


Reliability and Serviceability

Reliability and serviceability are integrated into every Cat Soil Compactor. These important features keep your machine investment profitable.


Swear by Equipment Management

Fuel costs. Labor costs. Maintenance costs. They can all tax your patience. But with timely, accurate data, you can better manage your equipment to keep operating expenses in line. Cat® EMSolutions offers everything you need to control costs, help your guys work better, reduce risks and get more done every day.

See How