D6K2

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The new D6K2 dozer is smarter and more efficient than ever. It comes equipped with standard Grade technologies like Slope Assist to make it easier for even less experienced operators to get more quality work done in less time. But intelligence is only part of the package – Eco Modes and a new power train deliver up to 17 percent more fuel efficiency, while providing superior maneuverability, faster steering response and greater capability to utilize full blade loads. This dozer also retains its optimal balance and undercarriage design for outstanding performance in finish grading applications. The D6K2 meets Tier 4 Final/Stage IV/Korea Tier 4 emission standards.

Engine

Units:
Engine Model Cat® C4.4 ACERT™ with twin turbo Cat® C4.4 ACERT™ with twin turbo Less
Flywheel Power 130.0 hp 97.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 4.99 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Less
Engine Power (Maximum) – SAE J1995 160.0 hp 119.0 kW Less
Engine Power (Maximum) – ISO 14396 157.0 hp 117.0 kW Less
Engine Power (Maximum) – ISO 14396 (DIN) 159.0 hp 117.0 kW Less
Net Power (Rated) – SAE J1349 128.0 hp 95.0 kW Less
Net Power (Rated) – ISO 9249 130.0 hp 97.0 kW Less
Net Power (Rated) – ISO 9249 (DIN) 132.0 hp 97.0 kW Less
Note All non road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less
Note Engine ratings at 2,200 rpm Engine ratings at 2,200 rpm Less
Note Net power advertised is the power available at the engine flywheel when the engine is equipped with the air cleaner, alternator, A/C compressor at full load and cooling fan at maximum speed. Net power advertised is the power available at the engine flywheel when the engine is equipped with the air cleaner, alternator, A/C compressor at full load and cooling fan at maximum speed. Less
Note No engine derating required up to 3000 m (9,840 ft) altitude; beyond 3000 m (9,840 ft) automatic derating occurs. No engine derating required up to 3000 m (9,840 ft) altitude; beyond 3000 m (9,840 ft) automatic derating occurs. Less

Service Refill Capacities

Fuel Tank 69.0 gal 260.0 L Less
Cooling System 7.9 gal 30.0 L Less
Engine Crankcase 2.9 gal 11.0 L Less
Hydraulic Tank 16.9 gal 64.0 L Less
Final Drives (each XL and LGP) 4.9 gal 18.5 L Less
DEF Tank 5.0 gal 19.0 L Less

Weights

Operating Weight 29258.0 lb 13271.0 kg Less
Note Operating weights: includes EROPS, A/C, lights, VPAT Dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 100% fuel, Cat Comfort Series air suspension seat and operator. Operating weights: includes EROPS, A/C, lights, VPAT Dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 100% fuel, Cat Comfort Series air suspension seat and operator. Less
Operating Weight – XL 29258.0 lb 13271.0 kg Less
Shipping Weight – XL 28651.0 lb 12996.0 kg Less
Operating Weight – LGP 30664.0 lb 13909.0 kg Less
Shipping Weight – LGP 30058.0 lb 13634.0 kg Less
Note Shipping weights: includes EROPS, A/C, lights, VPAT Dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 10% fuel, Cat Comfort Series air suspension seat. Shipping weights: includes EROPS, A/C, lights, VPAT Dozer, transmission, drawbar, engine enclosure, 3-valve hydraulics, 10% fuel, Cat Comfort Series air suspension seat. Less

Undercarriage

Width of Shoe – XL 22.0 in 560.0 mm Less
Width of Shoe – LGP 30.0 in 760.0 mm Less
Shoes/Side – XL/LGP 40 40 Less
Track Gauge – XL 70.0 in 1770.0 mm Less
Track Gauge – LGP 79.0 in 2000.0 mm Less
Track on Ground – XL/LGP 104.0 in 2645.0 mm Less
Ground Contact Area (ISO 16754) – XL 5070.0 in2 3.27 m2 Less
Ground Contact Area (ISO 16754) – LGP 6912.0 in2 4.46 m2 Less
Track Rollers/Side – XL/LGP 8 8 Less
Ground Pressure (ISO 16754) – XL 5.77 psi 39.8 kPa Less
Ground Pressure (ISO 16754) – LGP 4.44 psi 30.6 kPa Less
Grouser Height – MS Shoe 1.9 in 48.0 mm Less
Grouser Height – ES Shoe 2.2 in 57.0 mm Less

Blades

Blade Type VPAT, VPAT Foldable* VPAT, VPAT Foldable* Less
Note *VPAT foldable blades have the same capacity and width as the XL/LGP VPAT blades. *VPAT foldable blades have the same capacity and width as the XL/LGP VPAT blades. Less
Blade Capacity – XL, VPAT 4.26 yd3 3.26 m3 Less
Blade Width Over End Bits – XL, VPAT 10.5 ft 3196.0 mm Less
Blade Width Over End Bits – LGP, VPAT 12.0 ft 3682.0 mm Less
Blade Capacity – LGP, VPAT 4.98 yd3 3.81 m3 Less

Ripper

Each Additional Shank 75.0 lb 34.0 kg Less
Maximum Penetration Force – LGP 10138.0 lb 45.1 kN Less
Maximum Penetration Force – XL 9480.0 lb 42.2 kN Less
Maximum Pry-out Force – LGP 37480.0 lb 166.7 kN Less
Maximum Pry-out Force – XL 37480.0 lb 166.7 kN Less
Pocket Spacing 35.3 in 896.0 mm Less
Shank Gauge 70.6 in 1792.0 mm Less
Shank Section 58.5 × 138 mm (2.3 × 5.4 in) 58.5 × 138 mm (2.3 × 5.4 in) Less
Weight with One Shank 1863.0 lb 845.0 kg Less
Type Fixed Parallelogram Parallelogram Less
Maximum Penetration – XL and LGP 14.2 in 360.0 mm Less
Number of Pockets 3 3 Less
Overall Beam Width 76.8 in 1951.0 mm Less
Beam Cross Section 165 × 211 mm (6.5 × 8.3 in) 165 × 211 mm (6.5 × 8.3 in) Less

Winch

Drum Capacity (optional rope) 220.0 ft 67.0 m Less
Optional Cable Size 0.87 in 22.0 mm Less
Maximum Bare Drum – Line Pull 50000.0 lbf 222.4 kN Less
Maximum Bare Drum – Line Speed 124.0 ft/min 38.0 m/min Less
Maximum Full Drum – Line Pull 26000.0 lbf 115.7 kN Less
Maximum Full Drum – Line Speed 230.0 ft/min 70.0 m/min Less
Cable Ferrule Size (O.D.) 2.13 in 54.0 mm Less
Rope Recommended Diameter 0.75 in 19.0 mm Less
Winch Drive Hydrostatic Hydrostatic Less
Winch Model PA50 PA50 Less
Note *Weight includes: pump, operator controls, oil, mounting brackets and spacers. *Weight includes: pump, operator controls, oil, mounting brackets and spacers. Less
Cable Ferrule Size (length) 2.63 in 67.0 mm Less
Winch Case Width 29.1 in 740.0 mm Less
Drum Capacity (recommended rope) 306.0 ft 93.0 m Less
Weight* 2000.0 lb 907.0 kg Less
Winch and Bracket Length 33.2 in 845.0 mm Less
Drum Diameter 8.0 in 205.0 mm Less
Drum Width 11.0 in 274.0 mm Less
Flange Diameter 18.0 in 457.0 mm Less

Standards

FOPS FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. Less
ROPS ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. Less
Brakes Brakes meet the standard ISO 10265:2008. Brakes meet the standard ISO 10265:2008. Less

Transmission – Travel Speed

Transmission Type Hydrostatic Hydrostatic Less
Forward 0-10 km/h (0-6.2 mph) 0-10 km/h (0-6.2 mph) Less
Reverse 0-10 km/h (0-6.2 mph) 0-10 km/h (0-6.2 mph) Less

Sustainability

Engine Emissions Fully complies with Tier 4 Final/Stage IV/Korea Tier 4 emission standards Fully complies with Tier 4 Final/Stage IV/Korea Tier 4 emission standards Less
Vibration Levels The hand/arm vibration of this machine is below 2.5 m/s2, for an experienced operator in a dozing application. The hand/arm vibration of this machine is below 2.5 m/s2, for an experienced operator in a dozing application. Less
Vibration Levels The whole body vibration information is available in Operation and Maintenance Manual SEBU8257. The whole body vibration information is available in Operation and Maintenance Manual SEBU8257. Less
Vibration Levels The whole body vibration information is available in Pocket Guide HEGQ3339 “Driving Down Vibration.” The whole body vibration information is available in Pocket Guide HEGQ3339 “Driving Down Vibration.” Less
Vibration Levels Operator’s seat meets input “spectral class EM6” according to ISO 7096:2000. Seat has a transmissibility factor of “SEAT<0.7.” Operator’s seat meets input “spectral class EM6” according to ISO 7096:2000. Seat has a transmissibility factor of “SEAT<0.7.” Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.3 kg of refrigerant which has a CO2 equivalent of 1.859 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.3 kg of refrigerant which has a CO2 equivalent of 1.859 metric tonnes. Less

Power and Efficiency

Designed for performance


Operator Station

Comfort and Productivity


Ease of Operation

Intuitive and precise


Emissions Technology

Proven, integrated solutions


Integrated Technologies

Monitor, manage and enhance job site operations


Equipped for the Job

Optimize your machine


Serviceability and Customer Support

When uptime counts


D6K2 Standard Equipment

POWER TRAIN
  • Cat C4.4 ACERT diesel engine turbocharged
  • Tier 4 Final/Stage IV/Korea Tier 4 Certified Engine with Aftertreatment
  • Aftercooler, Air to Air (ATAAC)
  • Glowplug starting aid
  • 3000 meter altitude operation capability without derating
  • Hydraulically driven, variable speed fan
  • Aluminum bar plate cooling system (radiator, power train, aftercooler)
  • Air cleaner with integrated precleaner, dust ejector and under hood air intake
  • Dual path, electronic control, closed-loop hydrostatic transmission
  • Electric fuel priming pump
  • Fuel/water separator
  • Automatic Traction Control
  • Programmable/selectable bi‑directional speed control
  • Engine Idle Shutdown
  • Auto Engine Speed Control

TECHNOLOGY PRODUCTS
  • Cat GRADE with Slope Assist
  • Cat Stable Blade
  • Cat Slope Indicate
  • Product Link ready cellular or satellite (Product Link licensing not available in all areas. Please consult your Cat dealer for details.)

UNDERCARRIAGE
  • SystemOne or Heavy Duty undercarriage
  • Center tread, sprocketed idler with SystemOne, standard idler with HD
  • Lifetime lubricated track rollers (8) and idlers
  • Carrier rollers (2)
  • Hydraulic track adjusters
  • Guards, front/rear guiding
  • Replaceable sprocket rim segments

HYDRAULICS
  • Three valve hydraulics
  • Load sensing hydraulics

ELECTRICAL
  • Horn
  • Back-up alarm
  • 12V converter, 10A
  • Diagnostic connector
  • Batteries, heavy duty, maintenance free, 900 CCA
  • Integrated lights (4 front, 2 rear)
  • 100 Amp alternator (24 volt)
  • 24V electric starter

OPERATOR ENVIRONMENT
  • ROPS/FOPS Cab
  • Integrated A/C with automatic temperature control
  • Seat, air suspended, cloth for cab
  • Seat belt, retractable 76 mm (3 in)
  • Foot pads, dash
  • Color graphic 178 mm (7 in)
  • Travel speed limiter, electronic
  • Engine RPM and gear display
  • Hour meter, electronic
  • Engine air cleaner service indicator, electronic
  • Water-in-fuel indicator, electronic
  • Throttle switch, rotary
  • Eco mode
  • Controls, seat mounted, fore/aft adjustment
  • Armrests, adjustable
  • Mirror, rearview, inside
  • Single pedal combining deceleration and braking functions
  • Independent forward/reverse speed settings
  • Power port, 12 volt
  • Coat hook
  • Storage compartment
  • Cup holder
  • Floor mat, rubber, heavy duty
  • Intermittent wiper
  • 12V radio ready (plug and play)

FLUIDS
  • Antifreeze coolant (–37° C/–34.6° F)
  • Extended life coolant

OTHER STANDARD EQUIPMENT
  • C-frame, variable pitch link, hydraulic cylinders and lines
  • Engine enclosures
  • Hinged radiator louvered grill
  • Swing-out radiator fan
  • Front pull device
  • Rigid drawbar
  • Vandalism protection
  • Ecology drains (engine, power train and implement oil, engine coolant)
  • Scheduled Oil Sampling (S∙O∙S) ports (engine, power train and implement oil)
  • Heavy duty crankcase guard

INSTRUCTIONS
  • Warning decals, ANSI, are included for machines in the U.S.A. only.

D6K2 Optional Equipment

POWER TRAIN
  • Fan, demand, reversing

UNDERCARRIAGE
  • XL, SystemOne
  • XL, Heavy Duty
  • LGP, SystemOne
  • LGP, Heavy Duty

TRACKS (40 SECTIONS)
  • Track Pairs, XL, SystemOne: – Track, 510 mm (20 in), Moderate Service, XL – Track, 510 mm (20 in), Extreme Service, XL – Track, 560 mm (22 in), Moderate Service, XL – Track, 560 mm (22 in), Extreme Service, XL
  • Track Pairs, XL, Heavy Duty: – Track, 510 mm (20 in), Extreme Service, XL – Track, 560 mm (22 in), Extreme Service, XL
  • Track Pairs, LGP, SystemOne: – Track, 760 mm (30 in), Moderate Service, LGP – Track, 760 mm (30 in), Extreme Service, LGP
  • Track Pairs, LGP, Heavy Duty: – Track, 760 mm (30 in), Extreme Service, LGP – Track, 760 mm (30 in), Self-Cleaning, LGP

TRACK GUIDING GUARDS
  • Guard, track guiding, center
  • Guard, track guiding, front/rear
  • Guard, track guiding, full length

OPERATOR ENVIRONMENT
  • Cab, Comfort Package
  • Cab, Comfort Package, Heavy Duty
  • Suspension seat, heated and ventilated with heated joystick handles
  • Visibility kit, single rear vision camera
  • Radio, AM/FM/AUX/USB/Bluetooth

HYDRAULICS
  • Hydraulic oil, bio

GUARDS AND PROTECTION
  • Cab, protection package
  • Screen, rear
  • Protection package, standard
  • Protection package, front
  • Protection package, heavy duty

BLADES
  • Blade, 3196 mm (126 in) ARO XL
  • Blade, 3196 mm (126 in) Foldable ARO XL
  • Blade, 3684 mm (145 in) ARO LGP
  • Blade, 3684 mm (145 in) Foldable ARO LGP
  • Mechanical blade pitch
  • Blade power pitch

REAR ATTACHMENTS
  • Drawbar
  • Ripper, straight teeth
  • Ripper, curved teeth
  • Counterweight, rear
  • Counterweight, additional slabs

REAR ATTACHMENT CONTROL
  • Ripper control
  • Winch control
  • Ripper and winch control
  • Ripper and Power Pitch control
  • Ripper, Winch and Power Pitch control

TECHNOLOGY PRODUCTS
  • AccuGrade Ready
  • Cat GRADE with 3D (available early 2017)
  • Product Link Cellular
  • Product Link Satellite
  • Product Link Cellular and Satellite

FUEL SYSTEMS
  • Fuel tank, fast fuel and refill ready

WEATHER PACKAGES AND STARTERS
  • Cold Weather Package, 120V
  • Cold Weather Package, 240V
  • Electrical insulated breather
  • Starter standard
  • Starter high speed, low temperature

FLUIDS
  • Antifreeze, –50° C (–58° F)

ELECTRICAL
  • Beacon, rotating

FIELD INSTALLED ATTACHMENTS
  • Winch and fairleads: – PA50 winch, variable speed – Fairlead, three rollers – Kit, conversion, 4th roller – Winch step

MAINTENANCE AND RELATED ATTACHMENTS
  • Shovel holder
  • Fuel pump, refilling
  • Oil change system, high speed