D6T (Tier 4 Final)

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

The Cat D6T dozer has earned a global reputation for outstanding versatility. The D6T has the pushing power you want for heavy dozing applications and the fine control you need for finish grading - all in one easy-to-transport machine. A choice of configurations, undercarriage and track, rear implements and blades give you multiple options to put together a machine ideally suited to the work you do day after day. Industry leading resale value helps you get the most from your equipment investment. The D6T meets U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 (Tier 4 Final) emission standards.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Flywheel Power 207.0 hp 154.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.0 in3 9.3 L Less
Emissions U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 (Tier 4 Final) U.S. EPA Tier 4 Final/EU Stage IV/Japan 2014 (Tier 4 Final) Less
Engine Power (Maximum) - ISO 14396 255.0 hp 190.0 kW Less
Engine Power (Maximum) - ISO 14396 (DIN) 258.0 hp 190.0 kW Less
Engine Power (Maximum) - SAE J1995 257.0 hp 192.0 kW Less
Net Power (Maximum) - ISO 9249/SAE J1349 241.0 hp 180.0 kW Less
Net Power (Maximum) - ISO 9249/SAE J1349 (DIN) 244.0 hp 180.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 207.0 hp 154.0 kW Less
Net Power (Rated) - ISO 9249/SAE J1349 (DIN) 210.0 hp 154.0 kW Less

Transmission

1.0 Forward 2.3 mph 3.7 km/h Less
1.5 Forward 3.0 mph 4.7 km/h Less
2.0 Forward 4.1 mph 6.5 km/h Less
2.5 Forward 5.1 mph 8.2 km/h Less
3.0 Forward 7.0 mph 11.3 km/h Less
1.0 Reverse 3.0 mph 4.8 km/h Less
1.5 Reverse 3.8 mph 6.1 km/h Less
2.0 Reverse 5.2 mph 8.3 km/h Less
2.5 Reverse 6.5 mph 10.5 km/h Less
3.0 Reverse 9.0 mph 14.4 km/h Less
0.5 Forward 1.7 mph 2.7 km/h Less
0.5 Reverse 2.2 mph 3.5 km/h Less
0.7 Forward 2.1 mph 3.3 km/h Less
0.7 Reverse 2.6 mph 4.2 km/h Less
1.7 Forward 3.6 mph 5.8 km/h Less
1.7 Reverse 4.6 mph 7.4 km/h Less
2.7 Forward 6.2 mph 10.0 km/h Less
2.7 Reverse 7.9 mph 12.7 km/h Less
Drawbar Pull - 0.5-1.0 Forward 86000.0 lb 382.0 kN Less
Drawbar Pull - 1.5-2.0 Forward 49800.0 lb 221.0 kN Less
Drawbar Pull - 2.5-3.0 Forward 26800.0 lb 119.0 kN Less
Drawbar Pull - 2.5-3.0 Forward 26800.0 lb 119.0 kN Less

Service Refill Capacities

Fuel Tank 108.7 gal 411.0 L Less
Cooling System 13.4 gal 51.0 L Less
Engine Crankcase 6.5 gal 24.6 L Less
Power Train 39.1 gal 148.0 L Less
Final Drives (each) 3.6 gal 13.5 L Less
Roller Frames (each) 6.6 gal 25.0 L Less
Pivot Shaft Compartment 1.3 gal 5.0 L Less
Hydraulic Tank 17.3 gal 65.5 L Less
DEF Tank 4.5 gal 17.1 L Less

Weights

Operating Weight 46263.0 lb 20985.0 kg Less
Operating Weight - LGP A 52954.0 lb 24020.0 kg Less
Shipping Weight - LGP S/A 43664.0 lb 19806.0 kg Less
Shipping Weight - XL A/SU 39138.0 lb 17753.0 kg Less
Shipping Weight - XW A/SU 40596.0 lb 18414.0 kg Less
Operating Weight - XL A 46791.0 lb 21306.0 kg Less
Operating Weight - XL SU 46263.0 lb 20985.0 kg Less
Operating Weight - XL VPAT 52167.0 lb 23663.0 kg Less
Shipping Weight - XL VPAT 47165.0 lb 21394.0 kg Less
Operating Weight - XW A 48922.0 lb 22191.0 kg Less
Operating Weight - XW SU 48034.0 lb 21788.0 kg Less
Operating Weight - XW VPAT 53170.0 lb 24118.0 kg Less
Shipping Weight - XW VPAT 45840.0 lb 20793.0 kg Less
Operating Weight - LGP S 50490.0 lb 22902.0 kg Less
Operating Weight - LGP VPAT 53651.0 lb 24336.0 kg Less
Shipping Weight - LGP VPAT 48521.0 lb 22009.0 kg Less

Undercarriage

Shoe Type Moderate Service Moderate Service Less
Grouser Height 2.6 in 65.0 mm Less
Pitch 8.0 in 203.0 mm Less
Ground Clearance 14.6 in 372.0 mm Less
Track Gauge - XL 74.0 in 1880.0 mm Less
Carrier Rollers/Side 1 1 Less
Ground Contact Area: (ISO 16754) - LGP 10122.0 in2 6.53 m2 Less
Ground Contact Area: (ISO 16754) - LGP VPAT 8684.0 in2 5.6 m2 Less
Ground Contact Area: (ISO 16754) - XL 5489.0 in2 3.54 m2 Less
Ground Contact Area: (ISO 16754) - XL VPAT 5489.0 in2 3.54 m2 Less
Ground Contact Area: (ISO 16754) - XW 7449.0 in2 4.81 m2 Less
Ground Contact Area: (ISO 16754) - XW VPAT 7909.0 in2 5.1 m2 Less
Ground Pressure: (ISO 16754) - LGP 4.99 psi 34.4 kPa Less
Ground Pressure: (ISO 16754) - LGP VPAT 6.2 psi 42.6 kPa Less
Ground Pressure: (ISO 16754) - XL 8.4 psi 58.1 kPa Less
Ground Pressure: (ISO 16754) - XL VPAT 9.5 psi 65.5 kPa Less
Ground Pressure: (ISO 16754) - XW 6.4 psi 44.5 kPa Less
Ground Pressure: (ISO 16754) - XW VPAT 6.7 psi 46.4 kPa Less
Oscillation at Front Idler - XL/XL VPAT 5.5 in 141.0 mm Less
Oscillation at Front Idler - XW 5.4 in 137.0 mm Less
Oscillation at Front Idler - XW VPAT/LGP/LGP VPAT 6.4 in 163.0 mm Less
Shoe Width - LGP 36.0 in 915.0 mm Less
Shoe Width - LGP VPAT 31.0 in 790.0 mm Less
Shoe Width - XL/XL VPAT 22.0 in 560.0 mm Less
Shoe Width - XW 30.0 in 760.0 mm Less
Shoe Width - XW VPAT 28.0 in 710.0 mm Less
Shoes/Side - XL/XW/XL VPAT 41 41 Less
Shoes/Side - XW VPAT/LGP/LGP VPAT 45 45 Less
Track Gauge - XL VPAT 84.0 in 2134.0 mm Less
Track Gauge - XW 80.0 in 2032.0 mm Less
Track Gauge - XW VPAT/LGP/LGP VPAT 90.0 in 2286.0 mm Less
Track Rollers/Side - XL/XW 7 7 Less
Track Rollers/Side - XW VPAT/LGP 8 8 Less
Track on Ground - XL/XW 112.0 in 2840.0 mm Less
Track on Ground - XW VPAT/LGP 128.0 in 3250.0 mm Less

Hydraulic Controls - Pressures

Maximum Operating Pressures - Non-VPAT 2800.0 psi 19300.0 kPa Less
Maximum Operating Pressures - VPAT 3125.0 psi 21550.0 kPa Less
Relief Pressures - Non-VPAT 3150.0 psi 21700.0 kPa Less
Relief Pressures - VPAT 3540.0 psi 24400.0 kPa Less
Steering 5800.0 psi 40000.0 kPa Less

Hydraulic Controls - Pump

Angle Cylinder Flow - VPAT 50.0 gal/min 190.0 L/min Less
Pump Output - Fan 25.0 gal/min 93.0 L/min Less
Pump Output - Implement 54.0 gal/min 205.0 L/min Less
Pump Output - Steering 52.0 gal/min 195.0 L/min Less
Lift Cylinder Flow 54.0 gal/min 205.0 L/min Less
Tilt Cylinder Flow 29.0 gal/min 110.0 L/min Less
Ripper Cylinder Flow 54.0 gal/min 205.0 L/min Less

Blades

Capacity - LGP A-Blade 6.82 yd3 5.22 m3 Less
Capacity - LGP S-Blade 4.83 yd3 3.7 m3 Less
Capacity - LGP VPAT-Blade 6.65 yd3 5.08 m3 Less
Capacity - XL A-Blade 5.14 yd3 3.93 m3 Less
Capacity - XL SU-Blade 6.94 yd3 5.31 m3 Less
Capacity - XL VPAT-Blade 6.19 yd3 4.73 m3 Less
Capacity - XW A-Blade 5.63 yd3 4.3 m3 Less
Capacity - XW SU-Blade 6.6 yd3 5.05 m3 Less
Capacity - XW VPAT-Blade 6.65 yd3 5.08 m3 Less
Width - LGP A-Blade 16.7 ft 5070.0 mm Less
Width - LGP S-Blade 13.3 ft 4040.0 mm Less
Width - LGP VPAT-Blade 13.7 ft 4160.0 mm Less
Width - XL A-Blade 13.7 ft 4160.0 mm Less
Width - XL SU-Blade 10.7 ft 3260.0 mm Less
Width - XL VPAT-Blade 12.8 ft 3880.0 mm Less
Width - XW A-Blade 14.8 ft 4500.0 mm Less
Width - XW SU-Blade 11.7 ft 3560.0 mm Less
Width - XW VPAT-Blade 13.7 ft 4160.0 mm Less

Ripper

Maximum Clearance Raised (under tip) 20.2 in 514.0 mm Less
Maximum Penetration Force 14747.0 lb 65.6 kN Less
Pocket Spacing 39.4 in 1000.0 mm Less
Pryout Force 26190.0 lb 116.5 kN Less
Ramp Angle 26 degrees 26 degrees Less
Shank Gauge 78.8 in 2000.0 mm Less
Shank Section 74 mm × 175 mm (2.9 in × 6.9 in) 74 mm × 175 mm (2.9 in × 6.9 in) Less
Weight - With One Shank 3302.0 lb 1498.0 kg Less
Type Fixed Parallelogram Fixed Parallelogram Less
Number of Pockets 3 3 Less
Overall Beam Width 87.0 in 2202.0 mm Less
Beam Cross Section 219 mm × 304 mm (8.8 in × 12 in) 219 mm × 304 mm (8.8 in × 12 in) Less
Maximum Penetration 18.0 in 457.0 mm Less
Weight - Each Additional Shank 161.0 lb 73.0 kg Less

Winch

Cable Ferrule Size (O.D. × Length) 54 mm × 67 mm (2.1 in × 2.6 in) 54 mm × 67 mm (2.1 in × 2.6 in) Less
Control Mechanical Mechanical Less
Maximum Bare Drum - Line Pull 89800.0 lb 40700.0 kg Less
Maximum Bare Drum - Line Speed 130.0 ft/min 39.6 m/min Less
Maximum Full Drum - Line Pull 76300.0 lb 34600.0 kg Less
Maximum Full Drum - Line Speed 224.0 ft/min 68.3 m/min Less
Rope Diameter - Optional 1.0 in 25.0 mm Less
Rope Diameter - Recommended 0.88 in 22.0 mm Less
Weight 2652.0 lb 1203.0 kg Less
Winch Drive Mechanical Mechanical Less
Winch Model PA56 PA56 Less
Oil Capacity 17.8 gal 67.0 L Less
Increased Tractor Length - XL/XW 20.4 in 516.0 mm Less
Increased Tractor Length - LGP 14.4 in 365.0 mm Less
Drum Diameter 10.0 in 254.0 mm Less
Drum Capacity - 22 mm (0.88 in) 288.7 ft 88.0 m Less
Drum Capacity - 25 mm (1.0 in) 219.8 ft 67.0 m Less

Standards

ROPS/FOPS Meets ROPS criteria 2008, ISO 3471:1994; FOPS (Falling Object Protective Structure) meets ISO 3449:2005 Level II Meets ROPS criteria 2008, ISO 3471:1994; FOPS (Falling Object Protective Structure) meets ISO 3449:2005 Level II Less
Cab Meets appropriate standards Meets appropriate standards Less
Brakes Brakes meet the International Standard ISO 10265:2008 Brakes meet the International Standard ISO 10265:2008 Less

Drive Train

Type Mechanical Mechanical Less

Power and Performance

Built to get the job done


Operator Environment

Comfort and productivity


Emissions Technology

Proven, integrated solutions


Integrated Technologies

Monitor, manage and enhance job site operations


Equipped for the Job

Optimize your machine


Special Arrangements

Purpose-built for performance


Safety

Designed with protection in mind


Sustainability

Built for the next generation


Serviceability and Customer Support

When uptime counts


D6T (Tier 4 Final) Standard Equipment

POWER TRAIN
  • C9.3 ACERT diesel engine
  • EPA/ARB Tier 4 Final/EU Stage IV/Japan 2014 (Tier 4 Final) certified engine
  • Air cleaner, Strata tube precleaner with dust ejection
  • Air filter with electronic service ind.
  • Aftercooler - Air to Air (ATAAC)
  • Coolant, extended life
  • Enhanced Auto Shift (EAS)
  • Fan, hydraulic
  • Final drives, single reduction planetary
  • Fuel priming pump, electric
  • Parking brake, electronic
  • Radiator, aluminum bar plate
  • Radiator, HD guard
  • Shift management: - Automatic directional and downshift - Controlled throttle, load compensated
  • Starting aid, ether, automatic
  • Torque divider
  • Transmission, electronically controlled powershift
  • Turbocharger, wastegate
  • Water separator

UNDERCARRIAGE
  • SystemOne
  • Carrier rollers
  • Clamp master link
  • Equalizer bar
  • Guards, end track guiding
  • Idlers, center tread, lifetime lubricated
  • Rollers, lifetime lubricated
  • Track, lifetime lubricated
  • Track roller frames, tubular
  • Track adjusters, hydraulic
  • Sprocket rim segments, replaceable

ELECTRICAL
  • Alarm, backup
  • Alternator, brushless
  • Batteries, two maintenance free 12V (1,400 cca) (24V system), heavy duty
  • Converter, two 10 amp 12V outlets
  • Connector, diagnostic
  • Electric start, 24V
  • Horn, forward warning
  • Hour meter, electronic

OPERATOR ENVIRONMENT
  • A/C, ROPS mounted condenser
  • Armrest, adjustable
  • Cab, ROPS/FOPS, sound suppressed, pressurized
  • Cupholders
  • Decelerator and brake pedals
  • Electro-hydraulics implement and steering controls
  • Six gauge cluster (engine coolant temperature, power train oil, hydraulic oil temperature, fuel level, engine rpm display/gear display, DEF level)
  • Foot pads, dash
  • Glove box
  • Heater
  • Hour meter, electronic
  • Mirror, rearview
  • Power train control module: - Throttle dial, electronic - Enhanced Auto Shift (EAS) control - Shift Management Dial
  • Radio ready
  • Seat, cloth, air-suspension
  • Seat belt, retractable 76 mm (3 in)
  • Wipers, two speed

OTHER STANDARD EQUIPMENT
  • CD ROM parts book
  • Engine enclosures, perforated
  • Front pull device
  • Guards, hinged bottom
  • Ground level service center with remote electrical disconnect and secondary shutdown switch and hour meter
  • Hood, perforated
  • Hydraulics, independent steering and work tool and fan pumps
  • Hydraulics, load sensing, dozer lift and tilt
  • Mounting, lift cylinder
  • Oil cooler, hydraulic
  • Product Link
  • Radiator doors, perforated, louvered, hinged
  • Stable Blade Control (SBC)
  • S·O·S sampling ports
  • Vandalism protection for fluid compartments and battery box

D6T (Tier 4 Final) Optional Equipment

POWER TRAIN
  • Drains, ecology, power train
  • Fan, auto reversing
  • Oil change system, power train
  • Fuel system, fast fill
  • Precleaner with screen
  • Thermal shield including insulated CEM

UNDERCARRIAGE
  • XL machines
  • XW machines
  • LGP machines
  • XL VPAT machines
  • XW VPAT machines
  • LGP VPAT machines
  • Track Pairs (XL Non-VPAT Roller Frame, 41 Section): - Moderate Service Shoes (SystemOne) • 560 mm (22 in) • 610 mm (24 in) - Moderate Service Shoes (Heavy Duty) • 560 mm (22 in) • 610 mm (24 in) - Extreme Service Shoes (SystemOne) • 560 mm (22 in) • 610 mm (24 in) • 610 mm (24 in) Clipped • 560 mm (22 in) Center Hole • 610 mm (24 in) Center Hole - Extreme Service Shoes (Heavy Duty) • 560 mm (22 in) • 610 mm (24 in) • 610 mm (24 in) Trapezoidal
  • Track Pairs (XW Non-VPAT Roller Frame, 41 Section): - Moderate Service Shoes (SystemOne) • 610 mm (24 in) • 760 mm (30 in) • 710 mm (28 in) - Moderate Service Shoes (Heavy Duty) • 610 mm (24 in) • 760 mm (30 in) - Extreme Service Shoes (SystemOne) • 610 mm (24 in) • 610 mm (24 in) Clipped • 760 mm (30 in) • 760 mm (30 in) Center Hole - Extreme Service Shoes (Heavy Duty) • 610 mm (24 in) • 760 mm (30 in) • 760 mm (30 in) Trapezoidal
  • Track Pairs (LGP Non-VPAT Roller Frame, 45 Section): - Moderate Service Shoes (SystemOne) • 910 mm (36 in) - Moderate Service Shoes (Heavy Duty) • 910 mm (36 in) - Extreme Service Shoes (SystemOne) • 910 mm (36 in) • 760 mm (30 in) Center Hole • 910 mm (36 in) Center Hole - Extreme Service Shoes (Heavy Duty) • 760 mm (30 in) • 760 mm (30 in) Trapezoidal • 910 mm (36 in) Trapezoidal - Self Cleaning Track (Heavy Duty) • 990 mm (39 in)
  • Track Pairs (XL VPAT Roller Frame, 41 Section): - Moderate Service Shoes (SystemOne) • 560 mm (22 in) - Moderate Service Shoes (Heavy Duty) • 560 mm (22 in) - Extreme Service Shoes (SystemOne) • 560 mm (22 in) • 560 mm (22 in) Center Hole • 610 mm (24 in) Offset • 610 mm (24 in) Offset, Clipped - Extreme Service Shoes (Heavy Duty) • 560 mm (22 in)
  • Track Pairs (XW VPAT Roller Frame, 41 Section): - Moderate Service Shoes (SystemOne) • 610 mm (24 in) • 710 mm (28 in) • 710 mm (28 in) Clipped - Moderate Service Shoes (Heavy Duty) • 610 mm (24 in) • 710 mm (28 in) • 710 mm (28 in) Trapezoidal - Extreme Service Shoes (SystemOne) • 610 mm (24 in) • 610 mm (24 in) Clipped • 710 mm (28 in) • 610 mm (24 in) Center Hole - Extreme Service Shoes (Heavy Duty) • 610 mm (24 in) • 710 mm (28 in)
  • Track Pairs (LGP VPAT Roller Frame, 45 Section): - Offset Moderate Service Shoes (SystemOne) • 790 mm (31 in) - Offset Moderate Service Shoes (Heavy Duty) • 790 mm (31 in) - Offset Extreme Service Shoes (SystemOne) • 790 mm (31 in)

HYDRAULICS
  • Control arrangement - ripper
  • Control arrangement - winch
  • Control arrangement - ripper/winch

STARTERS, BATTERIES AND ALTERNATORS
  • Alternator, 150 amp
  • Alternator, 150 amp, ducted
  • Heater, engine coolant, 120V
  • Starter, heavy duty

ELECTRICAL
  • Lights 6, basic
  • Lights 10, premium

OPERATOR ENVIRONMENT
  • Camera, rear vision
  • Glass, dual pane and precleaner
  • Standard Plus seat: - Cloth, heated cushions, air suspension
  • Premium seat: - Cloth with leather bolsters - Heated and ventilated cushions - Air suspension

TECHNOLOGY PRODUCTS
  • AccuGrade Ready
  • Product Link Cellular
  • Product Link Satellite

GUARDS
  • Guard, rear tractor
  • Guard, final drive, clamshell
  • Guard, final drive seals
  • Guard, idler seals
  • Heavy duty guard package
  • Hitch, front
  • Screen, rear cab
  • Sweeps package
  • Towing device, pull-hook

TRACK GUIDING GUARD ARRANGEMENTS (SystemOne)
  • Guide, track, moderate service
  • Guide/guard, track, full length

OTHER ATTACHMENTS
  • Counterweights and drawbars
  • Counterweight, rear
  • Counterweight, rear slab
  • Counterweight, additional
  • Drawbar, rigid short
  • Drawbar, rigid long

WINCH ARRANGEMENTS
  • PA56 winch package, standard speed
  • PA56 winch package, slow speed
  • Fairlead, 3 rollers
  • Fourth roller

BLADES
  • VPAT XL, Bulldozer
  • VPAT XW, Bulldozer
  • VPAT LGP, Bulldozer
  • 6SU XL
  • 6SU XL, Landfill
  • 6SU XW
  • 6SU XW, Landfill
  • 6A XL
  • 6A XW
  • 6A LGP
  • 6S LGP
  • 6S LGP, Landfill

GROUND ENGAGING TOOLS
  • Ripper, multi-shank
  • Tooth, multi-shank ripper
  • Tooth, straight, 1 shank
  • Teeth, straight, set of 2
  • Teeth, straight, set of 3

MISCELLANEOUS
  • Seal group

SPECIAL ARRANGEMENTS
  • Forestry Arrangement
  • Waste Handling Arrangement
  • Waste Handling Arrangement VPAT

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers