D9T WH

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Factory installed guarding and debris-resistant features help protect vital machine components to maximize service life and uptime. Its versatility makes the D9T Waste Handler a powerful and highly maneuverable machine for dozing and compacting waste, as well as an ideal fine grading machine to place just the right depth of cover material.

Engine

Units:
Engine Model Cat® C18 ACERT™ Cat® C18 ACERT™ Less
Flywheel Power 436.0 hp 325.0 kW Less
Global Emissions U.S. EPA Tier 4 Final/EU Stage IV; Tier 2/Stage II Equivalent; Tier 3/Stage IIIA Equivalent U.S. EPA Tier 4 Final/EU Stage IV; Tier 2/Stage II Equivalent; Tier 3/Stage IIIA Equivalent Less
Net SAE J1349/ISO 9249 – Tier 4 Final/Stage IV (Serial Number Prefix: REX) 436.0 hp 325.0 kW Less
Net SAE J1349/ISO 9249 – Tier 2/Stage II Equivalent (Serial Number Prefix: TWG) 410.0 hp 306.0 kW Less
Net SAE J1349/ISO 9249 – Tier 3/Stage IIIA Equivalent (Serial Number Prefix: TWG) 410.0 hp 306.0 kW Less

Operating Weight

(Serial Number Prefix: REX) 110471.0 lb 50109.0 kg Less
(Serial Number Prefix: TWG) 109705.0 lb 49761.0 kg Less

Weights

Operating Weight 110471.0 lb 50109.0 kg Less

D9T WH (Serial Prefix: TWG)

Engine Emission Standards Tier 2/Stage II Equivalent; Tier 3/Stage IIIA Equivalent Tier 2/Stage II Equivalent; Tier 3/Stage IIIA Equivalent Less
Net Power SAE J1349/ISO 9249 410.0 hp 306.0 kW Less
Operating Weight 109705.0 lb 49761.0 kg Less
Engine Model C18 ACERT C18 ACERT Less
Rated Engine RPM 1833.0 rpm 1833.0 rpm Less
No. of Cylinders 6 6 Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1106.0 in3 18.1 L Less
Track Rollers (each side) 8 8 Less
Width of Standard Track Shoe 2.0 ft 610.0 mm Less
Length of Track on Ground 11.4 ft 3.47 m Less
Ground Contact Area (with Standard Shoe) 6569.0 in2 4.24 m2 Less
Track Gauge 7.4 ft 2.25 m Less
General Dimensions: Height (Stripped Top) 12.1 ft 3.69 m Less
General Dimensions: Height (To Top of ROPS Canopy) 13.1 ft 4.0 m Less
General Dimensions: Height (To Top of ROPS Cab) 12.5 ft 3.82 m Less
General Dimensions: Overall Length (without Blade and without Drawbar) 16.1 ft 4.91 m Less
General Dimensions: Overall Length (SU Landfill Blade) 22.5 ft 6.86 m Less
General Dimensions: Width (over Trunnion) 10.8 ft 3.3 m Less
General Dimensions: Width (without Trunnion – Standard Shoe) 9.4 ft 2.88 m Less
General Dimensions: Ground Clearance 1.9 ft 596.0 mm Less
Fuel Tank Refill Capacity 235.0 gal 889.0 L Less
DEF Tank Capacity N/A N/A Less

D9T WH (Serial Prefix: REX)

Engine Emission Standards Tier 4 Final/Stage IV Tier 4 Final/Stage IV Less
Net Power SAE J1349/ISO 9249 436.0 hp 325.0 kW Less
Operating Weight 110471.0 lb 50109.0 kg Less
Engine Model C18 ACERT C18 ACERT Less
Rated Engine RPM 1800.0 rpm 1800.0 rpm Less
No. of Cylinders 6 6 Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1106.0 in3 18.1 L Less
Track Rollers (each side) 8 8 Less
Width of Standard Track Shoe 2.0 ft 610.0 mm Less
Length of Track on Ground 11.4 ft 3.47 m Less
Ground Contact Area (with Standard Shoe) 6569.0 in2 4.24 m2 Less
Track Gauge 7.4 ft 2.25 m Less
General Dimensions: Height (Stripped Top) 12.1 ft 3.69 m Less
General Dimensions: Height (To Top of ROPS Canopy) 13.1 ft 4.0 m Less
General Dimensions: Height (To Top of ROPS Cab) 12.5 ft 3.82 m Less
General Dimensions: Overall Length (without Blade and without Drawbar) 16.1 ft 4.91 m Less
General Dimensions: Overall Length (SU Landfill Blade) 22.5 ft 6.86 m Less
General Dimensions: Width (over Trunnion) 10.8 ft 3.3 m Less
General Dimensions: Width (without Trunnion – Standard Shoe) 9.4 ft 2.88 m Less
General Dimensions: Ground Clearance 1.9 ft 596.0 mm Less
Fuel Tank Refill Capacity 217.0 gal 821.0 L Less
DEF Tank Capacity 9.5 gal 36.0 L Less

Transmission

1 Forward 2.4 mph 3.9 km/h Less
2 Forward 4.2 mph 6.8 km/h Less
3 Forward 7.3 mph 11.7 km/h Less
1 Reverse 2.9 mph 4.7 km/h Less
2 Reverse 5.2 mph 8.4 km/h Less
3 Reverse 8.9 mph 14.3 km/h Less
1 Forward – Drawbar Pull (1000) 161.0 lbf 716.5 N Less
2 Forward – Drawbar Pull (1000) 90.0 lbf 400.5 N Less
3 Forward – Drawbar Pull (1000) 50.0 lbf 222.5 N Less

Blades with Trash Rack – 9SU

Capacity 37.6 yd3 28.8 m3 Less
Width** 14.3 ft 4354.0 mm Less
Height 9.3 ft 2834.0 mm Less
Weight*** 11499.0 lb 5216.0 kg Less
Note **Including standard end bits. **Including standard end bits. Less
Note ***Weight includes: trash rack, edges and end bits. ***Weight includes: trash rack, edges and end bits. Less

Blades with Trash Rack – 9U

Capacity 43.8 yd3 33.5 m3 Less
Width** 15.4 ft 4686.0 mm Less
Height 9.3 ft 2827.0 mm Less
Weight*** 12974.0 lb 5885.0 kg Less
Note **Including standard end bits. **Including standard end bits. Less
Note ***Weight includes: trash rack, edges and end bits. ***Weight includes: trash rack, edges and end bits. Less

Blades with Trash Rack – 9U*

Capacity 50.8 yd3 38.8 m3 Less
Width** 18.1 ft 5522.0 mm Less
Height 9.1 ft 2759.0 mm Less
Weight*** 10756.0 lb 4879.0 kg Less
Note *Available through Cat Work Tools. *Available through Cat Work Tools. Less
Note **Including standard end bits. **Including standard end bits. Less
Note ***Weight includes: trash rack, edges and end bits. ***Weight includes: trash rack, edges and end bits. Less

Hydraulic Controls

Pump Type Piston-type pump geared from flywheel Piston-type pump geared from flywheel Less
Pump Output (Steering) 102.0 gal/min 387.0 L/min Less
Pump Output (Implement) 60.0 gal/min 226.0 L/min Less
Tilt Cylinder Rod End Flow 37.0 gal/min 140.0 L/min Less
Tilt Cylinder Head End Flow 50.0 gal/min 188.0 L/min Less
Lift Cylinder Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Tilt Cylinder Relief Valve Setting 2800.0 psi 19300.0 kPa Less
Ripper (Lift) Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Ripper (Pitch) Relief Valve Setting 3800.0 psi 26200.0 kPa Less
Steering System Pressure 5875.0 psi 40500.0 kPa Less
Tank Capacity 23.5 gal 89.0 L Less

Engine and Emissions Technology

Power and reliability to help you move more.


Cooling System

Superior cooling keeps you moving in the most demanding work conditions.


Power Train

Power and control to efficiently move more material.


Structure

Engineered for maximum production and service life.


Undercarriage

Designed for optimized machine balance and best performance at your site.


Debris Resistant Features

A commitment of long life and quality for our waste handling customers.


Optional Waste Handling Attachments

Enhanced landfill performance.


Operator Station

Designed for your comfort, convenience, and productivity.


Sustainability

Thinking about your legacy for future generations.


Integrated Technologies

Monitor, manage, and enhance job site operations.


Serviceability

Reduce service time to increase your uptime.


Customer Support

When uptime counts.