D8T WH

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From pushing trash to spreading cover, and cell construction to closing, Cat® Waste Handlers are designed and manufactured from the frame up to take on the demands of landfill work.

Engine

Units:
Engine Model Cat C15 ACERT™ Cat C15 ACERT™ Less
Flywheel Power 335.0 hp 252.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.75 in 172.0 mm Less
Displacement 928.0 in3 15.2 L Less
Emissions Tier 4 Final/Stage IV/Korea Tier 4 Tier 4 Final/Stage IV/Korea Tier 4 Less
Net Power (Rated) – 1,900 rpm: ISO 9249/SAE J1349 312.0 hp 233.0 kW Less
Net Power (Rated) – 1,900 rpm: ISO 9249/SAE J1349 (DIN) 317.0 hp 233.0 kW Less
Net Power (Maximum) – 1,700 rpm: ISO 9249/SAE J1349 335.0 hp 252.0 kW Less
Net Power (Maximum) – 1,700 rpm: ISO 9249/SAE J1349 DIN 343.0 hp 252.0 kW Less
Note All non road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non road Tier 4 Interim and Final, Stage IIIB and IV, and Korea Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm EPA/10 ppm EU (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.5 kg of refrigerant which has a CO2 equivalent of 3.575 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.5 kg of refrigerant which has a CO2 equivalent of 3.575 metric tonnes. Less

Weights

Operating Weight 86710.0 lb 39366.0 kg Less

Operating Weight

Standard Waste Handler 86710.0 lb 39366.0 kg Less
LGP Waste Handler 91600.0 lb 41586.0 kg Less

Shipping Weight

Standard Waste Handler 73400.0 lb 33324.0 kg Less
LGP Waste Handler 77900.0 lb 35367.0 kg Less

Dimensions – Standard

Height (to top of roof-mounted precleaner) 145.2 in 3706.0 mm Less
Length Basic Tractor (with striker bars with two counterweights)* 206.4 in 5256.0 mm Less
Length of Basic Tractor (tag link trunnion to tip of rear grouser)* 183.0 in 4647.0 mm Less
Height of Grouser 3.1 in 78.0 mm Less
Track Gauge 82.0 in 2083.0 mm Less
Width of Tractor (over trunnions) 120.4 in 3057.0 mm Less
Without Trunnions (standard shoe width) 106.0 in 2693.0 mm Less
Machine Height (from grouser tip) – Exhaust Stack 136.7 in 3472.0 mm Less
Machine Height (from grouser tip) – EROPS (to top of railing) 140.4 in 3566.0 mm Less
Machine Height (from grouser tip) – Length of Track on Ground 126.2 in 3206.0 mm Less
Machine Height (from grouser tip) – Ground Clearance 24.1 in 613.0 mm Less
Note *With the following attachments add: SU Blade 1844 mm/72.6 in; U Blade 2241 mm/88.2 in; Drawbar 406 mm/16.0 in. *With the following attachments add: SU Blade 1844 mm/72.6 in; U Blade 2241 mm/88.2 in; Drawbar 406 mm/16.0 in. Less

Dimensions – Non-Suspended

Height (to top of roof-mounted precleaner) 145.2 in 3706.0 mm Less
Length Basic Tractor (with striker bars with two counterweights)* 206.4 in 5256.0 mm Less
Length of Basic Tractor (tag link trunnion to tip of rear grouser)* 183.0 in 4647.0 mm Less
Height of Grouser 3.1 in 78.0 mm Less
Track Gauge 82.0 in 2083.0 mm Less
Width of Tractor (over trunnions) 120.4 in 3057.0 mm Less
Without Trunnions (standard shoe width) 106.0 in 2693.0 mm Less
Machine Height (from grouser tip) – Exhaust Stack 136.3 in 3463.0 mm Less
Machine Height (from grouser tip) – EROPS (to top of railing) 140.7 in 3575.0 mm Less
Machine Height (from grouser tip) – Length of Track on Ground 128.3 in 3258.0 mm Less
Machine Height (from grouser tip) – Ground Clearance 23.8 in 606.0 mm Less
Note *With the following attachments add: SU Blade 1844 mm/72.6 in; U Blade 2241 mm/88.2 in; Drawbar 406 mm/16.0 in. *With the following attachments add: SU Blade 1844 mm/72.6 in; U Blade 2241 mm/88.2 in; Drawbar 406 mm/16.0 in. Less

Dimensions – LGP

Height (to top of roof-mounted precleaner) 145.2 in 3706.0 mm Less
Length Basic Tractor (with striker bars with two counterweights)* 206.4 in 5256.0 mm Less
Length of Basic Tractor (tag link trunnion to tip of rear grouser)* 183.0 in 4647.0 mm Less
Height of Grouser 3.1 in 78.0 mm Less
Track Gauge 92.0 in 2337.0 mm Less
Width of Tractor (over trunnions) 130.4 in 3311.0 mm Less
Without Trunnions (standard shoe width) 130.0 in 3302.0 mm Less
Machine Height (from grouser tip) – Exhaust Stack 129.7 in 3295.0 mm Less
Machine Height (from grouser tip) – EROPS (to top of railing) 140.4 in 3566.0 mm Less
Machine Height (from grouser tip) – Length of Track on Ground 126.2 in 3206.0 mm Less
Machine Height (from grouser tip) – Ground Clearance 24.1 in 613.0 mm Less
Note *With the following attachments add: SU Blade 1844 mm/72.6 in; U Blade 2241 mm/88.2 in; Drawbar 406 mm/16.0 in. *With the following attachments add: SU Blade 1844 mm/72.6 in; U Blade 2241 mm/88.2 in; Drawbar 406 mm/16.0 in. Less

Blades – Capacity (SAE J1265)

8 SU Landfill 25.6 yd3 19.6 m3 Less
8 U Landfill 27.7 yd3 21.2 m3 Less
8 SU LGP Landfill 28.9 yd3 22.1 m3 Less

Blades – Width (over end bits)

8 SU Landfill 12.9 ft 3931.0 mm Less
8 U Landfill 13.9 ft 4251.0 mm Less
8 SU LGP Landfill 14.9 ft 4531.0 mm Less

Transmission

1 Forward 2.1 mph 3.4 km/h Less
2 Forward 3.8 mph 6.1 km/h Less
3 Forward 6.6 mph 10.6 km/h Less
1 Reverse 2.8 mph 4.5 km/h Less
2 Reverse 5.0 mph 8.0 km/h Less
3 Reverse 8.8 mph 14.2 km/h Less

Durability

  • Specialized guarding throughout the machine helps protect major components like the chassis, fuel tank and hydraulic tank from impact and airborne debris.
  • Final drive guarding helps prevent wire wrap and helps keep dirt and debris away from the Duo-Cone™ seals.
  • Pivot shaft seal guards help prevent debris from entering and damaging seals.
  • Striker bars help prevent debris from damaging the machine, and added seals help reduce the amount of material entering engine and transmission compartments.
  • Rotating bushings on tilt cylinders helps wrapping material to roll off hoses.
  • Heavy duty hinged radiator guard protects radiator and fan from penetration by material coming straight in or from under the blade.
  • Cooling system designed for high debris environments, with automatic reversing fan and swing-out access for cleanout with an air wand.
  • Laminated thermal shields and insulated Clean Emissions Module.
  • Hinged belly guard for easy cleaning.
  • Landfill blades and center-hole track shoes help you optimize your waste handler for the job.
  • Lights mounted up and away from main debris area for protection, while still giving you plenty of light on the work area.

Ease of Operation

  • Comfortable, quiet operator station with excellent visibility and air handling features to help keep dust out/provide air filtration.
  • Enhanced AutoShift allows your operator to select optimum ground speed for the job and helps save fuel by automatically choosing the more efficient gear based on load.
  • Low effort, responsive controls for precision and ease of operation.
  • Selectable electro-hydraulic maps let you set implement response to match operator preferences and application.
  • Rear vision camera available to enhance visibility behind the machine.
  • Meets U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 emission standards with emissions technology that is transparent – no action required from the operator, no stopping for regeneration.

Technology

  • Cat Slope Indicate (Standard) shows cross slope and mainfall on the primary machine display to help operators work more confidently.
  • Cat GRADE with 3D (Optional) is an integrated grade control system that helps operators grade with more accuracy and efficiency. Antennas mount on top of the cab – not on the blade – so they are safely out of the way of landfill debris.
  • Cat AccuGrade™ (Optional) is a dealer-installed aftermarket grade-control system that provides increased grading versatility and the ability to scale capacity to changing needs, providing a choice of lasers for 2D flat-plane and slope work, Global Navigation Satellite System (GNSS) control for complex 3D cuts and contours, and/or systems using a Universal Total Station (UTS) for fine and finish grading.
  • Cat AccuGrade Ready Option (ARO) (Optional) allows you to easily install or upgrade to Cat AccuGrade 2D and 3D grade-control systems to add versatility and resale value to your machine.
  • Remote monitoring with Product Link™*/VisionLink® helps you manage your fleet more effectively and profitably.
*Product Link not available in all areas. Please consult your Cat dealer for details.