D6T WH (Tier 4 Interim/Stage IIIB)

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The Cat® D6T Waste Handler has earned a reputation for best-in-class versatility, productivity and resale value. Landfill customers choose the D6T WH because it excels at multiple tasks from pushing trash and spreading cover to cell construction and closing. Cat waste handlers are designed and built from the frame up to handle the demands of landfill work – and they do it with industry leading comfort and reliability. The D6T WH meets U.S. Tier 4 Interim/EU Stage IIIB emission standards.

Engine

Units:
Engine Model Cat® C9.3 ACERT™ Cat® C9.3 ACERT™ Less
Flywheel Power 205.0 hp 153.0 kW Less
Bore 4.5 in 115.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 567.0 in3 9.3 L Less
Emissions U.S. Tier 4 Interim/EU Stage IIIB U.S. Tier 4 Interim/EU Stage IIIB Less
Engine Power – ISO 14396 227.0 hp 169.0 kW Less
Engine Power – ISO 14396 (DIN) 230.0 hp 169.0 kW Less
Gross Power – SAE J1995 229.0 hp 171.0 kW Less
Net Power – 80/1269/EEC 205.0 hp 153.0 kW Less
Net Power – ISO 9249 205.0 hp 153.0 kW Less
Net Power – ISO 9249 (DIN) 208.0 hp 153.0 kW Less
Net Power – SAE J1349 205.0 hp 153.0 kW Less

Service Refill Capacities

Cooling System 17.0 gal 64.4 L Less
Engine Crankcase 6.5 gal 24.6 L Less
Final Drives (each) 3.6 gal 13.5 L Less
Hydraulic Tank 17.3 gal 65.5 L Less
Pivot Shaft Compartment 1.3 gal 5.0 L Less
Powertrain 39.1 gal 148.0 L Less
Roller Frames (each) 6.6 gal 25.0 L Less
Fuel Tank 112.0 gal 425.0 L Less

Weights

Operating Weight 54791.0 lb 24905.0 kg Less
Operating Weight – LGP A 57066.0 lb 25939.0 kg Less
Operating Weight – LGP S 54791.0 lb 24905.0 kg Less
Operating Weight – LGP VPAT 59457.0 lb 27026.0 kg Less
Operating Weight – XL A 51586.0 lb 23448.0 kg Less
Operating Weight – XL SU 51121.0 lb 23237.0 kg Less
Operating Weight – XW A 53900.0 lb 24500.0 kg Less
Operating Weight – XW SU 53286.0 lb 24221.0 kg Less
Operating Weight – XW VPAT 58397.0 lb 26544.0 kg Less
Shipping Weight – LGP A 48365.0 lb 21984.0 kg Less
Shipping Weight – LGP S 48365.0 lb 21984.0 kg Less
Shipping Weight – LGP VPAT 52147.0 lb 23703.0 kg Less
Shipping Weight – XL A 44084.0 lb 20038.0 kg Less
Shipping Weight – XL SU 44084.0 lb 20038.0 kg Less
Shipping Weight – XW A 46191.0 lb 20996.0 kg Less
Shipping Weight – XW SU 46191.0 lb 20996.0 kg Less
Shipping Weight – XW VPAT 51095.0 lb 23225.0 kg Less

Undercarriage

Carrier Rollers/Side 1 1 Less
Ground Clearance 15.0 in 384.0 mm Less
Ground Contact Area – LGP 9223.0 in2 5.95 m2 Less
Ground Contact Area – LGP VPAT 7905.0 in2 5.1 m2 Less
Ground Contact Area – XL 4929.0 in2 3.18 m2 Less
Ground Contact Area – XW 6680.0 in2 4.31 m2 Less
Ground Contact Area – XW VPAT 6246.0 in2 4.03 m2 Less
Ground Pressure – LGP 4.86 psi 33.5 kPa Less
Ground Pressure – LGP VPAT 6.2 psi 42.8 kPa Less
Ground Pressure – XL 8.3 psi 57.2 kPa Less
Ground Pressure – XW 6.4 psi 43.9 kPa Less
Ground Pressure – XW VPAT 7.5 psi 52.0 kPa Less
Grouser Height 2.6 in 65.0 mm Less
Oscillation at Front Idler – LGP/LGP VPAT 4.6 in 117.0 mm Less
Oscillation at Front Idler – XL/XW VPAT 4.0 in 103.0 mm Less
Oscillation at Front Idler – XW 3.9 in 100.0 mm Less
Pitch 8.0 in 203.0 mm Less
Shoe Type Moderate Service Moderate Service Less
Shoes/Side – LGP 45 45 Less
Shoes/Side – XL/XW 41 41 Less
Track Gauge – XL 74.0 in 1880.0 mm Less
Track Gauge – XW 80.0 in 2032.0 mm Less
Track Gauge – XW VPAT/LGP/LGP VPAT 90.0 in 2286.0 mm Less
Track Rollers/Side – LGP 8 8 Less
Track Rollers/Side – XL/XW 7 7 Less
Track on Ground – LGP 128.0 in 3250.0 mm Less
Track on Ground – XL/XW 112.0 in 2840.0 mm Less
Width of Shoe – LGP 36.0 in 915.0 mm Less
Width of Shoe – LGP VPAT 31.0 in 790.0 mm Less
Width of Shoe – XL 22.0 in 560.0 mm Less
Width of Shoe – XW 30.0 in 760.0 mm Less
Width of Shoe – XW VPAT 28.0 in 710.0 mm Less

Blades

Capacity – LGP S-Blade 12.3 yd3 9.4 m3 Less
Capacity – LGP VPAT-Blade 5.5 yd3 4.2 m3 Less
Capacity – XL SU-Blade 14.3 yd3 11.2 m3 Less
Capacity – XW SU-Blade 14.3 yd3 11.2 m3 Less
Capacity – XW VPAT-Blade 6.7 yd3 5.1 m3 Less
Width – LGP S-Blade 13.3 ft 4040.0 mm Less
Width – LGP VPAT-Blade 13.7 ft 4160.0 mm Less
Width – XL SU-Blade 10.7 ft 3260.0 mm Less
Width – XW SU-Blade 11.7 ft 3560.0 mm Less
Width – XW VPAT-Blade 13.7 ft 4160.0 mm Less

Rippers

Beam Cross Section 219 × 254 mm (8.8 × 10 in) 219 × 254 mm (8.8 × 10 in) Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 20.2 in 514.0 mm Less
Maximum Penetration 18.0 in 457.0 mm Less
Maximum Penetration Force 14557.0 lb 6603.0 kg Less
Number of Pockets 3 3 Less
Overall Beam Width 87.0 in 2202.0 mm Less
Pocket Spacing 39.4 in 1000.0 mm Less
Pryout Force 20137.0 lb 9134.0 kg Less
Ramp Angle 26.0 Degrees 26.0 Degrees Less
Shank Gauge 78.8 in 2000.0 mm Less
Shank Section 74 mm × 175 mm (2.9 in × 6.9 in) 74 mm × 175 mm (2.9 in × 6.9 in) Less
Type Fixed Parallelogram Fixed Parallelogram Less
Weight – Each Additional Shank 163.0 lb 74.0 kg Less
Weight – With One Shank 3606.0 lb 1634.0 kg Less

Transmission

1.5 Forward 2.3 mph 3.8 km/h Less
1.5 Reverse 3.0 mph 4.8 km/h Less
2.5 Forward 4.1 mph 6.6 km/h Less
2.5 Reverse 5.2 mph 8.4 km/h Less
3.5 Forward 7.1 mph 11.4 km/h Less
3.5 Reverse 9.0 mph 14.6 km/h Less
Drawbar Pull – 1.5 Forward 79910.0 lb 355.5 kN Less
Drawbar Pull – 2.0 Forward 46410.0 lb 206.4 kN Less
Drawbar Pull – 2.5 Forward 46410.0 lb 206.4 kN Less
Drawbar Pull – 3.0 Forward 25360.0 lb 113.0 kN Less
Drawbar Pull – 3.5 Forward 25360.0 lb 113.0 kN Less
2.0 Forward 3.2 mph 5.1 km/h Less
3.0 Forward 5.3 mph 8.5 km/h Less
2.0 Reverse 4.1 mph 6.6 km/h Less
3.0 Reverse 5.3 mph 8.5 km/h Less

Standards

Brakes Brakes meet the International Standard ISO 10265:2008. Brakes meet the International Standard ISO 10265:2008. Less
Cab Meets appropriate standards as listed below. Meets appropriate standards as listed below. Less
ROPS/FOPS ROPS meets criteria ISO 3471:1994, 2008 FOPS meets ISO 3449:1992, 2005 Level II ROPS meets criteria ISO 3471:1994, 2008 FOPS meets ISO 3449:1992, 2005 Level II Less

Hydraulic Controls – Pump

Angle Cylinder Flow – VPAT 45.0 gal/min 170.0 L/min Less
Lift Cylinder Flow 50.0 gal/min 190.0 L/min Less
Pump Output – Fan 25.0 gal/min 93.0 L/min Less
Pump Output – Implement 54.0 gal/min 205.0 L/min Less
Pump Output – Steering 52.0 gal/min 195.0 L/min Less
RPM at Rated Engine Speed – Fan 2135.0 RPM 2135.0 RPM Less
RPM at Rated Engine Speed – Implement 2135.0 RPM 2135.0 RPM Less
RPM at Rated Engine Speed – Steering 2854.0 RPM 2854.0 RPM Less
Ripper Cylinder Flow 50.0 gal/min 190.0 L/min Less
Tilt Cylinder Flow 29.0 gal/min 110.0 L/min Less

Hydraulic Controls – Main Relief Valve

Pressure Setting – Implement – Non-VPAT 3150.0 psi 21700.0 kPa Less
Pressure Setting – Implement – VPAT 3540.0 psi 24400.0 kPa Less

Hydraulic Controls – Maximum Operating Pressure

Bulldozer – Angle – VPAT 3125.0 psi 21550.0 kPa Less
Bulldozer – Lift – Non-VPAT 2800.0 psi 19300.0 kPa Less
Bulldozer – Lift – VPAT 3125.0 psi 21550.0 kPa Less
Bulldozer – Tilt – Non-VPAT 2800.0 psi 19300.0 kPa Less
Bulldozer – Tilt – VPAT 3125.0 psi 21550.0 kPa Less
Ripper – Lift – Non-VPAT 2800.0 psi 19300.0 kPa Less
Ripper – Lift – VPAT 3125.0 psi 21550.0 kPa Less
Steering 5800.0 psi 40000.0 kPa Less

Winches

Cable Ferrule Size (O.D. × Length) 54 mm × 67 mm (2.1 in × 2.6 in) 54 mm × 67 mm (2.1 in × 2.6 in) Less
Control Electric Electric Less
Drum Capacity – 22 mm (0.88 in) 281.0 ft 85.0 m Less
Drum Capacity – 25 mm (1.0 in) 218.0 ft 66.0 m Less
Drum Diameter 10.0 in 254.0 mm Less
Drum Width 12.4 in 315.0 mm Less
Flange Diameter 19.9 in 505.0 mm Less
Increased Tractor Length – LGP 14.4 in 365.0 mm Less
Increased Tractor Length – XL/XW 20.4 in 516.0 mm Less
Maximum Bare Drum – Line Pull 89800.0 lb 40700.0 kg Less
Maximum Bare Drum – Line Speed 130.0 ft/min 39.6 m/min Less
Maximum Full Drum – Line Pull 76300.0 lb 34600.0 kg Less
Maximum Full Drum – Line Speed 224.0 ft/min 68.3 m/min Less
Oil Capacity 17.8 gal 67.0 L Less
Overall Width 38.4 in 975.0 mm Less
Rope Diameter (recommended) 0.88 in 22.0 mm Less
Weight 2652.0 lb 1203.0 kg Less
Winch Case – Length 35.5 in 902.0 mm Less
Winch Case – Width 34.3 in 872.0 mm Less
Winch Drive Mechanical Mechanical Less
Winch Model PA56 PA56 Less
Winch and Bracket Length 47.8 in 1214.0 mm Less

Drive Train

Type Mechanical Mechanical Less

Operator Station and Controls

Ergonomically designed for ease of operation


Engine and Emissions Technology

Reliable, integrated solutions


Powertrain

Powerful efficiency


Cooling System

Durable and efficient


Waste Handling Guarding and Seals

Features to help maximize performance


Optional Waste Handling Attachments

Recommended for improved performance in landfill applications


Integrated Technologies

Solutions to make work easier and more efficient


Undercarriage

Engineered for performance


Sustainability

Thinking generations ahead


Serviceability and Customer Support

When uptime counts


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers