D8T WH (Tier 4 Interim/Stage IIIB)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The Cat® D8T Waste Handler has earned a reputation for best-in-class versatility, productivity and resale value. Landfill customers choose the D8T WH because it excels at multiple tasks from pushing trash and spreading cover to cell construction and closing. Cat Waste Handlers are designed and built from the frame up to handle the demands of landfill work - and they do it with industry leading comfort and reliability. The D8T WH meets U.S. Tier 4 Interim/EU Stage IIIB emission standards.

Engine

Units:
Engine Model Cat® C15 ACERT™ Cat® C15 ACERT™ Less
Flywheel Power 310.0 hp 231.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.75 in 172.0 mm Less
Displacement 928.0 in3 15.2 L Less
Emissions U.S. Tier 4 Interim/EU Stage IIIB U.S. Tier 4 Interim/EU Stage IIIB Less
Global Emissions U.S. Tier 4 Interim/EU Stage IIIB U.S. Tier 4 Interim/EU Stage IIIB Less
Gross Power - ISO 14396 318.0 hp 237.0 kW Less
Gross Power - ISO 14396 (DIN) 322.0 hp 237.0 kW Less
Gross Power - SAE J1995 348.0 hp 259.0 kW Less
Net Power - EU 80/1269 310.0 hp 231.0 kW Less
Net Power - ISO 9249 310.0 hp 231.0 kW Less
Net Power - ISO 9249 (DIN) 314.0 hp 231.0 kW Less
Net Power - SAE J1349 310.0 hp 231.0 kW Less

Service Refill Capacities

Cooling System 20.3 gal 77.0 L Less
Engine Crankcase* 10.0 gal 38.0 L Less
Final Drives (each) 3.3 gal 12.5 L Less
Hydraulic Tank 19.8 gal 75.0 L Less
Pivot Shaft Compartment 10.6 gal 40.0 L Less
Powertrain 41.0 gal 155.0 L Less
Roller Frames (each) 17.2 gal 65.0 L Less
Fuel Tank 170.0 gal 643.0 L Less

Weights

Operating Weight 85650.0 lb 38887.0 kg Less
Operating Weight - LGP WHA 91270.0 lb 41436.0 kg Less
Operating Weight - SU Blade WHA 85650.0 lb 38887.0 kg Less
Shipping Weight - LGP WHA 77840.0 lb 35308.0 kg Less
Shipping Weight - WHA 72220.0 lb 32758.0 kg Less

Undercarriage

Track Gauge 82.0 in 2082.0 mm Less
Track Gauge - LGP 92.0 in 2340.0 mm Less
Length of Track on Ground 10.5 ft 3207.0 mm Less
Ground Contact Area 5554.0 in2 3.58 m2 Less
Track Rollers/Side 8 8 Less
Ground Clearance 24.3 in 618.0 mm Less
Ground Contact Area - LGP 9576.0 in2 6.2 m2 Less
Grouser Height 3.0 in 78.0 mm Less
Number of Carrier Rollers 1 per side (optional) 1 per side (optional) Less
Pitch 8.5 in 216.0 mm Less
Shoe Type Moderate Service Moderate Service Less
Shoes/Side 44 44 Less
Width of Shoe 24.0 in 610.0 mm Less
Width of Shoe - LGP 38.0 in 965.0 mm Less

Blades

Capacity (SAE J1265) 26.1 yd3 20.0 m3 Less
Capacity (SAE J1265) 32.4 yd3 24.8 m3 Less
Capacity (SAE J1265) 27.6 yd3 21.1 m3 Less
Digging Depth 22.9 in 582.0 mm Less
Digging Depth 22.9 in 582.0 mm Less
Digging Depth 22.9 in 582.0 mm Less
Ground Clearance 48.3 in 1231.0 mm Less
Ground Clearance 48.3 in 1231.0 mm Less
Ground Clearance 48.3 in 1231.0 mm Less
Height 8.09 ft 2465.0 mm Less
Height 8.25 ft 2515.0 mm Less
Height 8.1 ft 2464.0 mm Less
Maximum Tilt 37.4 in 951.0 mm Less
Maximum Tilt 40.5 in 1028.0 mm Less
Maximum Tilt 28.7 in 729.0 mm Less
Total Operating Weight** 91645.0 lb 41594.0 kg Less
Total Operating Weight** 87513.0 lb 39734.0 kg Less
Total Operating Weight** 85650.0 lb 38887.0 kg Less
Type 8SU Landfill 8SU Landfill Less
Type 8SU LGP Landfill 8SU LGP Landfill Less
Type 8U Landfill 8U Landfill Less
Weight* (without hydraulic controls) 13888.0 lb 6313.0 kg Less
Weight* (without hydraulic controls) 12025.0 lb 5466.0 kg Less
Weight* (without hydraulic controls) 12400.0 lb 5624.0 kg Less
Width (over end bits) 12.9 ft 3940.0 mm Less
Width (over end bits) 14.8 ft 4520.0 mm Less
Width (over end bits) 14.0 ft 4267.0 mm Less

Rippers

Additional Shank 732.0 lb 332.0 kg Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 23.35 in 593.0 mm Less
Maximum Clearance Raised (under tip, pinned in bottom hole) 25.0 in 636.0 mm Less
Maximum Penetration (standard tip) 44.4 in 1130.0 mm Less
Maximum Penetration (standard tip) 30.7 in 780.0 mm Less
Maximum Penetration Force (shank vertical) 27920.0 lb 124.2 kN Less
Maximum Penetration Force (shank vertical) 28620.0 lb 127.3 kN Less
Number of Pockets 1 1 Less
Number of Pockets 3 3 Less
Overall Beam Width 97.0 in 2464.0 mm Less
Pryout Force 50070.0 lb 222.7 kN Less
Pryout Force (Multi-Shank Ripper with one tooth) 51230.0 lb 227.9 kN Less
Total Operating Weight* (with SU-Blade and Ripper) 82630.0 lb 37506.0 kg Less
Total Operating Weight* (with SU-Blade and Ripper) 84377.0 lb 38298.0 kg Less
Type Multi-Shank, Adjustable Parallelogram Multi-Shank, Adjustable Parallelogram Less
Type Single-Shank, Adjustable Parallelogram Single-Shank, Adjustable Parallelogram Less
Weight (one shank, without hydraulic controls) 10752.0 lb 4877.0 kg Less
Weight (without hydraulic controls) 9005.0 lb 4085.0 kg Less

Transmission

1 Forward 2.1 mph 3.4 km/h Less
1 Forward - Drawbar Pull (1000) 139.0 lbf 618.5 N Less
1 Reverse 2.8 mph 4.5 km/h Less
2 Forward 3.8 mph 6.1 km/h Less
2 Forward - Drawbar Pull (1000) 76.0 lbf 338.2 N Less
2 Reverse 5.0 mph 8.0 km/h Less
3 Forward 6.6 mph 10.6 km/h Less
3 Forward - Drawbar Pull (1000) 42.0 lbf 186.9 N Less
3 Reverse 8.8 mph 14.2 km/h Less

Standards

Brakes ISO 10265-2008 ISO 10265-2008 Less
ROPS/FOPS ISO 3471-2008, ISO 3449-2005 ISO 3471-2008, ISO 3449-2005 Less

Winches

Cable Ferrule Sizes - Length 2.76 in 70.0 mm Less
Cable Ferrule Sizes - Outside Diameter 2.36 in 60.0 mm Less
Drum Capacity - Optional Cable 193.0 ft 59.0 m Less
Drum Capacity - Recommended Cable Size 276.0 ft 84.0 m Less
Drum Width 12.6 in 320.0 mm Less
Flange Diameter 18.0 in 457.0 mm Less
Increased Tractor Length 22.2 in 563.0 mm Less
Oil Capacity 4.0 gal 15.0 L Less
Optional Cable Size 1.25 in 32.0 mm Less
Recommended Cable Size 1.13 in 29.0 mm Less
Weight* 3947.0 lb 1790.0 kg Less
Winch Case Width 45.6 in 1160.0 mm Less
Winch Length 56.3 in 1430.0 mm Less
Winch Model PA14OVS PA14OVS Less

Hydraulic Controls

Bulldozer Relief Valve Setting 3480.0 psi 24000.0 kPa Less
Pump Output (Implement) 60.0 gal/min 226.0 L/min Less
Pump Output (Steering) 73.0 gal/min 276.0 L/min Less
Pump Type Piston-type, Variable Displacement Piston-type, Variable Displacement Less
Ripper (Lift) Relief Valve Setting 3480.0 psi 24000.0 kPa Less
Ripper (Pitch) Relief Valve Setting 3480.0 psi 24000.0 kPa Less
Steering 5700.0 psi 39200.0 kPa Less
Tilt Cylinder Head End Flow 45.0 gal/min 170.0 L/min Less
Tilt Cylinder Relief Valve Setting 3480.0 psi 24000.0 kPa Less
Tilt Cylinder Rod End Flow 34.0 gal/min 130.0 L/min Less

Operator Station and Controls

Ergonomically designed for ease of operation


Engine and Emissions Technology

Reliable, integrated solutions


Powertrain

Powerful efficiency


Cooling System

Durable and efficient


Waste Handling Guarding and Seals

Features to help maximize performance


Optional Waste Handling Attachments

Recommended for improved performance in landfill applications


Integrated Technologies

Solutions to make work easier and more efficient


Undercarriage

Engineered for performance


Sustainability

Thinking generations ahead


Serviceability and Customer Support

When uptime counts


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers