MD5150

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Maximum productivity is the advantage with the Cat MD5150 Track Drill. Fast cycle times and a low operating cost are achieved through our customer-inspired designs such as top of class power, air, fast set-ups and a reliable rock drill. Equipment life cycle is long thanks to our durable Cat components and maintenance friendly designs.

Specifications

Units:
Hole Diameter Up to 152 mm (6 in) Up to 152 mm (6 in) Less
Hole Depth 31 m (102.5 ft) - Maximum Depth 31 m (102.5 ft) - Maximum Depth Less
Air Compressor 15.1 m3/min (534 cfm) 15.1 m3/min (534 cfm) Less
Hole Depth Maximum 102.5 ft 31.0 m Less
Compressor 534.0 cfm 15.1 m³/min Less
Rock Drill HPR5128 38.0 hp 28.0 kW Less
Engine - Cat C11 Tier 3 287 kW (385 hp) @ 1,800 rpm 287 kW (385 hp) @ 1,800 rpm Less
Hole Diameter Range 88.9 mm-152.4 mm (3.5 in-6.0 in) 88.9 mm-152.4 mm (3.5 in-6.0 in) Less

General Data

Hole Depth Maximum 102.5 ft 31.0 m Less
Compressor 534.0 cfm 15.1 m3/min Less
Engine - Cat C11 Tier 3 287 kW (385 hp) @ 1,800 rpm 287 kW (385 hp) @ 1,800 rpm Less
Hole Diameter Range 88.9 mm-152.4 mm (3.5 in-6.0 in) 88.9 mm-152.4 mm (3.5 in-6.0 in) Less
Rock Drill HPR5128 38.0 hp 28.0 kW Less

Dimensional Specifications and Weights

Operating Length 25.0 ft 7.62 m Less
Shipping Height 11.52 ft 3.51 m Less
Shipping Length 37.57 ft 11.45 m Less
Shipping Weight (base machine) 45000.0 lb 20411.0 kg Less
Shipping Width 8.5 ft 2.59 m Less
Tramming Length 34.84 ft 10.62 m Less

Undercarriage

Gradeability 35.0 Degrees 35.0 Degrees Less
Ground Clearance 15.75 in 400.0 mm Less
Ground Pressure 13.2 psi 0.91 bar Less
Track Gauge 80.0 in 2032.0 mm Less
Track Oscillation ±11 deg ±11 deg Less
Tram Speed (2 speed) 1.61/4.02 km/h (1.0/2.5 mph) 1.61/4.02 km/h (1.0/2.5 mph) Less
Wide Triple Grouser Pads 15.0 in 380.0 mm Less

Power Train

Altitude Before Derating 7500.0 ft 2286.0 m Less
Ambient Temperature Capability 125.0 ° F 52.0 ° C Less
Cat C11 Tier 3 Diesel @ 1,800 rpm 385.0 hp 287.0 kW Less
Fuel Tank 158.0 gal 598.0 L Less

Cooler Package

@ 2,000 rpm 23100.0 cfm 654.0 m3/min Less
Fan Assembly 42.0 in 1067.0 mm Less

Hydraulic System

Components Components Components Less

Air Compressor

Engine Direct Driven 252 L/sec @ 9.6 bar (534 cfm @ 140 psi) 252 L/sec @ 9.6 bar (534 cfm @ 140 psi) Less

Shutdown Features

Causes Causes Causes Less

Instrumentation

Gauges Gauges Gauges Less

Dust Collecting System

Abrasive Resistant Suction Hose 6.0 in 152.4 mm Less
Filter Area 172.0 ft2 16.0 m2 Less
Top Change Filter Elements Quantity 4 Quantity 4 Less

Cab

Total Glass 50.16 ft2 4.66 m2 Less

Controls in Cab

Controls Switches, controls & knobs Switches, controls & knobs Less

Smart Drill Drilling System

Type of Drilling System Features Features Less

Boom System

Boom Dump Below Horizontal 8.0 Degrees 8.0 Degrees Less
Boom Extension (inner boom extension) 3.0 ft 0.91 m Less
Boom Length 9.0 ft 2.7 m Less
Boom Lift Above Horizontal 25.0 Degrees 25.0 Degrees Less
Boom Swing 9 deg L to 29 deg R 9 deg L to 29 deg R Less
Extendible Offset Feed Table 3.0 ft 0.91 m Less
Feed Swing 15 deg L to 36 deg R 15 deg L to 36 deg R Less

Feed System

High Strength Steel Channels (2) 7.0 in 177.8 mm Less
Pitch Roller Chain and Sprockets 1.5 in 38.1 mm Less

Carousel Rod Changer System

Multi-pass Depth 102.0 ft 31.1 m Less
Rod Diameters 51 mm, 60 mm and 68 mm 51 mm, 60 mm and 68 mm Less
Rod Length 3.66 m or 4.27 m (12 ft or 14 ft) 3.66 m or 4.27 m (12 ft or 14 ft) Less
Single Pass Depth 18.5 ft 5.63 m Less
Starter Rod 20.0 ft 6.1 m Less

Rock Drill

Blow Rate 2500-2700 bpm 2500-2700 bpm Less
HPR5128 Output Energy 37.5 hp 28.0 kW Less
Optional HPR6030 Rock Drill - Blow Rate 2500-2700 bpm 2500-2700 bpm Less
Optional HPR6030 Rock Drill - Dual Hydraulic Variable Rotation Motors Producing 1500.0 ft-lb 2033.0 N·m Less
Optional HPR6030 Rock Drill - Output Energy 40.0 hp 30.0 kW Less
Optional HPR6030 Rock Drill - Percussion Pressure Up to 200 bar (Up to 2,900 psi) Up to 200 bar (Up to 2,900 psi) Less
Optional HPR6030 Rock Drill - Rod Diameter Choices 51 mm, 60 mm or 68 mm 51 mm, 60 mm or 68 mm Less
Optional HPR6030 Rock Drill - Weight 877.0 lb 397.0 kg Less
Optional HPR6832 Rock Drill - Blow Rate 2500-2700 bpm 2500-2700 bpm Less
Optional HPR6832 Rock Drill - Dual Hydraulic Variable Rotation Motors Producing 1500.0 ft-lb 2033.0 N·m Less
Optional HPR6832 Rock Drill - Output Energy 43.0 hp 32.0 kW Less
Optional HPR6832 Rock Drill - Percussion Pressure Up to 200 bar (Up to 2,900 psi) Up to 200 bar (Up to 2,900 psi) Less
Optional HPR6832 Rock Drill - Rod Diameter Choices 51 mm, 60 mm or 68 mm 51 mm, 60 mm or 68 mm Less
Optional HPR6832 Rock Drill - Weight 900.0 lb 408.0 kg Less
Percussion Pressure Up to 200 bar (Up to 2,900 psi) Up to 200 bar (Up to 2,900 psi) Less
Rod Diameter Choices 51 mm, 60 mm or 68 mm 51 mm, 60 mm or 68 mm Less
Weight 900.0 lb 408.2 kg Less

Gauges (installed)

At Boom Valve Inlet pressure; Drill rotation pressure; Feed pressure; Relief pressure; Auxiliary pressure Inlet pressure; Drill rotation pressure; Feed pressure; Relief pressure; Auxiliary pressure Less
At CRC Valve Inlet pressure; Tensioner pressure Inlet pressure; Tensioner pressure Less
At Feed Bulkhead Gauges Gauges Less
At Tram Console Dust collector hydraulic pressure; Dust collector air pressure; Hammer pressure; Left track pressure; Right track pressure Dust collector hydraulic pressure; Dust collector air pressure; Hammer pressure; Left track pressure; Right track pressure Less

Safety

Special Features Features Features Less

Carousel Rod Changer

Fast. Strong. Dependable.


Rock Drills

Reliable. Durable. Low operating cost.


Power Group

Finish first with the most power and air in-class.


Cab Safety

Loaded.


Cab Comforts

Plentiful.


Solid Structures

Get long-lasting reliability and performance.


Dust Collection

Contain it - quickly and quietly.


Technology

That makes life easier.


Drill More. Service Less.

Easy access. Simple. Cost effective.


Safety

Built-in protection.


Sustainability

For generations to come.


MD5150 Standard Equipment

TRACK UNDERCARRIAGE
  • Cat 315C lower arrangement
  • Hydraulic motor-driven track assemblies with towing disconnects
  • 380 mm (15 in) wide grousers
  • ±11° hydraulic cylinder controlled track oscillation
  • Hydraulic released spring applied disc brakes and triple rock grousers
  • Dual tramming speed 1.6/4.0 km/h (1.0/2.5 mph)

POWER
  • Cat C11 Tier 3, six (6) cylinder, electronically controlled, water-cooled, turbocharged and air-to-air after-cooled diesel engine rated at 287 kW (385 hp) at 1,800 rpm
  • Three speed throttle control for fuel conservation

HYDRAULIC SYSTEM
  • Two main 105 cc (6.4 in3) pressure compensated axial piston main pumps: • One dedicated cooling 38 cc (2.3 in3) fan pump pressure compensated axial piston piggy-back mounted off the left main pump • One dedicated dust collector 21 cc (1.3 in3) gear pump piggy-back mounted off the right main pump

COMPRESSOR
  • Engine direct driven 252 L/sec @ 9.6 bar (534 cfm @ 140 psi) screw-type compressor

BOOM SYSTEM
  • 2.7 m (9 ft) extension boom with 0.91 m (3 ft) inner boom extension
  • The boom swing capability is 9° L to 29° R
  • The boom is mounted on a 0.91 m (3 ft) extendible offset feed table

FEED SYSTEM
  • Model HUFH20 hydraulic motor-driven steel channel chain feed weldment complete with the power centralizer, manual and electronic angle inclinator, unique hose sheaves and patented feed chain tensioner
  • Equipped with replaceable wearpads
  • The HUFH20 feed will change a 6.10 m (20 ft) starter drill steel inside the centralizer

ROCK DRILL
  • Model HPR5128 hydraulic powered percussion drill rated at 28 kW (37.5 hp) output energy with dual hydraulic variable rotation motors producing 1898 N∙m (1,400 lbf-ft) torque

CAB
  • Cat 349E cab complete with heater, air conditioner, wiper, four (4) drilling lights and all necessary drilling controls
  • ROPS/FOPS certified
  • AM/FM stereo
  • Receptacle for auxiliary charger
  • Comfortable six way adjustable operator’s seat
  • Tinted, sliding windows

ROD CHANGER
  • Carousel for 6 × 4.2 m (14 ft) steel
  • Hydraulic centralizer and patented drill joint breakout system
  • Unique mechanical drive and locking system for rod indexing
  • Patented hose tensioner
  • Patented wearpad adjustment
  • Patented anti-corrosion, self-lubricating pivot points
  • Changeable rod gripper inserts and rod retainers
  • LED light
  • Dual HD rod grippers

CONTROLS
  • The tram, drill setup, feed, rotation, rod changer and blowing air controls are mounted in the cab
  • Manual tram, drill setup, feed, rotation and rod changer controls are located at easy to access service positions

DUST COLLECTING SYSTEM
  • Hydraulic motor powered, dry dust collecting system with four top service filters
  • Programmable pneumatic filter purge system
  • Dual axis patented precleaner mounting
  • Hydraulic operated pick up pot
  • 152 mm (6 in) abrasive resistant suction hose

OTHER STANDARD FEATURES
  • Foot pedal coupling greaser operated from cab, collaring and Smart-drill drilling modes
  • Engine enclosure with four large top opening access doors assisted with gas springs, two fixed interior LED lights and one magnetic movable LED light, two exterior rear-facing LED lights
  • Rearview camera mounted on rear access door
  • Four pinning points and lifting lugs for quick easy removal of canopy
  • Electric hydraulic fill pump
  • Five, three point access areas
  • Flashing motion beacon and motion alarm
  • Four safety switches
  • Two 9.1 kg (20 lb) fire extinguishers
  • Slideout battery tray
  • Cat Electronics

MD5150 Optional Equipment

Less dust collector and precleaner

303 L (80 gal) detergent system

Six carousel rod changer conversion kit 60 mm drill rod

Six carousel rod changer conversion kit 68 mm drill rod

Programmable automatic lubrication system for Rock Drill

HPR6030 Rock Drill 30 kW (40.2 hp)

HPR6832 Rock Drill 32 kW (43 hp)

CB radio

Auxiliary air connections