352F OEM

< Back

Financing & Insurance
See our Current Offers

Overview

Cat® Frontless Hydraulic Excavators are loaded with options--giving you the flexibility to match the machine front to your specific application. These purpose-built, excavator-based specialty machines can be sourced through Caterpillar OEM Solutions and our global network of auxiliary equipment manufacturers.

Engine

Units:
Engine Model Cat® C13 ACERT™ Cat® C13 ACERT™ Less
Net Flywheel Power 396.0 hp 295.0 kW Less

Weights

Frontless Weight 85980.0 lb 39000.0 kg Less
Maximum Weight 115700.0 lb 52500.0 kg Less

Swing Mechanism

Swing Speed 8.7 rpm 8.7 rpm Less
Swing Torque 109500.0 lbf-ft 148.5 kN·m Less

Drive

Maximum Drawbar Pull 75300.0 lbf 335.0 kN Less
Maximum Travel Speed 2.9 mph 4.7 km/h Less

Hydraulic System

Main System – Maximum Flow (Total) 203.0 gal/min 770.0 L/min Less
Swing System – Maximum Flow 102.0 gal/min 385.0 L/min Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3989.0 psi 27500.0 kPa Less
Pilot System – Maximum Flow 7.1 gal/min 27.0 L/min Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less
Maximum Pressure – Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Equipment (Lift mode) 5512.0 psi 38000.0 kPa Less

Long Reach

Long Reach excavators provide extra reach needed for deep digging applications, finishing/grading of embankments, and for dredging under water.


VA Booms

Variable Adjustable (VA) boom configured machines offer improved right-side visibility, better roading balance, improved versatility when working in tight quarters, and are able to lift heavy loads. VA-style booms offer improved flexibility and versatility versus a standard one-piece boom.


Extending Booms & Sticks

Extending booms provide extra-long reach in unique applications, such as working alongside of a pier or access to a subway shaft. Oftentimes the work tools used in such applications develop a square hole. Typical work tool for this application is a clamshell-style bucket.


Material Handlers

Whether you operate indoors in areas with limited space such as a transfer or recycling station, or outdoors in a scrap yard or waterway/port application, material handlers are purpose-designed and built for excellent reach, flexibility and lift performance to meet the tough requirements of material handling applications. Special features such as heavy-duty frames and wide undercarriage ensure aggressive performance, reliability and excellent productivity. A variety of Cat grapples are also available to maximize machine performance in material handling applications.


Rail MOW

Rail maintenance-of-way machines are typically small to medium wheeled or tracked excavators. These machines are used in a variety of rail maintenance-of-way applications, such as tie undercutting, brush clearing and ballast management. These machines will typically have rail packages installed to run directly on the rails.


Rippers

Rippers are typically large hydraulic excavators equipped with short, heavy-duty booms and sticks. The stick is typically equipped with a ripper shank work tool. These machines are often used for ripping rock or tightly packed soil and can be found, for example, in road-building applications.


Ultra-High Demolition

UHD machines can reach higher and are capable of supporting the work tools you need for your demo job. Fronts can be interchangeable, making your demo jobs safer and faster. Caterpillar offers best-in-class work tools for bigger and more versatile demolition applications.


352F OEM Standard Equipment

FOR MORE INFORMATION ON 352F OEM FRONTLESS HYDRAULIC EXCAVATOR OPTIONS, PLEASE CONTACT CATERPILLAR OEM SOLUTIONS AT OEMSOLUTIONS@CAT.COM.

Cat® Excavators Serve As Base For Drill Rigs Installing High Rise Foundations In Chicago

Case Foundation Company has been hard at work building high rises in Chicago’s Old Town neighborhood with the help of CZM foundation drills based on Cat® Hydraulic Excavators.

Learn More

5 Ways to Use a Cat® Frontless Hydraulic Excavator

What can you do with a Cat® frontless hydraulic excavator? The possibilities are endless, but here’s a list of five potential applications we can supply to customers.

Learn More

Cat Frontless Excavators Stand Up to Hard Rock

When blasting hard rock for construction sites is not an option, contractors need creative solutions to get the job done on time and within budget. With Cat Frontless Excavators, this customer in China was able to use rock arms and rippers to create modified equipment with the help of Caterpillar OEM Solutions and his local dealer to outperform other machines and deliver quality results.

Learn More