349F L (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The 349F L is built to keep your production numbers up and your owning and operating costs down while giving you all the power, fuel efficiency, and reliability you need to succeed.

Engine

Units:
Engine Model Cat C13 ACERT Cat C13 ACERT Less
Net Flywheel Power 417.0 hp 311.0 kW Less
Bore 5.12 in 130.0 mm Less
Stroke 6.18 in 157.0 mm Less
Displacement 763.0 in3 12.5 L Less
Gross Power – SAE J1995 322 kW/432 hp/438 PS 322 kW/432 hp/438 PS Less
Engine Power – ISO 14396 317 kW/425 hp/431 PS 317 kW/425 hp/431 PS Less
Net Power – SAE J1349/ISO 9249 311 kW/417 hp/423 PS 311 kW/417 hp/423 PS Less

Weights

Operating Weight 107145.0 lb 48600.0 kg Less

Machine Weight

Operating Weight* 107145.0 lb 48600.0 kg Less
Note *349F L with long fix undercarriage, HD R6.9m (22'8") boom, R3.35m (11'0") stick, 3.1 m3 (4.1 yd3) GP bucket, 600 mm (24") DG shoes. *349F L with long fix undercarriage, HD R6.9m (22'8") boom, R3.35m (11'0") stick, 3.1 m3 (4.1 yd3) GP bucket, 600 mm (24") DG shoes. Less

Swing Mechanism

Swing Speed 8.7 rpm 8.7 rpm Less
Swing Torque 109500.0 lbf-ft 148.5 kN·m Less

Drive

Maximum Travel Speed 2.9 mph 4.7 km/h Less
Maximum Drawbar Pull 75300.0 lbf 335.0 kN Less

Hydraulic System

Main System – Maximum Flow (total) 203.0 gal/min 770.0 L/min Less
Swing System – Maximum Flow 102.0 gal/min 385.0 L/min Less
Maximum Pressure – Equipment: Heavy Lift 5512.0 psi 38000.0 kPa Less
Maximum Pressure – Equipment: Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3989.0 psi 27500.0 kPa Less
Pilot System – Maximum Flow 7.1 gal/min 27.0 L/min Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 190.0 gal 720.0 L Less
Cooling System 13.2 gal 50.0 L Less
Swing Drive (each) 2.6 gal 10.0 L Less
Final Drive (each) 4.0 gal 15.0 L Less
Hydraulic System (including tank) 150.6 gal 570.0 L Less
Hydraulic Tank 107.5 gal 407.0 L Less
Engine Oil (with filter) 10.0 gal 38.0 L Less
DEF Tank Capacity 11.0 gal 41.0 L Less

Sound Performance

Exterior – ISO 6395 106.0 dB(A) 106.0 dB(A) Less
Operator – SAE J1166/ISO 6396 69.0 dB(A) 69.0 dB(A) Less

Dimensions – Long Fix Undercarriage: Heavy-Duty R6.9m (22'8") Boom; R3.35TB HD (11'0") Stick

Shipping Height 12.25 ft 3730.0 mm Less
Shipping Length 39.08 ft 11920.0 mm Less
Tail Swing Radius 12.33 ft 3760.0 mm Less
Length to Center of Rollers 14.33 ft 4360.0 mm Less
Track Length 17.58 ft 5370.0 mm Less
Ground Clearance including Shoe Lug Height 1.58 ft 480.0 mm Less
Ground Clearance without Shoe Lug Height 1.67 ft 510.0 mm Less
Track Gauge 9.0 ft 2740.0 mm Less
Transport Width – 600 mm (24") Shoes 10.92 ft 3340.0 mm Less
Transport Width – 750 mm (30") Shoes 11.42 ft 3490.0 mm Less
Cab Height 10.58 ft 3220.0 mm Less
Cab Height with Top Guard 11.08 ft 3390.0 mm Less
Counterweight Clearance* 4.17 ft 1280.0 mm Less
Note *Without shoe lug height. *Without shoe lug height. Less

Working Ranges – Long Fix Undercarriage: Heavy-Duty R6.9m (22'8") Boom; R3.35TB HD (11'0") Stick

Maximum Digging Depth 25.17 ft 7660.0 mm Less
Maximum Reach at Ground Level 38.5 ft 11730.0 mm Less
Maximum Cutting Height 35.5 ft 10820.0 mm Less
Maximum Loading Height 24.42 ft 7430.0 mm Less
Minimum Loading Height 9.0 ft 2750.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 24.67 ft 7520.0 mm Less
Maximum Vertical Wall Digging Depth 19.17 ft 5830.0 mm Less

Performance

  • The C13 ACERT™ engine meets U.S. EPA Tier 4 Final, Korea Tier 4 and EU Stage IV emission standards.
  • Automatic engine speed control lowers rpm based on load for reduced fuel consumption.
  • Power modes help you more actively manage fuel consumption.

Cat Connect Technology

  • Cat® Connect technology solutions increase production, minimize operating costs, and optimize return on investment by offering LINK, GRADE, and DETECT technologies.
  • VisionLink® provides wireless access to machine operating data such as location, hours, idle time, fuel usage, productivity, and diagnostic codes to optimize performance.
  • Cat Grade Control and AccuGrade™ provide real-time cut and fill information to assist you in attaining grades and slopes more quickly and accurately.

Maintenance

  • Routine maintenance items like grease points and fluid taps are easy to reach at ground level.
  • The side-by-side cooling system enables easy cleaning.
  • Multiple S∙O∙SSM ports and pressure diagnostic taps help prevent maintenance downtime.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Joystick consoles and armrests are adjustable. Seats are adjustable and feature air suspension and heated and cooled options.
  • The LCD monitor is easy to navigate and programmable in 44 languages.

Versatility

  • Demolition work is quick and easy with a Cat shear or multiprocessor.
  • Quarry work is no problem with a purpose-built Cat bucket and hammer.
  • A Cat coupler lets you swap between attachments in seconds without leaving the cab.
  • Tool control option remembers pressures and flows for up to 20 tools to enhance uptime.

Durability

  • Booms and sticks are built for long service.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas. Track shoes, links, rollers, idlers, and final drives are built with high-tensile-strength steel.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Safety

  • Smart refuel fills the machine quickly from an external fuel source; it automatically stops when the fuel tank is full or the fuel source is empty, eliminating guess work and premature pump wear.
  • The rearview and side-view cameras enhance visibility to help make operators more effective and efficient.
  • Extended hand and guard rails allow for safer climbing to the upper deck, and anti-skid plates reduce slipping hazards in all types of weather conditions.