Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Offering 12 percent greater engine power and 5 percent greater hydraulic lift capacity with less fuel consumption than the 336D, the versatile 336E reaches further to tackle any job you throw its way. The 336E also boasts a host of cab improvements to keep your operators safe, comfortable and productive.

Engine

Units:
Engine Model Cat® C9.3 (ATAAC) Cat® C9.3 (ATAAC) Less
Net Flywheel Power 300.0 hp 224.0 kW Less
Net Power – SAE J1349 300.0 hp 224.0 kW Less
Bore 4.53 in 115.0 mm Less
Stroke 5.87 in 149.0 mm Less
Displacement 568.0 in3 9.3 L Less
Gross Power – SAE J1995 323.0 hp 241.0 kW Less

Weights

Operating Weight 86200.0 lb 39100.0 kg Less
Maximum Weight 86200.0 lb 39100.0 kg Less
Minimum Weight 79600.0 lb 36100.0 kg Less

Track

Number of Shoes (each side) – Long Undercarriage 49 49 Less
Number of Track Rollers (each side) – Long Undercarriage 9 9 Less
Number of Carrier Rollers (each side) – Long Undercarriage 2 2 Less

Swing Mechanism

Swing Speed 9.2 RPM 9.2 RPM Less
Swing Torque 80400.0 lb ft 109.0 kN·m Less

Drive

Maximum Travel Speed 3.0 mph 4.9 km/h Less
Maximum Drawbar Pull 66319.0 lb 295.0 kN Less

Hydraulic System

Main System – Maximum Flow (Total) 153.0 gal/min 578.0 L/min Less
Swing System – Maximum Flow 73.0 gal/min 275.0 L/min Less
Maximum Pressure – Equipment – Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Equipment – Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 4061.0 psi 28000.0 kPa Less
Pilot System – Maximum Flow 6.9 gal/min 26.0 L/min Less
Pilot System – Maximum Pressure 595.0 psi 4100.0 kPa Less
Boom Cylinder – Bore 5.9 in 150.0 mm Less
Boom Cylinder – Stroke 56.7 in 1440.0 mm Less
Stick Cylinder – Bore 6.7 in 170.0 mm Less
Stick Cylinder – Stroke 68.4 in 1738.0 mm Less
TB Family Bucket Cylinder – Bore 6.3 in 160.0 mm Less
TB Family Bucket Cylinder – Stroke 53.4 in 1356.0 mm Less
DB Family Bucket Cylinder – Bore 5.9 in 150.0 mm Less
DB Family Bucket Cylinder – Stroke 45.3 in 1151.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 163.8 gal 620.0 L Less
Cooling System 14.8 gal 56.0 L Less
Swing Drive (each) 5.0 gal 19.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 100.4 gal 380.0 L Less
Hydraulic Tank 46.2 gal 175.0 L Less
Engine Oil (with filter) 8.1 gal 30.5 L Less

Sound Performance

Operator Noise – SAE J1166 71.0 dB(A) 71.0 dB(A) Less

Standards

Brakes ISO 10265 2008 ISO 10265 2008 Less
Cab/FOGS ISO 10262 1998 ISO 10262 1998 Less

Hydraulics

Power to move more dirt, rock, and debris with speed and precision


Operator Station

Comfort and convenience to keep people productive


Engine

Reduced emissions, economical and reliable performance


Structures and Undercarriage

Built to work in rugged environments


Front Linkage

Made for high stress and long service life


Work Tools

You can dig, hammer, rip, and cut with confidence.


Integrated Technologies

Solutions that make work easier and more efficient


Serviceability

Fast, easy and safe access built in


Safety

Features to help protect people


Complete Customer Care

Service you can count on


Sustainability

Generations ahead in every way


336E L Standard Equipment

ENGINE
  • C9.3 diesel engine
  • Bio diesel capable
  • Meets EPA Tier 4 (Interim) emissions standards
  • 2300 m (7,500 ft) altitude capability
  • Electric priming pump
  • Automatic engine speed control
  • Standard, economy and high power modes
  • Two-speed travel
  • Side-by-side cooling system
  • Radial seal air filter
  • Primary filter with water separator and water separator indicator switch
  • Fuel differential indicator switch in fuel line
  • 2×4 micron main filters and 1×10 micron primary filter in fuel line
  • Water level indicator for water separator

HYDRAULIC SYSTEM
  • Regeneration circuit for boom and stick
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Capability of installing HP stackable valve and medium and QC valve
  • Capability of installing additional auxiliary pump (up to 80 L/min [20 gal/min]) and circuit
  • Capability of installing boom lowering control device and stick lowering check valve
  • Capability of installing Cat Bio hydraulic oil

CAB
  • Pressurized operator station with positive filtration
  • Mirror package
  • Sliding upper door window (left-hand cab door)
  • Glass-breaking safety hammer
  • Removable lower windshield with in cab storage bracket
  • Coat hook
  • Beverage holder
  • Literature holder
  • Radio with MP3 auxiliary audio port
  • Two stereo speakers
  • Storage shelf suitable for lunch or toolbox
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Adjustable armrest
  • Height adjustable joystick consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Capability of installing two additional pedals
  • Two power outlets, 10 amp (total)
  • Laminated glass front upper window and tempered other windows

UNDERCARRIAGE
  • Grease Lubricated Track GLT2, resin seal
  • Towing eye on base frame

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Capability to electrically connect a beacon

LIGHTS
  • Halogen boom and cab lights with time delay
  • Exterior lights integrated into storage box

SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Openable skylight for emergency exit
  • Rearview camera

336E L Optional Equipment

ENGINE
  • Electric refueling pump with auto shut off
  • Starting kit, cold weather, –32° C (–26° F)
  • Jump start receptacle
  • Quick drains, engine and hydraulic oil
  • Bio hydraulic oil package with compatible travel motors, fine filtration and bio oil

HYDRAULIC SYSTEM
  • Control pattern quick-changer, two way
  • Additional circuit
  • Hammer return filter circuit
  • Boom and stick lines
  • High-pressure line
  • Medium-pressure line
  • Cat quick coupler line – high- and medium-pressure capable
  • Quick coupler for high pressure
  • Tool control system

CAB
  • Cab hatch emergency exit
  • Seat, high-back air suspension with heater and cooling
  • Seat, high-back air suspension with heater
  • Sunscreen
  • Windshield wiper, lower with washer
  • AM/FM radio
  • Air pre-filter
  • Travel alarm
  • Left foot switch
  • Left pedal
  • Straight travel pedal
  • Ashtray

UNDERCARRIAGE
  • Long undercarriage: – 700 mm (28") triple grouser shoes – 800 mm (32") triple grouser shoes – 850 mm (34") triple grouser shoes
  • Guard, full length for long undercarriage
  • Guard, heavy-duty bottom, 4 mm (0.16"), without swivel guard and travel motor protection
  • Center track guiding guard
  • Segmented (3 Piece ) track guiding guard
  • Heavy-duty travel motor protection

COUNTERWEIGHT
  • 6.0 mt (6.6 t)
  • 7.0 mt (7.7 t)

FRONT LINKAGE
  • Bucket linkage, DB family with lifting eye
  • Bucket linkage, TB family with lifting eye
  • Extreme Service 6.5 m (21'4") reach boom with left- and right-side light
  • Extreme Service 3.2 m (10'6") stick for Extreme Service reach boom
  • Extreme Service 3.9 m (12'10") stick for Extreme Service reach boom
  • Heavy Duty 6.5 m (21'4") reach boom with left- and right-side light
  • Heavy Duty: – R3.9DB 3900 mm (12'10") stick – R3.2DB 3200 mm (10'6") stick
  • Mass boom 6.18 m (20'3") with left- and right-side light: – M2.55TB1 2550 mm (8'4") stick

LIGHTS
  • Working lights, cab mounted with time delay
  • HID lights, cab mounted with time delay

SECURITY
  • FOGS, bolt-on
  • Guard, cab front, mesh
  • Guard, vandalism
  • Cat MSS (anti-theft device)
  • Rubber bumper

TECHNOLOGY
  • Cat Grade Control Depth and Slope
  • Product Link











Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers