< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The powerful 349E combines high performance and rugged durability to maximize your jobsite productivity. With 6 percent more engine power and 5 percent greater productivity, the 349E delivers emissions-compliant power and reduced cycle times. Like all E Series models, the 349E includes an enhanced operator station.

Engine

Units:
Engine Model Cat® C13 ACERT™ Cat® C13 ACERT™ Less
Net Flywheel Power 396.0 hp 295.0 kW Less
Net Power - SAE J1349 396.0 hp 295.0 kW Less
Bore 5.12 in 130.0 mm Less
Stroke 6.18 in 157.0 mm Less
Displacement 763.0 in3 12.5 L Less
Gross Power - SAE J1995 432.0 hp 322.0 kW Less

Weights

Operating Weight 117500.0 lb 53300.0 kg Less
Maximum Weight** 117500.0 lb 53300.0 kg Less
Minimum Weight* 105400.0 lb 47800.0 kg Less

Track

Number of Carrier Rollers (each side) - Long Fix Undercarriage 2 2 Less
Number of Carrier Rollers (each side) - Long Variable Gauge Undercarriage 3 3 Less
Number of Shoes (each side) - Long Fix Undercarriage 52 52 Less
Number of Shoes (each side) - Long Variable Gauge Undercarriage 52 52 Less
Number of Track Rollers (each side) - Long Fix Undercarriage 9 9 Less
Number of Track Rollers (each side) - Long Variable Gauge Undercarriage 9 9 Less

Swing Mechanism

Swing Speed 8.7 RPM 8.7 RPM Less
Swing Torque 109500.0 lb ft 148.5 kN·m Less

Drive

Maximum Travel Speed 2.9 mph 4.7 km/h Less
Maximum Drawbar Pull 75300.0 lb 335.0 kN Less

Hydraulic System

Main System - Maximum Flow (Total) 203.0 gal/min 770.0 L/min Less
Swing System - Maximum Flow 102.0 gal/min 385.0 L/min Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3989.0 psi 27500.0 kPa Less
Pilot System - Maximum Flow 7.1 gal/min 27.0 L/min Less
Pilot System - Maximum Pressure 598.0 psi 4120.0 kPa Less
Boom Cylinder - Bore 6.69 in 170.0 mm Less
Boom Cylinder - Stroke 60.0 in 1524.0 mm Less
Stick Cylinder - Bore 7.48 in 190.0 mm Less
Stick Cylinder - Stroke 69.21 in 1758.0 mm Less
TB Family Bucket Cylinder - Bore 6.3 in 160.0 mm Less
TB Family Bucket Cylinder - Stroke 53.39 in 1356.0 mm Less
UB Family Bucket Cylinder - Bore 6.69 in 170.0 mm Less
UB Family Bucket Cylinder - Stroke 54.96 in 1396.0 mm Less
Maximum Pressure - Equipment 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Equipment (Lift mode) 5512.0 psi 38000.0 kPa Less

Service Refill Capacities

Fuel Tank Capacity 190.0 gal 720.0 L Less
Cooling System 13.2 gal 50.0 L Less
Swing Drive (each) 2.6 gal 10.0 L Less
Final Drive (each) 4.0 gal 15.0 L Less
Hydraulic System (including tank) 150.6 gal 570.0 L Less
Hydraulic Tank 107.5 gal 407.0 L Less
Engine Oil (with filter) 11.4 gal 43.0 L Less

Sound Performance

Operator Noise (Closed) - ISO 6396 71.0 dB(A) 71.0 dB(A) Less
Spectator Noise - ISO 6395 106.0 dB(A) 106.0 dB(A) Less

Standards

Brakes ISO 10265 ISO 10265 Less
Cab/FOGS SAE J1356 SAE J1356 Less
Cab/ROPS ISO 12117-2 ISO 12117-2 Less

Hydraulics

Power to move more dirt, rock, and debris with speed and precision


Operator Station

Comfort and convenience to keep people productive


Engine

Reduced emissions, economical and reliable performance


Structures and Undercarriage

Built to work in rugged environments


Front Linkage

Made for high stress and long service life


Work Tools

You can dig, hammer, rip, and cut with confidence.


Integrated Technologies

Solutions that make work easier and more efficient


Serviceability

Fast, easy and safe access built in


Safety

Features to help protect people


Complete Customer Care

Service you can count on


Sustainability

Generations ahead in every way


349E Standard Equipment

ENGINE
  • C13 diesel engine
  • Bio diesel capable
  • Meets U.S. Tier 4 (Interim) emission standards
  • 2300 m (7,500 ft) altitude capability
  • Electric priming pump
  • Automatic engine speed control
  • Standard, economy and high power modes
  • Two-speed travel
  • Side-by-side cooling system
  • Radial seal air filter
  • Primary filter with water separator and water separator indicator switch
  • Fuel differential indicator switch in fuel line
  • 2×6 micron main filters
  • 1×10 micron primary fuel line filter

HYDRAULIC SYSTEM
  • Regeneration circuit for boom and stick
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Capability of installing HP stackable valve and medium and QC valve
  • Capability of installing additional auxiliary pump (up to 80 L/min [21 gal/min]) and circuit
  • Capability of installing boom lowering control device and stick lowering check valve
  • Capability of installing Cat Bio hydraulic oil

CAB
  • Pressurized operator station with positive filtration
  • Mirror package
  • Sliding upper door window (left-hand cab door)
  • Glass-breaking safety hammer
  • Removable lower windshield within cab storage bracket
  • Coat hook
  • Beverage holder
  • Literature holder
  • Radio with MP3 auxiliary audio port
  • Two stereo speakers
  • Storage shelf suitable for lunch or toolbox
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Adjustable armrest
  • Height adjustable joystick consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Capability of installing two additional pedals
  • Two power outlets, 10 amp (total)
  • Laminated glass front upper window and tempered other windows

UNDERCARRIAGE
  • Grease Lubricated Track GLT4
  • Towing eye on base frame
  • Heavy-duty track rollers
  • Track motor guards

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Capability to electrically connect a beacon

LIGHTS
  • Boom light
  • Cab lights with time delay
  • Exterior lights integrated into storage box

SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Openable skylight for emergency exit
  • Rearview camera

349E Optional Equipment

ENGINE
  • Electric refueling pump with auto shut off
  • Starting kit, cold weather, -32° C (-26° F)
  • Jump start receptacle
  • Quick drains, engine and hydraulic oil

HYDRAULIC SYSTEM
  • Control pattern quick-changer, two way
  • Additional circuit
  • Boom and stick lines
  • High-pressure line
  • Medium-pressure line
  • Cat quick coupler line - high- and medium‑pressure capable
  • Quick coupler for high pressure
  • Tool control system

CAB
  • Cab hatch emergency exit
  • Seat, high-back air suspension with heater and cooling
  • Seat, high-back air suspension with heater
  • Seat, high-back mechanical suspension
  • Sunscreen
  • Windshield wiper, lower with washer
  • AM/FM radio
  • Air pre-filter
  • Travel alarm
  • Left foot switch
  • Left pedal
  • Straight travel pedal

UNDERCARRIAGE
  • Long FIX undercarriage: - 600 mm (24") double grouser shoes - 750 mm (28") triple grouser shoes - 900 mm (35") triple grouser shoes - 600 mm (24") double grouser shoes, PPR2 - 750 mm (28") triple grouser shoes, PPR2 - 900 mm (35") triple grouser shoes, PPR2
  • Long VG undercarriage: - 600 mm (24") double grouser shoes, PPR2 - 750 mm (28") triple grouser shoes, PPR2 - 900 mm (35") triple grouser shoes, PPR2
  • Guard, full length for long FIX and VG undercarriage
  • Guard, heavy-duty bottom
  • Center track guiding guard
  • Segmented (3 piece) track guiding guard for long FIX and VG undercarriage
  • Fabricating idler
  • Casting idler

COUNTERWEIGHT
  • 8.6 mt (9.4 t) with counterweight removal device
  • 9.0 mt (9.9 t)

FRONT LINKAGE
  • Bucket linkage, UB family without lifting eye
  • Bucket linkage, TB family with lifting eye
  • Long Reach 7.4 m (24'3") boom
  • Long Reach 4.3 m (14'1") stick
  • Heavy Duty 6.9 m (22'8") reach boom
  • Heavy Duty R3.9TB (12'10") stick
  • Heavy Duty R3.35TB (11'0") stick
  • Mass 6.55 m (21'6") boom
  • Mass M3.0UB (9'10") stick
  • Mass M2.5UB (8'2") stick

LIGHTS
  • Working lights, cab mounted with time delay
  • HID lights, cab mounted with time delay
  • Halogen boom lights
  • HID boom lights

SECURITY
  • FOGS, bolt-on
  • Guard, cab front, mesh
  • Guard, vandalism
  • Cat MSS (anti-theft device)

TECHNOLOGY
  • Cat Grade Control Depth and Slope
  • Product Link