374F L

Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

The 374F is built to keep your production numbers up and your owning and operating costs down. Not only does the machine’s C15 ACERT engine meet U.S. EPA Tier 4 Final emission standards, but it does so while giving you all the power, fuel efficiency, and reliability you need to succeed. Where the real power comes in is through advanced hydraulics and the new Adaptive Control System (ACS) valve. The ACS valve and other integrated components allow you to move tons of material all day long with a great deal of speed, precision, and efficiency. In fact, the hydraulic system and engine team together to keep fuel consumption to an absolute minimum - with zero impact on your productivity. When you add in a quiet operator environment that keeps you comfortable and productive, service points that make your routine maintenance quick and easy, and multiple Cat work tools that help you do a number of jobs very well, you simply won’t find a better machine in this size class.

Engine

Units:
Engine Model Cat® C15 ACERT™ Cat® C15 ACERT™ Less
Net Flywheel Power 472.0 hp 352.0 kW Less
Net Power - SAE J1349 472.0 hp 352.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.7 in 171.0 mm Less
Displacement 928.0 in3 15.2 L Less
Engine rpm - Operation 1600.0 RPM 1600.0 RPM Less
Engine rpm - Travel 1700.0 RPM 1700.0 RPM Less

Weights

Operating Weight 156881.0 lb 71160.0 kg Less
Maximum Operating Weight 165721.0 lb 75170.0 kg Less
Minimum Operating Weight 156461.0 lb 70970.0 kg Less

Track

Optional for Long Undercarriage 26.0 in 650.0 mm Less
Number of Carrier Rollers Each Side 3 3 Less
Number of Shoes Each Side - Long Undercarriage 47 47 Less
Number of Track Rollers Each Side - Long Undercarriage 8 8 Less
Optional for Long Undercarriage 30.0 in 750.0 mm Less
Standard with Long Undercarriage 35.0 in 900.0 mm Less

Swing Mechanism

Swing Speed 6.5 RPM 6.5 RPM Less
Swing Torque 158576.0 lb ft 215.0 kN·m Less

Drive

Maximum Travel Speed 2.6 mph 4.1 km/h Less
Maximum Drawbar Pull - Long Undercarriage 110718.0 lb 492.0 kN Less
Maximum Drawbar Pull 110718.0 lb 492.0 kN Less

Hydraulic System

Maximum Pressure - Equipment - Normal 5366.0 psi 37000.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 5076.0 psi 35000.0 kPa Less
Pilot System - Maximum Flow 16.6 gal/min 63.0 L/min Less
Boom Cylinder - Bore 7.5 in 190.0 mm Less
Boom Cylinder - Stroke 70.6 in 1792.0 mm Less
Stick Cylinder - Bore 8.3 in 210.0 mm Less
Stick Cylinder - Stroke 83.4 in 2118.0 mm Less
Main System - Maximum Flow (total) - Implement 237.0 gal/min 896.0 L/min Less
Main System - Maximum Flow (total) - Travel 251.0 gal/min 952.0 L/min Less
Main System - Maximum Flow (× 2 pumps) - Implement 118.0 gal/min 448.0 L/min Less
Main System - Maximum Flow (× 2 pumps) - Travel 126.0 gal/min 476.0 L/min Less
Pilot System - Maximum Pressure 4.0-4.4 MPa (580-638 psi) 4.0-4.4 MPa (580-638 psi) Less
Swing System - Maximum Flow No swing pump No swing pump Less
VB2 - Family Bucket Cylinder - Bore 7.5 in 190.0 mm Less
VB2 - Family Bucket Cylinder - Stroke 56.4 in 1433.0 mm Less
WB2 - Family Bucket Cylinder - Bore 7.9 in 200.0 mm Less
WB2 - Family Bucket Cylinder - Stroke 57.4 in 1457.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 247.0 gal 935.0 L Less
Cooling System 20.0 gal 74.0 L Less
Engine Oil 16.0 gal 60.0 L Less
Swing Drive (each) 3.2 gal 12.0 L Less
Final Drive (each) 5.8 gal 22.0 L Less
Hydraulic System (including tank) 193.0 gal 729.0 L Less
Hydraulic Tank 162.0 gal 612.0 L Less
DEF Tank 13.0 gal 48.0 L Less

Sound Performance

ISO 6395 (external) 108.0 dB(A) 108.0 dB(A) Less
ISO 6396 (inside cab) 72.0 dB(A) 72.0 dB(A) Less

Standards

Brakes SAE J1026 APR90 SAE J1026 APR90 Less
Cab/FOGS SAE J1356 FEB88 ISO 10262 SAE J1356 FEB88 ISO 10262 Less

Hydraulics

Power to move your material with speed and precision


Engine

Powerful and fuel efficient to meet your expectations


Operator Station

Comfort and convenience to keep you productive all day long


Structures & Undercarriage

Built to work in your tough, heavy-duty applications


Integrated Technologies

Monitor, manage, and enhance your job site operations


Front Linkage

Options to take on your far-reaching or up-close tasks


Attachments

Tools to make you productive and profitable


Serviceability

Designed to make your maintenance quick and easy


Safety

Features to help protect you day in and day out


Complete Customer Care

Support you can count on


Sustainability

Generations ahead in every way


374F L Standard Equipment

MACHINE
  • C15 ACERT diesel engine meets U.S. EPA Tier 4 Final emission standards
  • 2300 m (7,500 ft) altitude capability with no derate
  • 80 amp alternator
  • Eco mode
  • Lift mode
  • Main control valve with ACS
  • Hydraulic main pump (2 pump)
  • Three SBS radiators for easy cleaning
  • Automatic engine speed control
  • Water separator in fuel line including water level sensor and indicator
  • Four micron fuel filter
  • Electrical priming pump with switch
  • Electrical connector for a beacon - requires additional hardware
  • Bio fuel capability
  • Regeneration circuit for boom and stick
  • Two speed travel
  • Circuit breaker
  • Right-side light
  • Cab skirt light
  • Platform light
  • Door locks and cap locks
  • Signaling/warning horn
  • Mirrors, rearview (frame - right, cab - left)
  • Steel wall between engine and pump compartment
  • Cat data link with capability of using E.T.
  • Boom drift reducing valve
  • Stick drift reducing valve
  • Reverse swing damping valve
  • Automatic swing parking brake
  • Counterweight with lifting eyes
  • Secondary engine shutoff switch
  • Product Link standard
  • High-performance hydraulic return filter
  • Provision for Cat Grade Control, depth and slope - base machine (2D)
  • Reversing cooling fan
  • Cat walk
  • Air cleaner
  • Battery

CAB
  • Rearview camera
  • Bolt-on FOGS capability
  • Sliding upper door window
  • Safety hammer for breaking glass
  • Removable lower windshield with in-cab storage bracket
  • Openable skylight
  • Interior lighting
  • Coat hook
  • Beverage holder
  • Literature holder
  • Utility space for magazine
  • Radio mounting
  • Two stereo speakers
  • Storage compartment suitable for lunch box
  • Language display - full graphic, video ready
  • Warning information, filter/fluid change information, working hour information
  • Machine condition, error code and tool mode setting information
  • Start-up level check for hydraulic oil, engine oil and engine coolant
  • Full time clock on monitor
  • Height-adjustable armrest
  • Height-adjustable consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Power supply 12V with 2 sockets, 1 × 10A converter
  • Pressurized operator station
  • Gain/response map selection
  • Cat one key security system

UNDERCARRIAGE
  • Track rollers, single flange type
  • Towing eye on base frame
  • Heavy-duty track roller
  • Track motor guards

374F L Optional Equipment

FRONT LINKAGE
  • Booms: - Mass excavation 7.0 m (23'0") with two working lights - Reach 7.8 m (25'7") with two working lights
  • Sticks: - M2.57WB (8'5") for mass excavation boom - M3.0WB (9'10") for mass excavation boom - R2.84VB (9'4") for reach boom - R3.6VB (11'10") for reach boom - R4.15VB (13'7") for reach boom - R4.67VB (15'4") for reach boom
  • Bucket linkages: - VB2-family for VB2 sticks - WB2-family for WB2 sticks
  • Buckets: - Tips, sidecutters and edge protectors

TRACK
  • Double grouser 650 mm (26 in)
  • Double grouser 750 mm (30 in)
  • Double grouser 900 mm (35 in)

GUARDS
  • FOGS (Falling Object Guard System) including overhead and windshield guards
  • Track guiding guards: - Full length - Center section - Three piece for long undercarriage
  • Vandal guards for windshield

AUXILIARY CONTROLS AND LINES
  • Single action - one-way high pressure for hammer application
  • Quick coupler circuit
  • Quick coupler lines for booms
  • Quick coupler lines for sticks
  • Auxiliary boom lines: - High pressure for reach and mass excavation booms - Medium pressure for reach and mass excavation booms
  • Auxiliary stick lines: - High pressure for reach and mass excavation sticks - Medium pressure for reach and mass excavation sticks

MISCELLANEOUS OPTIONS
  • Adjustable high-back heated seat with mechanical suspension
  • Adjustable high-back seat with air suspension and heater
  • Boom lowering control device
  • Counterweight removal system
  • Cold weather package with additional battery, ether aid, jump start and engine block heater
  • Stick lowering control device
  • Straight travel pedal
  • Cab front rain protector
  • HID boom lights
  • HID cab lights with time delay
  • Radio
  • AM/FM radio mounted in right-hand console with antenna and two speakers
  • Radio ready mounting at rear location including 24V to 12V converter
  • Fast fill fuel system
  • Quick fill and drains for engine oil and hydraulic oil
  • Cat Grade Control

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers