335F L (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 335F L is the largest, most efficient compact radius machine available from any major manufacturer today. The type of up-close, space-restricted work you can do with such a unique, heavy-duty machine is nearly unlimited.

Engine

Units:
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Net Flywheel Power 200.0 hp 149.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.01 L Less
Gross Power – SAE J1995 204.0 hp 152.0 kW Less
Net Power – SAE J1349 200.0 hp 149.0 kW Less
Engine rpm – Operation 1800.0 rpm 1800.0 rpm Less
Engine rpm – Travel 1800.0 rpm 1800.0 rpm Less

Weights

Operating Weight 84170.0 lb 38180.0 kg Less

Machine Weights

Minimum Operating Weight* 75680.0 lb 34330.0 kg Less
Maximum Operating Weight** 84170.0 lb 38180.0 kg Less
Note *600 mm (24 in) shoes, reach boom, R2.65CB2 (8'8") stick, CB2 bucket linkage, and CB1500GD 1.76 m3 (2.30 yd3) bucket. *600 mm (24 in) shoes, reach boom, R2.65CB2 (8'8") stick, CB2 bucket linkage, and CB1500GD 1.76 m3 (2.30 yd3) bucket. Less
Note **850 mm (33 in) shoes, blade, reach boom, R3.75 m (12'4") stick, CB2 bucket linkage, CB1350HD 1.54 m3 (2.01 yd3) bucket. **850 mm (33 in) shoes, blade, reach boom, R3.75 m (12'4") stick, CB2 bucket linkage, CB1350HD 1.54 m3 (2.01 yd3) bucket. Less

Service Refill Capacities

Fuel Tank Capacity 101.7 gal 385.0 L Less
Cooling System 7.9 gal 30.0 L Less
Engine Oil 6.3 gal 24.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 76.6 gal 290.0 L Less
Hydraulic Tank 40.7 gal 154.0 L Less
Swing Drive (each) 2.4 gal 9.0 L Less
DEF Tank 6.1 gal 23.0 L Less

Swing

Swing Speed 9.9 rpm 9.9 rpm Less
Swing Torque 60628.0 lbf-ft 82.2 kN·m Less

Drive

Maximum Drawbar Pull 66319.0 lbf 295.0 kN Less
Maximum Travel Speed 4.2/2.6 km/h (2.6/1.6 mph) 4.2/2.6 km/h (2.6/1.6 mph) Less

Hydraulic System

Main System – Maximum Flow (total) 130.0 gal/min 494.0 L/min Less
Maximum Pressure – Equipment: Heavy Lift 5366.0 psi 38000.0 kPa Less
Maximum Pressure – Equipment: Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Travel 5366.0 psi 37000.0 kPa Less
Maximum Pressure – Swing 3974.0 psi 27400.0 kPa Less
Pilot System – Maximum Flow 7.9 gal/min 30.0 L/min Less
Pilot System – Maximum Pressure 595.0 psi 4100.0 kPa Less

Sound Performance

ISO 6396 – Operator Noise (closed) 72.0 dB(A) 72.0 dB(A) Less
ISO 6395 – Spectator Noise 104.0 dB(A) 104.0 dB(A) Less

Dimensions: Reach Boom – 6.15 m (20'2"); R3.2 (10'6") Stick***

Shipping Height* 11.58 ft 3540.0 mm Less
Shipping Length 32.25 ft 9820.0 mm Less
Tail Swing Radius 6.25 ft 1900.0 mm Less
Length to Center of Rollers 13.25 ft 4040.0 mm Less
Track Length 16.5 ft 5020.0 mm Less
Ground Clearance** 1.58 ft 480.0 mm Less
Track Gauge 8.5 ft 2590.0 mm Less
Transport Width – 600 mm (24 in) Shoes 10.5 ft 3190.0 mm Less
Transport Width – 850 mm (33 in) Shoes 11.25 ft 3440.0 mm Less
Cab Height* 10.67 ft 3260.0 mm Less
Counterweight Clearance** 3.92 ft 1200.0 mm Less
Note *Including shoe lug height *Including shoe lug height Less
Note **Without shoe lug height **Without shoe lug height Less
Note ***With 1.54 m3 (2.01 yd3) bucket ***With 1.54 m3 (2.01 yd3) bucket Less

Working Ranges: Reach Boom – 6.15 m (20'2"); R3.2 (10'6") Stick***

Maximum Digging Depth 22.92 ft 6990.0 mm Less
Maximum Reach at Ground Level 34.92 ft 10640.0 mm Less
Maximum Cutting Height 36.58 ft 11150.0 mm Less
Maximum Loading Height 26.17 ft 7970.0 mm Less
Minimum Loading Height 9.58 ft 2920.0 mm Less
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 22.42 ft 6830.0 mm Less
Maximum Vertical Wall Digging Depth 18.92 ft 5770.0 mm Less

Performance

  • The Cat C7.1 engine with ACERT™ Technology is designed to meet U.S. EPA Tier 4 Final/EU Stage IV emission standards while burning up to 16% less fuel than the model it replaces.
  • The hydraulic system supports lifting up to 10 886 kg (24,000 lb) over the side at ground level without limitation – approximately 5% more than the model it replaces.
  • Standard high-ambient cooling enables the machine to work with maximum power in hot conditions up to 52° C (126° F).
  • Long, heavy-duty undercarriage provides greater stability when lifting heavy objects, leading to greater overall productivity.

Versatility

  • Utility and finishing work are fast and flawless with a Cat tilt bucket and compactor.
  • Demolition work is quick and easy with a Cat hammer, thumb, shear, or multi-processor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole attachment line for your machine at www.cat.com/attachments.

Maintenance

  • Most routine maintenance items like grease points and fluid taps are reachable at ground level.
  • Compartments are designed for safe, convenient access to filters, hoses, and other components.
  • Service doors help keep debris out and latch in place to enhance service speed.

Comfort

  • The full-size roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Seats are adjustable and feature air suspension and heated and cooled options.
  • The LCD monitor is easy to navigate and programmable in 44 languages.

Durability

  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.
  • Abrasion-resistant Cat XT™-6 hose can stand up to high pressures over the long haul.
  • Booms and sticks are built for long service.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.
  • Cat Connect technology solutions increase production, minimize operating costs, and optimize return on investment.
  • VisionLink® provides wireless access to machine operating data such as location, hours, idle time, fuel usage, productivity, and diagnostic codes to optimize performance.