304.5E2 XTC

< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $624.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 304.5E2 XTC Mini Excavator is the first model in the Xtra Tool Carrier (XTC) lineup and delivers efficient performance, durability and versatility in a compact design.

Engine

Units:
Engine Model Cat C2.4 Cat C2.4 Less
Net Power 40.2 hp 30.0 kW Less
Rated Net Power @ 2,200 rpm – ISO 9249/EEC 80/1269 40.2 hp 30.0 kW Less
Bore 3.4 in 87.0 mm Less
Stroke 4.0 in 102.4 mm Less
Displacement 146.0 in3 2.4 L Less
Gross Power – ISO 14396 41.8 hp 31.2 kW Less
Emissions Meets U.S. EPA Tier 4 Final/EU Stage IIIA emission standards. Meets U.S. EPA Tier 4 Final/EU Stage IIIA emission standards. Less

Weights

Operating Weight 8996.0 lb 4080.0 kg Less
Weight – Canopy, Standard Stick 8655.0 lb 3925.0 kg Less
Weight – Canopy, Long Stick 8721.0 lb 3955.0 kg Less
Weight – Cab, Standard Stick 8930.0 lb 4050.0 kg Less
Weight – Cab, Long Stick 8996.0 lb 4080.0 kg Less
Note Weight includes counterweight, rubber tracks, bucket, operator, full fuel and auxiliary lines. Weight includes counterweight, rubber tracks, bucket, operator, full fuel and auxiliary lines. Less

Travel System

Travel Speed – High 3.2 mph 5.1 km/h Less
Travel Speed – Low 1.9 mph 3.1 km/h Less
Maximum Traction Force – High Speed 3799.0 lb 16.9 kN Less
Maximum Traction Force – Low Speed 6969.0 lb 31.0 kN Less
Ground Pressure – Canopy Standard Stick 4.2 psi 28.7 kPa Less
Ground Pressure – Canopy Long Stick 4.2 psi 28.9 kPa Less
Gradeability (maximum) 30° 30° Less
Ground Pressure – Cab Standard Stick 4.3 psi 29.6 kPa Less
Ground Pressure – Cab Long Stick 4.3 psi 29.8 kPa Less
Gradeability (continuous operation) 20° 20° Less

Hydraulic System

Pump Flow at 2,200 rpm 26.4 gal/min 100.0 L/min Less
Operating Pressure – Equipment 3553.0 psi 245.0 bar Less
Operating Pressure – Travel 3553.0 psi 245.0 bar Less
Operating Pressure – Swing 3132.0 psi 216.0 bar Less
Auxiliary Circuit – Primary (245 bar/3,553 psi) 18.5 gal/min 70.0 L/min Less
Auxiliary Circuit – Secondary (174 bar/2,524 psi) 6.6 gal/min 25.0 L/min Less
Digging Force – Stick (standard) 4856.0 lb 21.6 kN Less
Digging Force – Stick (long) 4384.0 lb 19.5 kN Less
Digging Force – Bucket 8498.0 lb 37.8 kN Less
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump Less

Swing System

Machine Swing Speed 10.0 rpm 10.0 rpm Less
Boom Swing – Left (without stop)* 80° 80° Less
Boom Swing – Left (with stop)* 55° 55° Less
Boom Swing – Right 50° 50° Less
Note *Automatic swing brake, spring applied, hydraulic release. *Automatic swing brake, spring applied, hydraulic release. Less

Blade

Width 76.8 in 1950.0 mm Less
Height 12.8 in 325.0 mm Less
Dig Depth 18.5 in 470.0 mm Less
Lift Height 15.7 in 400.0 mm Less

Service Refill Capacities

Cooling System 1.5 gal 5.5 L Less
Engine Oil 2.5 gal 9.5 L Less
Hydraulic Tank 6.6 gal 25.0 L Less
Fuel Tank 15.1 gal 57.0 L Less
Hydraulic System 15.3 gal 58.0 L Less

Operating Specifications

Stick Length – Standard 52.0 in 1315.0 mm Less
Stick Length – Long 64.0 in 1615.0 mm Less
Machine Overhang 0.0 in 0.0 mm Less

Cab

Dynamic Operator Sound Pressure Level (ISO 6396:2008) 81.0 dB(A) 81.0 dB(A) Less
Exterior Sound Power Level (ISO 6395:2008)* 96.0 dB(A) 96.0 dB(A) Less
Note *European Union Directive “2000/14/EC” *European Union Directive “2000/14/EC” Less

Certification – Cab and Canopy

Roll Over Protective Structure (ROPS) ISO 12117-2 ISO 12117-2 Less
Tip Over Protective Structure (TOPS) ISO 12117 ISO 12117 Less
Top Guard ISO 10262 (Level I) ISO 10262 (Level I) Less

Undercarriage

Number of Carrier Rollers 1 1 Less
Number of Track Rollers 4 4 Less
Track Roller Type Center Flange Center Flange Less

Lift Capacities at Ground Level (Long Stick)* – Lift Point Radius: 3000 mm (118 in)

Blade Down – Front 3462.0 lb 1570.0 kg Less
Blade Up – Front 1808.0 lb 820.0 kg Less
Blade Down – Side 2007.0 lb 910.0 kg Less
Blade Up – Side 1808.0 lb 820.0 kg Less
Note *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. Less

Lift Capacities at Ground Level (Long Stick)* – Lift Point Radius: 4500 mm (177 in)

Blade Down – Front 1896.0 lb 860.0 kg Less
Blade Up – Front 948.0 lb 430.0 kg Less
Blade Down – Side 1058.0 lb 480.0 kg Less
Blade Up – Side 948.0 lb 430.0 kg Less
Note *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. Less

Dimensions – Standard Stick

Dig Depth 123.0 in 3130.0 mm Less
Vertical Wall 95.0 in 2420.0 mm Less
Maximum Reach at Ground Level 206.0 in 5220.0 mm Less
Maximum Reach 211.0 in 5350.0 mm Less
Maximum Dig Height 196.0 in 4980.0 mm Less
Maximum Dump Clearance 141.0 in 3590.0 mm Less
Boom In Reach 83.0 in 2110.0 mm Less
Tail Swing 38.0 in 975.0 mm Less
Maximum Blade Height 16.0 in 400.0 mm Less
Maximum Blade Depth 19.0 in 470.0 mm Less
Boom Height in Shipping Position 58.0 in 1480.0 mm Less
O/A Shipping Height 98.0 in 2500.0 mm Less
Swing Bearing Height 22.0 in 565.0 mm Less
O/A Undercarriage Length 87.0 in 2220.0 mm Less
O/A Shipping Length 190.0 in 4820.0 mm Less
Boom Swing Right 29.0 in 735.0 mm Less
Boom Swing Left 26.0 in 670.0 mm Less
Track Belt/Shoe Width 14.0 in 350.0 mm Less
O/A Track Width 77.0 in 1950.0 mm Less

Dimensions – Long Stick

Dig Depth 135.0 in 3430.0 mm Less
Vertical Wall 101.0 in 2560.0 mm Less
Maximum Reach at Ground Level 215.0 in 5470.0 mm Less
Maximum Reach 220.0 in 5590.0 mm Less
Maximum Dig Height 200.0 in 5070.0 mm Less
Maximum Dump Clearance 145.0 in 3690.0 mm Less
Boom In Reach 87.0 in 2220.0 mm Less
Tail Swing 38.0 in 975.0 mm Less
Maximum Blade Height 16.0 in 400.0 mm Less
Maximum Blade Depth 19.0 in 470.0 mm Less
Boom Height in Shipping Position 70.0 in 1770.0 mm Less
O/A Shipping Height 98.0 in 2500.0 mm Less
Swing Bearing Height 22.0 in 565.0 mm Less
O/A Undercarriage Length 87.0 in 2220.0 mm Less
O/A Shipping Length 194.0 in 4930.0 mm Less
Boom Swing Right 29.0 in 735.0 mm Less
Boom Swing Left 26.0 in 670.0 mm Less
Track Belt/Shoe Width 14.0 in 350.0 mm Less
O/A Track Width 77.0 in 1950.0 mm Less

Operating Specifications – Loader

Maximum Height – 1829 mm (72 in) MP Bucket with Cutting Edge 37.0 in 935.0 mm Less
Reach at Maximum Lift and Dump – 1829 mm (72 in) MP Bucket 80.0 in 2040.0 mm Less
Rack Back Angle at Maximum Height – 1829 mm (72 in) MP Bucket 48° 48° Less
Maximum Dump Angle – 1829 mm (72 in) MP Bucket 27° 27° Less
Breakout Force, Lift – 1829 mm (72 in) MP Bucket 1588.0 lb 720.0 kg Less
Breakout Force, Tilt – 1829 mm (72 in) MP Bucket 1874.0 lb 850.0 kg Less
Lift Capacity – 1829 mm (72 in) MP Bucket 1158.0 lb 525.0 kg Less
Lift Capacity – 1070 mm (42 in) Forks 1323.0 lb 600.0 kg Less
Rated Operating Capacity* (maximum height) – 1829 mm (72 in) MP Bucket 1158.0 lb 525.0 kg Less
Rated Operating Capacity* (ground) – 1829 mm (72 in) MP Bucket 1874.0 lb 850.0 kg Less
Note *Rated operating capacity based on hydraulic limit (ROC is the smaller of the hydraulic limit or 50% of the static tipping load). *Rated operating capacity based on hydraulic limit (ROC is the smaller of the hydraulic limit or 50% of the static tipping load). Less

Lift Capacities at Ground Level (Standard Stick)* – Lift Point Radius: 3000 mm (118 in)

Blade Down – Front 3550.0 lb 1610.0 kg Less
Blade Up – Front 1830.0 lb 830.0 kg Less
Blade Down – Side 2029.0 lb 920.0 kg Less
Blade Up – Side 1830.0 lb 830.0 kg Less
Note *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. Less

Lift Capacities at Ground Level (Standard Stick)* – Lift Point Radius: 4500 mm (177 in)

Blade Down – Front 2293.0 lb 1040.0 kg Less
Blade Up – Front 1169.0 lb 530.0 kg Less
Blade Down – Side 1301.0 lb 590.0 kg Less
Blade Up – Side 1169.0 lb 530.0 kg Less
Note *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. *The above loads are in compliance with hydraulic excavator lift capacity rating standard ISO 10567:2007 and they do not exceed 87% of hydraulic lifting capacity or 75% of tipping capacity. The excavator bucket weight is not included on this chart. Less

XTC

  • The innovative skid steer loader interface adds versatility and work tool integration with the use of compact loader attachments. Coupler operation is controlled through the standard machine joysticks by pressing the XTC switch in the operator station.
  • The 304.5E2 XTC allows the operator to achieve improved productivity in material carrying applications and reduced backfilling times.
  • Operators can complete multiple applications at a single job site with a single machine.
  • Recommended work tools include: General Purpose Buckets, Multi-Purpose Buckets, Forks, Dozer Blades, Brooms, Power Box Rakes and Trenchers.


QUALITY

  • The durable hoods and frame and the compact radius design of the 304.5E2 XTC let you work confidently in confined areas.
  • The operator environment includes a high quality suspension seat, easy to adjust armrests and 100% pilot controls.


EFFICIENCY

  • High Definition Hydraulic System provides a load sensing and flow sharing capability leading to operational precision, efficient performance and greater control.
  • Power on Demand provides optimal efficiency and performance the moment you need it. This automatic system ensures fuel efficiency through appropriate engine rating to meet all operational needs as required.


PERFORMANCE

  • The 304.5E2 XTC uses the proven platform design of the 304E2 to deliver ultimate power and reliability.
  • Undercarriage upgraded to offer superior durability.
  • COMPASS Control Panel is a standard feature that allows the operator to easily adjust auxiliary flows, activate auto idle for improved fuel efficiency and utilize the security system to ensure protection of valuable assets with the simple touch of a button.
  • The Site Reference System included in the COMPASS monitor provides output from pitch and roll sensors to aid in grading and level trenching.


SERVICEABILITY

  • Convenient service and maintenance requirements include ease of access to daily check points, 500 hour engine oil and filter change period, 500 hour grease interval on front implement, S·O·SSM oil sampling valve and overall long term durability.


SAFETY

  • Cat Mini Excavators are ROPS, TOPS and Top Guard Level 1 certified and include the Cat Interlock (hydraulic lockout) System, a certified accumulator which allows for auxiliary pressure to be released, making connecting and disconnecting work tools safer and easier, and a travel alarm. All of these safety features are standard on the E2 model lineup (travel alarm optional in Europe).


304.5E2 XTC Standard Equipment

ENGINE
  • Cat C2.4 diesel engine (meets U.S. EPA Tier 4 Final/EU Stage IIIA emission standards)
  • Automatic engine idle
  • Automatic engine shut-off
  • Automatic two speed travel
  • Diesel Particulate Filter (North America only)
  • Diesel Oxidation Catalyst (North America only)
  • Fuel and water separator
  • Power on demand

HYDRAULIC SYSTEM
  • 1-way and 2-way (combined function)
  • Accumulator
  • Automatic swing parking brake
  • Auxiliary hydraulic lines
  • Auxiliary line quick disconnects
  • Cat interlock system: hydraulic lockout
  • Continuous auxiliary flow
  • Ecology drain
  • Hydraulic oil cooler
  • Load sensing/flow sharing hydraulics

OPERATOR ENVIRONMENT
  • 100% pilot control ergonomic joysticks
  • Adjustable armrests
  • COMPASS: complete, operation, maintenance, performance and security system
    • Multiple languages
  • Cup holder
  • Hydraulic neutral lockout bar
  • Pattern changer (optional in Europe)
  • Site reference system: leveling
  • Tool storage area
  • Travel control pedals with hand levers

UNDERCARRIAGE
  • Dozer blade with float function
  • Track, rubber belt, 350 mm (14 in) width
  • Tie down eyes on track frame
  • Towing eye on base frame

FRONT LINKAGE
  • 200 degree bucket rotation
  • Certified lifting eye on bucket linkage (optional in Europe)
  • Front shovel capable
  • Thumb ready stick

ELECTRICAL
  • 12 volt electrical system
  • 60 ampere alternator
  • 650 CCA maintenance free battery
  • Fuse box
  • Ignition key start/stop switch
  • Slow blow fuse
  • Warning horn

LIGHTS AND MIRRORS
  • Boom light with time delay capability

SAFETY AND SECURITY
  • Anti-theft system (COMPASS)
  • Caterpillar Corporate “One Key” System
  • Door locks
  • Lockable fuel cap
  • Retractable seat belt
  • Roll Over Protective Structure (ROPS) (ISO 12117-2)
  • Tip Over Protective Structure (TOPS) (ISO 12117)
  • Top guard – ISO 10262 (Level 1)
  • Travel alarm (optional in Europe)

304.5E2 XTC Optional Equipment

ENGINE
  • Engine block heater

HYDRAULIC SYSTEM
  • Quick coupler lines
  • Boom lowering check valve
  • Stick lowering check valve
  • Secondary auxiliary hydraulic lines

OPERATOR ENVIRONMENT
  • Cab:
    • Air conditioning
    • Heat
    • High back suspension seat
    • Interlocking front window system
    • Radio
    • Windshield wiper

UNDERCARRIAGE
  • Track, double grouser (steel), 350 mm (14 in)

PERFORMANCE MATCHED WORK TOOLS
  • Quick coupler: manual or hydraulic
  • Thumb, manual or hydraulic
  • Buckets
  • Auger, hammer, ripper
  • Skid steer loader coupler: general purpose buckets, multi-purpose buckets, forks, dozer blades, brooms, power box rakes and trenchers

LIGHTS AND MIRRORS
  • Light, cab with time delay capability
  • Mirror, canopy right
  • Mirror, canopy left
  • Mirror, cab rear

SAFETY AND SECURITY
  • Battery disconnect
  • Beacon socket
  • Front wire mesh guard
  • Rearview camera
  • Vandal guard

TECHNOLOGY
  • Product Link™

Mini Hydraulic Excavator Parts Reference Guide

The mini hydraulic excavator parts reference guide provides you with a quick reference to all the repair, wear and maintenance parts you need for your excavator.

Browse And Buy