< Back

Get A Trade-In Rebate Or 0.9% For 60 Months, Plus Cat® Dealer Credit*
See Offer
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 302.2D provides power and efficiency so that you can get the best out of your job without ever feeling the strain. You can be assured of faster, more powerful digging with a smoother response.

Engine

Units:
Engine Model Yanmar 3TNV76 Yanmar 3TNV76 Less
Net Power 17.9 hp 13.2 kW Less
Displacement 40.0 in3 1116.0 cm3 Less
Gross Power (ISO 14396) 24.3 hp 17.9 kW Less
Rated Net Power @ 2,200 rpm (ISO 9249) 17.9 hp 13.2 kW Less

Weights

Operating Weight 4464.0 lb 2025.0 kg Less
Operating Weight with Cab 4707.0 lb 2135.0 kg Less
Operating Weight with Canopy 4464.0 lb 2025.0 kg Less
Transport Weight with Cab 4530.0 lb 2055.0 kg Less
Transport Weight with Canopy 4288.0 lb 1945.0 kg Less

Travel System

Gradeability 30°/58% 30°/58% Less
Travel Speed 2.8 km/h-5.6 km/h (1.74 mph-3.48 mph) 2.8 km/h-5.6 km/h (1.74 mph-3.48 mph) Less

Hydraulic System

Operating Pressure - Equipment 2900.0 psi 200.0 bar Less
Operating Pressure - Travel 2900.0 psi 200.0 bar Less
Operating Pressure - Swing 2176.0 psi 150.0 bar Less
Auxiliary Circuits - Primary 30 L/min at 170 bar (8 gal/min at 2,465 psi) 30 L/min at 170 bar (8 gal/min at 2,465 psi) Less
Auxiliary Circuits - Secondary 17 L/min at 200 bar (4.5 gal/min at 2,900 psi) 17 L/min at 200 bar (4.5 gal/min at 2,900 psi) Less
Maximum Bucket Force 4406.0 lb 19.6 kN Less
Maximum Stick Force - Long Stick 2473.0 lb 11.0 kN Less
Maximum Stick Force - Standard Stick 2810.0 lb 12.5 kN Less
Pump Flow @ 2,200 rpm 23.8 + 23.8 + 19.0 + 6.4 L/min (6.29 + 6.29 + 5.0 + 1.7 gal/min) 23.8 + 23.8 + 19.0 + 6.4 L/min (6.29 + 6.29 + 5.0 + 1.7 gal/min) Less

Blade

Height 12.0 in 300.0 mm Less
Dig Depth 14.0 in 360.0 mm Less
Lift Height 12.0 in 300.0 mm Less
Width 4.27 ft 1300.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 6.3 gal 24.0 L Less
Hydraulic Tank Capacity 5.5 gal 21.0 L Less

Versatility

Flexible and functional for all jobs.


Performance

Powerful operation and greater uptime.


Productive Comfort

Large operator environment and ergonomic control layout.


Maintenance and Service

Easy access and minimal maintenance requirements keep you working.


302.2D Standard Equipment

Hammer/two way auxiliary hydraulic lines

Auxiliary quick disconnect couplers

Dozer blade

Working light mounted to boom

Canopy - ROPS and TOPS protection

Retractable seat belt

Suspension seat, vinyl covered

Travel pedals

Maintenance free battery

Hydraulic oil cooler

Extending undercarriage

Rubber track 250 mm (10 in) wide

Automatic swing park brake

Dozer float

Standard stick

302.2D Optional Equipment

Cab, radio ready - ROPS and TOPS protection, heater/defroster and windscreen washer/wiper

Suspension seat, fabric covered

Boom stick or dozer blade check valve

Removable swing stop

Mirror pack

Additional hydraulic circuit diverted from bucket cylinder

Cab top guard to ISO 10262 (Level 1)

Auto engine idle

Joystick mounted proportional auxiliary control with flow control

Long stick

Cab/canopy lights

Second auxiliary lines

Long dozer blade