< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model C4.4 ACERT C4.4 ACERT Less
Flywheel Power 92.0 hp 68.5 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 269.0 in3 4.4 L Less
Gross Power – SAE J1995 74.4 kW (100 hp/101 PS) 74.4 kW (100 hp/101 PS) Less
Net Power – SAE J1349 68.5 kW (92 hp/93 PS) 68.5 kW (92 hp/93 PS) Less
Power – ISO 14396 74.4 kW (100 hp/101 PS) 74.4 kW (100 hp/101 PS) Less

Machine Weights

Operating Weight 33080.0 lb 15000.0 kg Less
Maximum Operating Weight 33080.0 lb 15000.0 kg Less
Minimum Operating Weight 29770.0 lb 13500.0 kg Less

Swing

Swing Torque 22791.0 lbf-ft 30.9 kN·m Less
Swing Speed 10.9 rpm 10.9 rpm Less

Drive

Maximum Drawbar Pull 25628.0 lbf 114.0 kN Less
Maximum Travel Speed 3.7 mph 5.4 km/h Less

Hydraulic System

Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3336.0 psi 23000.0 kPa Less
Pilot System – Maximum Flow 1336.0 in3/min 21.9 L/min Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less
Main System – Maximum Flow (Total) 67.0 gal/min 254.0 L/min Less
Maximum Pressure – Equipment 4424.0 psi 30500.0 kPa Less

Service Refill Capacities

Cooling System 5.81 gal 22.0 L Less
Final Drive (each) 0.79 gal 3.0 L Less
Hydraulic System Oil (including tank) 43.32 gal 164.0 L Less
Hydraulic Tank Oil 23.93 gal 90.6 L Less
Engine Oil (with filter) 3.57 gal 13.5 L Less
Fuel Tank Capacity 58.9 gal 223.0 L Less
Swing Drive 0.63 gal 2.4 L Less
DEF Tank Capacity 5.4 gal 20.5 L Less

Sound Performance

ISO 6396 – Operator Sound Pressure Level 69.0 dB(A) 69.0 dB(A) Less
ISO 6395 – Exterior Sound Power Level 101.0 dB(A) 101.0 dB(A) Less

Dimensions*: Reach Boom – 4.65 m (15'3"); R3.0 m (9'10") Stick

Shipping Height 9.75 ft 2980.0 mm Less
Shipping Length 25.17 ft 7670.0 mm Less
Tail Swing Radius 7.08 ft 2160.0 mm Less
Length to Center of Rollers 10.0 ft 3040.0 mm Less
Track Length 12.33 ft 3750.0 mm Less
Ground Clearance 1.42 ft 440.0 mm Less
Track Gauge 6.5 ft 1990.0 mm Less
Transport Width – 700 mm (28") Shoes 8.83 ft 2690.0 mm Less
Cab Height 9.08 ft 2770.0 mm Less
Cab Height with Top Guard 9.75 ft 2970.0 mm Less
Counterweight Clearance 2.92 ft 890.0 mm Less
Note *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. Less

Working Ranges*: Reach Boom – 4.65 m (15'3"); R3.0 m (9'10") Stick

Maximum Digging Depth 19.83 ft 6040.0 mm Less
Maximum Reach at Ground Level 28.25 ft 8620.0 mm Less
Maximum Cutting Height 28.58 ft 8710.0 mm Less
Maximum Loading Height 20.75 ft 6330.0 mm Less
Minimum Loading Height 5.0 ft 1530.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 19.25 ft 5860.0 mm Less
Maximum Vertical Wall Digging Depth 17.08 ft 5200.0 mm Less
Note *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. Less

Bucket & Stick Forces*: Reach Boom – 4.65 m (15'3"); R3.0 m (9'10") Stick; General Duty Bucket

Bucket Digging Force (SAE) 19200.0 lbf 85.0 kN Less
Stick Digging Force (SAE) 12800.0 lbf 57.0 kN Less
Bucket Digging Force (ISO) 21400.0 lbf 95.0 kN Less
Stick Digging Force (ISO) 13100.0 lbf 58.0 kN Less
Note *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. *With 0.53 m³ (0.69 yd³), 900 mm (35 in) bucket. Less

Key Features

Benefits to help get your work done efficiently and effectively

Performance

  • Same working range as 312E
  • Similar stick and bucket force and swing torque as 312E
  • Powerful, efficient, C4.4 ACERT™ U.S. EPA Tier 4 Final/EU Stage IV engine
  • Equipped to run on up to B20 biodiesel fuel
  • Advanced control to automatically manage pump and engine speed for maximum efficiency
  • Two power modes, high power and eco mode, to help actively manage fuel consumption
  • Engine idle shutdown to save fuel, reduce emissions, and extend service intervals

Versatility

  • Cat® buckets and tools designed to max out machine performance
  • Auxiliary hydraulics available to support a variety of tools
  • Available tool control and quick coupler for speedy tool changes

Comfort

  • Full-size ROPS certified cab
  • Adjustable joysticks and seats with air suspension and heat and cooling options
  • Monitor programmable in 42 languages
  • Automatic climate control system
  • Drink holder and easy-to-reach storage areas
  • Auxiliary power outlets

Serviceability

  • Routine maintenance points at ground level
  • Wide service doors for easy access
  • Filters grouped to reduce service time
  • Cooling package designed to prevent plugging, make blowing off debris easy

Technology

  • Cat Connect technology to improve job site efficiency
  • Optional Cat Grade Control to help operators create a level base and precise slope with ease
  • Optional Product Link™/VisionLink® connects owners to the machine, providing access to location, hours, fuel consumption, idle time, events, and diagnostic codes

Durability

  • Modified X-frame structure for enhanced service life
  • Robot welded, Caterpillar designed boom and sticks
  • Greased track link between pins and bushings to increase undercarriage life

Safety

  • Hydraulic activation lever to lock out all hydraulic functions
  • Handrail, anti-skid plating, countersunk bolts to reduce slipping and tripping
  • Ground-level fuel cutoff switch to shut down engine
  • Standard rearview camera and mirrors for enhanced visibility

Risks of Choosing the Wrong Bucket

Success starts from the beginning. Learn the 5 bucket buying fundamentals that can get you bigger returns on your digging and loading investments.

Learn More