313F L (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 313F L is a perfect choice for customers who value versatility, reliability, durability, and maximum efficiency.

Engine

Units:
Engine Model C4.4 ACERT C4.4 ACERT Less
Flywheel Power 92.0 hp 69.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 269.0 in3 4.4 L Less
Gross Power – SAE J1995 74 kW (100 hp/101 PS) 74 kW (100 hp/101 PS) Less
Net Power – SAE J1349 69 kW (92 hp/93 PS) 69 kW (92 hp/93 PS) Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. Less

Weights

Operating Weight 33080.0 lb 15000.0 kg Less

Machine Weights

Maximum Operating Weight 33080.0 lb 15000.0 kg Less
Minimum Operating Weight 29770.0 lb 13500.0 kg Less

Swing

Swing Torque 22791.0 lbf-ft 30.9 kN·m Less
Swing Speed 10.9 rpm 10.9 rpm Less

Drive

Maximum Drawbar Pull 25403.0 lbf 113.0 kN Less
Maximum Travel Speed 3.7 mph 5.4 km/h Less

Hydraulic System

Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3626.0 psi 25000.0 kPa Less
Pilot System – Maximum Flow 5.8 gal/min 22.0 L/min Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less
Main System – Maximum Flow (total) 67.0 gal/min 256.0 L/min Less
Maximum Pressure – Equipment 4424.0 psi 30500.0 kPa Less

Service Refill Capacities

Cooling System 2.9 gal 11.0 L Less
Final Drive (each) 0.8 gal 3.0 L Less
Hydraulic System Oil (including tank) 27.2 gal 103.0 L Less
Hydraulic Tank Oil 23.9 gal 90.6 L Less
Engine Oil (with filter) 3.6 gal 13.5 L Less
Fuel Tank Capacity 66.0 gal 250.0 L Less
Swing Drive 0.6 gal 2.4 L Less
DEF Tank Capacity 5.2 gal 19.6 L Less

Sound Performance

ISO 6396 – Operator Sound Pressure Level 69.0 dB(A) 69.0 dB(A) Less
ISO 6395 – Exterior Sound Power Level 101.0 dB(A) 101.0 dB(A) Less

Dimensions*: Reach Boom – 4.65 m (15'3"); R3.0 m (9'10") Stick

Shipping Height 9.25 ft 2820.0 mm Less
Shipping Length 25.17 ft 7670.0 mm Less
Tail Swing Radius 7.08 ft 2160.0 mm Less
Length to Center of Rollers 10.0 ft 3040.0 mm Less
Track Length 12.33 ft 3750.0 mm Less
Ground Clearance 1.42 ft 440.0 mm Less
Track Gauge 6.5 ft 1990.0 mm Less
Transport Width – 700 mm (28") Shoes 8.83 ft 2690.0 mm Less
Cab Height 9.08 ft 2770.0 mm Less
Cab Height with Top Guard 9.75 ft 2970.0 mm Less
Counterweight Clearance 2.92 ft 890.0 mm Less
Note *With 0.53 m³ (0.69 yd³), 900 mm (36") bucket. *With 0.53 m³ (0.69 yd³), 900 mm (36") bucket. Less

Working Ranges*: Reach Boom – 4.65 m (15'3"); R3.0 m (9'10") Stick

Maximum Digging Depth 19.83 ft 6040.0 mm Less
Maximum Reach at Ground Level 27.0 ft 8230.0 mm Less
Maximum Cutting Height 28.58 ft 8720.0 mm Less
Maximum Loading Height 20.75 ft 6330.0 mm Less
Minimum Loading Height 5.0 ft 1530.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 19.25 ft 5860.0 mm Less
Maximum Vertical Wall Digging Depth 17.17 ft 5250.0 mm Less
Note *With 0.53 m³ (0.69 yd³), 900 mm (36") bucket. *With 0.53 m³ (0.69 yd³), 900 mm (36") bucket. Less

Bucket & Stick Forces*: Reach Boom – 4.65 m (15'3"); R3.0 m (9'10") Stick; General Duty Bucket

Bucket Digging Force (SAE) 19200.0 lbf 85.0 kN Less
Stick Digging Force (SAE) 12800.0 lbf 57.0 kN Less
Bucket Digging Force (ISO) 21400.0 lbf 95.0 kN Less
Stick Digging Force (ISO) 13100.0 lbf 58.0 kN Less
Note *With 0.53 m³ (0.69 yd³), 900 mm (36") bucket. *With 0.53 m³ (0.69 yd³), 900 mm (36") bucket. Less

Performance

  • The C4.4 ACERT™ U.S. EPA Tier 4 Final/EU Stage IV engine is powerful and efficient, and it can run on biodiesel up to B20.
  • Advanced control automatically manages pump and engine speed for maximum efficiency.
  • Two power modes, high power and eco mode, help you actively manage fuel consumption.
  • Engine idle shutdown saves fuel, reduces emissions, and extends service intervals.

Versatility

  • Site prep and finishing work are quick and easy with a wide range of Cat work tools.
  • Utility work is fast and flawless with a Cat bucket and compactor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole attachment line for your machine at www.cat.com/attachments.

Comfort

  • The roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Seats are adjustable and feature air suspension and an optional heater in Europe, Australia, New Zealand and Pacific Islands.
  • The LCD monitor is easy to navigate and programmable in 42 languages.

Serviceability

  • Many routine service and maintenance points can be accessed from ground level reducing the time taken to check and service your machine.
  • Wide service doors make for easy access.
  • Filters are grouped to reduce service time.
  • The cooling package is designed to prevent plugging, make blowing off debris easy.

Technology

  • Cat Connect technology improves job site efficiency.
  • Optional Cat Grade Control helps you create a level base and precise slope with ease.
  • Product Link™/VisionLink® connects owners to the machine, providing access to location, hours, fuel consumption, idle time, events, and diagnostic codes.

Durability

  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.
  • Robot welded, Caterpillar designed boom and sticks are built for long service.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Safety

  • The hydraulic activation lever locks out all hydraulic functions.
  • Handrails, anti-skid plating, and countersunk bolts reduce slipping and tripping.
  • A ground-level fuel cutoff switch shuts down the engine in case of emergency.
  • Standard rearview camera and mirrors enhance visibility.
  • The side-view camera offered in Europe enhances visibility on the boom side of the machine to help make operators more effective and efficient.