311F L RR (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

If you want a machine with the power to match your jobs but owning and operating costs to fit your business, then the Cat® 311F L RR excavator is your answer. Its reduced radius will get you into some pretty tight spots, and its reasonable price and miserly fuel burn will help you operate on a tight budget.

Engine

Units:
Engine Model Cat® C3.4B Cat® C3.4B Less
Flywheel Power 70.0 hp 52.0 kW Less
Bore 3.9 in 99.0 mm Less
Stroke 4.33 in 110.0 mm Less
Displacement 207.0 in3 3.4 L Less
Gross Power – SAE J1995 74.0 hp 55.0 kW Less
Net Power – SAE J1349 70.0 hp 52.0 kW Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 kg of refrigerant which has a CO2 equivalent of 1.287 metric tonnes. Less

Weights

Operating Weight 28660.0 lb 13000.0 kg Less

Machine Weight

Operating Weight* 28660.0 lb 13000.0 kg Less
Note *4.3 m (14'1") reach boom, 2.8 m (9'2") stick, 700 mm (28") track shoes, without blade. *4.3 m (14'1") reach boom, 2.8 m (9'2") stick, 700 mm (28") track shoes, without blade. Less

Swing

Swing Torque 22791.0 lbf-ft 30.9 kN·m Less
Swing Speed 10.0 rpm 10.0 rpm Less

Drive

Maximum Drawbar Pull 25696.0 lb 114.3 kN Less
Maximum Travel Speed – High 3.4 mph 5.4 km/h Less
Maximum Travel Speed – Low 2.2 mph 3.6 km/h Less

Hydraulic System

Maximum Pressure – Travel 5076.0 psi 35.0 MPa Less
Maximum Pressure – Swing 3336.0 psi 23.0 MPa Less
Pilot System – Maximum Flow 5.8 gal/min 21.9 L/min Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less
Main System – Maximum Flow (Total) 125 × 2 L/min (33 × 2 gal/min) 125 × 2 L/min (33 × 2 gal/min) Less
Maximum Pressure – Equipment 4424.0 psi 30.5 MPa Less
Boom Cylinder – Bore 4.0 in 100.0 mm Less
Boom Cylinder – Stroke 39.0 in 1002.0 mm Less
Stick Cylinder – Bore 4.0 in 110.0 mm Less
Stick Cylinder – Stroke 47.0 in 1194.0 mm Less
Bucket Cylinder – Bore 4.0 in 100.0 mm Less
Bucket Cylinder – Stroke 37.0 in 939.0 mm Less

Service Refill Capacities

Cooling System 2.4 gal 9.0 L Less
Swing Drive (each) 0.63 gal 2.4 L Less
Final Drive (each) 0.79 gal 3.0 L Less
Hydraulic System (including tank) 42.3 gal 160.0 L Less
Hydraulic Tank 25.1 gal 95.0 L Less
Engine Oil (with filter) 2.1 gal 8.0 L Less
Fuel Tank Capacity 55.48 gal 210.0 L Less

Sound

ISO 6396 – Operator Noise (Closed) 72.0 dB(A) 72.0 dB(A) Less
ISO 6395 – Spectator Noise 99.0 dB(A) 99.0 dB(A) Less

Dimensions: Reach Boom – 4.3 m (14'1"); R2.8 m (9'2") Stick

Shipping Height 9.25 ft 2820.0 mm Less
Shipping Height at Boom Top 9.08 ft 2760.0 mm Less
Handrail Height 9.25 ft 2820.0 mm Less
Shipping Length – Long Undercarriage 22.67 ft 6920.0 mm Less
Shipping Length – Long Undercarriage with Blade 24.67 ft 7540.0 mm Less
Tail Swing Radius 5.75 ft 1750.0 mm Less
Length to Center of Rollers 9.08 ft 2780.0 mm Less
Track Length 11.42 ft 3490.0 mm Less
Ground Clearance 1.42 ft 440.0 mm Less
Track Gauge 6.5 ft 1990.0 mm Less
Transport Width – 700 mm (28") Shoes 8.75 ft 2690.0 mm Less
Cab Height 9.08 ft 2760.0 mm Less
Cab Height with Top Guard 9.5 ft 2920.0 mm Less
Counterweight Clearance 3.0 ft 915.0 mm Less

Working Ranges: Reach Boom – 4.3 m (14'1"); R2.8 m (9'2") Stick

Maximum Digging Depth 18.33 ft 5590.0 mm Less
Maximum Reach at Ground Level 26.58 ft 8100.0 mm Less
Maximum Cutting Height 26.67 ft 8140.0 mm Less
Maximum Loading Height 18.92 ft 5770.0 mm Less
Minimum Loading Height 4.33 ft 1330.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 16.33 ft 4990.0 mm Less
Maximum Vertical Wall Digging Depth 16.0 ft 4880.0 mm Less

Track

Number of Shoes (each side) 43 pieces 43 pieces Less
Number of Track Rollers (each side) 6 pieces 6 pieces Less
Number of Carrier Rollers (each side) 1 piece 1 piece Less

Fuel Efficiency

  • The C3.4B U.S. EPA Tier 4 Final/EU Stage IV engine burns up to 14% less fuel than the model it replaces, the 311D.
  • The engine is equipped to run on up to B20 biodiesel fuel.
  • Two power modes, high power and eco mode, help operators manage fuel consumption.
  • Auto engine idle shutdown saves fuel, reduces emissions, and extends service intervals.

Versatility

  • Reduced radius is ideal for work in space-restricted areas.
  • Site prep and finishing work are quick and easy with a wide range of Cat work tools.
  • Utility work is fast and flawless with a Cat bucket and compactor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment line for your machine at www.cat.com/attachments.

Comfort

  • The roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Seats are adjustable and feature air suspension and heated and cooled options.
  • The LCD monitor is easy to navigate and programmable in 42 languages.

Durability

  • Booms and sticks are built with baffle plates for enhanced service life.
  • Box-section structures with multi-plate fabrications, castings, and forgings are used in high-stress areas.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Maintenance

  • Many routine service and maintenance points can be accessed from ground level reducing the time taken to check and service your machine.
  • Service doors are designed to prevent debris entry and to make access to fluid taps and filters easy.
  • The cooling package is designed to prevent plugging and has wide clearance to help make blowing off debris easy.

Safety

  • The side-view camera is offered to enhance visibility on the boom side of the machine to help make operators more effective and efficient.*
*Regulation requirement for Europe only.

Technology

  • Cat Connect technology improves job site efficiency.
  • Product Link™ system connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time, events, and diagnostic codes.