313F L GC (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 313F L GC is a perfect choice for customers who value versatility, reliability, durability, and maximum efficiency.

Engine

Units:
Engine Model C3.4 C3.4 Less
Flywheel Power 70.0 hp 52.0 kW Less
Bore 3.9 in 99.0 mm Less
Stroke 4.33 in 110.0 mm Less
Displacement 207.0 in3 3.4 L Less
Gross Power – SAE J1995 74.0 hp 55.0 kW Less
Net Power – SAE J1349 70.0 hp 52.0 kW Less
Engine rpm – Operation 1700.0 rpm 1700.0 rpm Less
Engine rpm – Travel 1800.0 rpm 1800.0 rpm Less

Weights

Operating Weight 29300.0 lb 13300.0 kg Less

Machine Weights

Operating Weight 29300.0 lb 13300.0 kg Less
Note Long undercarriage, reach boom, R3.0 (9'10") stick, GD 0.53 m3 (0.69 yd3) bucket, and 500 mm (20") shoes. Long undercarriage, reach boom, R3.0 (9'10") stick, GD 0.53 m3 (0.69 yd3) bucket, and 500 mm (20") shoes. Less

Swing

Swing Torque 22791.0 lbf-ft 30.9 kN·m Less
Swing Speed 11.7 rpm 11.7 rpm Less

Drive

Maximum Drawbar Pull 24728.0 lbf 110.0 kN Less
Maximum Travel Speed 3.3 mph 5.3 km/h Less

Hydraulic System

Maximum Pressure – Travel 4424.0 psi 30502.0 kPa Less
Maximum Pressure – Swing 3336.0 psi 23.0 MPa Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less
Main System – Maximum Flow (total) 63.4 gal/min 240.0 L/min Less
Maximum Pressure – Equipment 4424.0 psi 30502.0 kPa Less

Service Refill Capacities

Cooling System 4.7 gal 17.9 L Less
Engine Oil 2.1 gal 8.0 L Less
Hydraulic System (including tank) 43.3 gal 164.0 L Less
Hydraulic Tank 23.9 gal 90.6 L Less
Final Drive 0.6 gal 2.4 L Less
Fuel Tank Capacity 66.0 gal 250.0 L Less
Swing Drive 0.8 gal 3.0 L Less

Dimensions: Reach Boom 4.65 m (15'3"); R3.0 (9'10") Stick

Shipping Height 9.08 ft 2780.0 mm Less
Shipping Length 25.25 ft 7700.0 mm Less
Shipping Length with Blade 26.08 ft 7960.0 mm Less
Tail Swing Radius 7.0 ft 2170.0 mm Less
Length to Center of Rollers 10.0 ft 3040.0 mm Less
Track Length 12.25 ft 3740.0 mm Less
Ground Clearance 1.42 ft 440.0 mm Less
Track Gauge (shipping)* 6.5 ft 1990.0 mm Less
Transport Width – 700 mm (28 in) Shoes 8.83 ft 2690.0 mm Less
Cab Height 9.08 ft 2760.0 mm Less
Cab Height with Top Guard 9.5 ft 2900.0 mm Less
Counterweight Clearance 2.92 ft 900.0 mm Less
Note *With GD 0.53 m3 (0.69 yd3) bucket *With GD 0.53 m3 (0.69 yd3) bucket Less

Working Ranges: Reach Boom 4.65 m (15'3"); R3.0 (9'10") Stick

Maximum Digging Depth 19.75 ft 6030.0 mm Less
Maximum Reach at Ground Line 28.25 ft 8620.0 mm Less
Maximum Cutting Height 28.5 ft 8700.0 mm Less
Maximum Loading Height 20.83 ft 6340.0 mm Less
Minimum Loading Height 5.0 ft 1530.0 mm Less
Maximum Depth Cut for 2240 mm (8 ft) Level Bottom 19.17 ft 5850.0 mm Less
Maximum Vertical Wall Digging Depth 17.67 ft 5410.0 mm Less

Performance

  • The C3.4 U.S. EPA Tier 4 Final engine is powerful, efficient, and doesn’t need DEF; it can also run on biodiesel up to B20.
  • Advanced control automatically manages pump and engine speed for maximum efficiency.
  • Engine idle shutdown saves fuel, reduces emissions, and extends service intervals.

Versatility

  • Site prep and finishing work are quick and easy with a Cat grapple, thumb, and hammer.
  • Utility work is fast and flawless with a Cat bucket and compactor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment line for your machine at www.cat.com/attachments.

Comfort

  • The roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • The LCD monitor is easy to navigate and programmable in 42 languages.

Serviceability

  • Many routine service and maintenance points can be accessed from ground level reducing the time taken to check and service your machine.
  • Wide service doors make for easy access.
  • Filters are grouped to reduce service time.
  • The cooling package is designed to prevent plugging, make blowing off debris easy.

Technology

  • Cat Connect technology improves job site efficiency.
  • Product Link™/VisionLink® connects owners to the machine, providing access to location, hours, fuel consumption, idle time, events, and diagnostic codes.

Durability

  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.
  • Robot welded, Caterpillar designed boom and sticks are built for long service – backed with a three year, 10,000 hour warranty.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Safety

  • The hydraulic activation lever locks out all hydraulic functions.
  • Handrails, anti-skid plating and countersunk bolts reduce slipping and tripping.
  • A ground-level engine shutoff switch shuts down the engine in case of emergency.
  • Optional rearview camera and mirrors enhance visibility.