318F L (2017)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 318F L is a perfect choice for customers who value versatility, reliability, durability, and maximum efficiency.

Engine

Units:
Engine Model Cat C4.4 ACERT Cat C4.4 ACERT Less
Flywheel Power 117.0 hp 88.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 269.0 in3 4.4 L Less
Gross Power – SAE J1995 91 kW (122 hp/124 PS) 91 kW (122 hp/124 PS) Less
Net Power – SAE J1349/ISO 9249 88 kW (117 hp/119 PS) 88 kW (117 hp/119 PS) Less
Net Power – ISO 14396 91 kW (122 hp/124 PS) 91 kW (122 hp/124 PS) Less
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1 kg of refrigerant which has a CO2 equivalent of 1.43 metric tonnes. Less

Weights

Operating Weight 42340.0 lb 19200.0 kg Less

Machine Weights

Minimum Operating Weight 41010.0 lb 18600.0 kg Less
Maximum Operating Weight 42340.0 lb 19200.0 kg Less

Swing

Swing Torque 37394.0 lbf-ft 50.7 kN·m Less
Swing Speed 8.5 rpm 8.5 rpm Less

Drive

Maximum Drawbar Pull 46648.0 lbf 207.5 kN Less
Maximum Travel Speed 2.5 mph 3.98 km/h Less

Hydraulic System

Maximum Pressure – Travel 5076.0 psi 35.0 MPa Less
Maximum Pressure – Swing 3626.0 psi 25.0 MPa Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less
Main System – Maximum Flow (total) 79.0 gal/min 300.0 L/min Less
Maximum Pressure – Equipment 5076.0 psi 35.0 MPa Less
Pilot System – Maximum Flow 6.6 gal/min 25.0 L/min Less

Service Refill Capacities

Cooling System 6.9 gal 26.0 L Less
Final Drive (each) 2.11 gal 8.0 L Less
Hydraulic System (including tank) 31.96 gal 121.0 L Less
Hydraulic Tank 28.0 gal 106.0 L Less
Engine Oil (with filter) 3.57 gal 13.5 L Less
Fuel Tank Capacity 76.61 gal 290.0 L Less
Swing Drive 2.11 gal 8.0 L Less
DEF Tank Capacity 5.4 gal 20.5 L Less

Sound Performance

ISO 6396 – Operator Sound Pressure Level 71.0 dB(A) 71.0 dB(A) Less
ISO 6395 – Exterior Sound Power Level 102.0 dB(A) 102.0 dB(A) Less

Dimensions*: Reach Boom – 5.1 m (16'9"); R2.6 m (8'6") Stick

Shipping Height 10.17 ft 3100.0 mm Less
Shipping Length 28.17 ft 8580.0 mm Less
Tail Swing Radius 8.25 ft 2520.0 mm Less
Length to Center of Rollers 10.75 ft 3270.0 mm Less
Track Length 13.33 ft 4075.0 mm Less
Ground Clearance 1.42 ft 440.0 mm Less
Track Gauge 6.5 ft 1990.0 mm Less
Transport Width – 700 mm (28") Shoes 8.83 ft 2690.0 mm Less
Cab Height 9.5 ft 2890.0 mm Less
Cab Height with Top Guard 10.17 ft 3100.0 mm Less
Counterweight Clearance 3.33 ft 1010.0 mm Less
Note *With a 0.91 m3 (1.19 yd3), 1050 mm (41") GD bucket. *With a 0.91 m3 (1.19 yd3), 1050 mm (41") GD bucket. Less

Working Ranges*: Reach Boom – 5.1 m (16'9"); R2.6 m (8'6") Stick

Maximum Digging Depth 20.0 ft 6090.0 mm Less
Maximum Reach at Ground Level 28.83 ft 8780.0 mm Less
Maximum Cutting Height 29.25 ft 8920.0 mm Less
Maximum Loading Height 20.58 ft 6280.0 mm Less
Minimum Loading Height 7.42 ft 2300.0 mm Less
Maximum Depth Cut for 2440 mm (8'0") Level Bottom 19.25 ft 5870.0 mm Less
Maximum Vertical Wall Digging Depth 16.17 ft 4950.0 mm Less
Note *With a 0.91 m3 (1.19 yd3), 1050 mm (41") GD bucket. *With a 0.91 m3 (1.19 yd3), 1050 mm (41") GD bucket. Less

Bucket & Stick Forces*: Reach Boom – 5.1 m (16'9"); R2.6 m (8'6") Stick; General Duty Bucket

Bucket Digging Force (SAE) 24400.0 lbf 109.0 kN Less
Bucket Digging Force (ISO) 27700.0 lbf 123.0 kN Less
Stick Digging Force (SAE) 18659.0 lbf 83.0 kN Less
Stick Digging Force (ISO) 19334.0 lbf 86.0 kN Less
Note *With a 0.91 m3 (1.19 yd3), 1050 mm (41") GD bucket. *With a 0.91 m3 (1.19 yd3), 1050 mm (41") GD bucket. Less

Performance

  • The C4.4 ACERT™ meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. It is powerful and efficient, and it can run on biodiesel up to B20.
  • Advanced control automatically manages pump and engine speed for maximum efficiency.
  • Two power modes, high power and eco mode, help you actively manage fuel consumption.
  • Engine idle shutdown saves fuel, and extends service intervals.

Versatility

  • Site prep and finishing work are quick and easy with a wide range of Cat work tools.
  • Utility work is fast and flawless with a Cat bucket and compactor.
  • A coupler lets you swap between attachments in seconds without leaving the cab.
  • See the whole money-making attachment line for your machine at www.cat.com/attachments.

Comfort

  • The roll-over protective structure (ROPS) certified cab is quiet and comfortable.
  • Automatic climate control helps maintain consistent cab temperature.
  • Joystick consoles and armrests are adjustable.
  • Seats are adjustable and feature air suspension (Europe, Australia, New Zealand and Pacific Islands) with an optional heater.
  • The LCD monitor is easy to navigate and programmable in 42 languages.

Serviceability

  • Many routine service and maintenance points can be accessed from ground level reducing the time taken to check and service your machine.
  • Wide service doors make for easy access.
  • Filters are grouped to reduce service time.
  • The cooling package is designed to prevent plugging, make blowing off debris easy.

Technology

  • Cat Connect technology improves job site efficiency.
  • Optional Cat Grade Control helps you create a level base and precise slope with ease.
  • Product Link™/VisionLink® connects owners to the machine, providing access to location, hours, fuel consumption, idle time, events, and diagnostic codes.

Durability

  • The large swing bearing is secured with elongated bolts to help handle the most swing-intensive work.
  • Robot welded, Caterpillar designed boom and sticks are built for long service.
  • Greased track link between pins and bushings increases undercarriage life and reduces noise.

Safety

  • The hydraulic activation lever locks out all hydraulic functions.
  • Handrails, anti-skid plating, and countersunk bolts reduce slipping and tripping.
  • A ground-level engine shutoff switch shuts down the engine in case of emergency.
  • Standard rearview camera and mirrors enhance visibility.
  • The side-view camera enhances visibility on the boom side of the machine to help make operators more effective and efficient (Europe only).