< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Power 241.0 hp 180.0 kW Less

Weights

Operating Weight w/o Attachment 33123.0 lb 15024.0 kg Less

Dimensions

Wheelbase 115.0 in 2921.0 mm Less

Specifications

Gross power 241.0 hp 180.0 kW Less
Engine Model C7.1 ACERT C7.1 ACERT Less
Engine Speed 1880.0 rpm 1880.0 rpm Less
Hydrostatic Pump – Variable Displacement Piston Pump 242 L/min @ 37 370 kPa (64 gal/min @ 5,420 psi) 242 L/min @ 37 370 kPa (64 gal/min @ 5,420 psi) Less
Primary Hydraulic Pump – Variable Displacement Piston Pump 155 L/min @ 27 579 kPa (41 gal/min @ 4,000 psi) 155 L/min @ 27 579 kPa (41 gal/min @ 4,000 psi) Less
Attachment Pump – Variable Displacement Piston Pump 155 L/min @ 27 579 kPa (41 gal/min @ 4,000 psi) 155 L/min @ 27 579 kPa (41 gal/min @ 4,000 psi) Less
Fuel Capacity 81.0 gal 306.0 L Less
Wheelbase 115.0 in 2921.0 mm Less
Overall Length – Length (with HFW232 High Capacity Saw) 308.7 in 7841.0 mm Less
Overall Length – Length (with HFW221 Felling Saw) 302.1 in 7673.0 mm Less
Overall Length – Length (with HFW222 SC Felling Saw) 300.6 in 7635.0 mm Less
Overall Width – 28L × 26 NOAW 110.0 in 2793.0 mm Less
Overall Width – 28L × 26 115.0 in 2920.0 mm Less
Overall Width – 30.5L × 32 NOAW 117.3 in 2980.0 mm Less
Overall Width – 30.5L × 32 123.6 in 3140.0 mm Less
Overall Width – 30.5L × 32 Dual Inner 116.8 in 2966.0 mm Less
Overall Width – 67 × 34 126.9 in 3222.0 mm Less
Weight, with 28L-26 Tires, Less Attachment* 33123.0 lb 15024.0 kg Less
Note *Add 780 kg (1,720 lb) for 30.5L-32 tires, 1161 kg (2,560 lb) for 30.5L-32 2X ring tires, 780 kg (1,720 lb) for 67-34 tires. *Add 780 kg (1,720 lb) for 30.5L-32 tires, 1161 kg (2,560 lb) for 30.5L-32 2X ring tires, 780 kg (1,720 lb) for 67-34 tires. Less

Wheel Feller Buncher Attachments – HFW232

Accumulation Area 8.6 ft2 0.8 m2 Less
Maximum Single Cut 22.6 in 573.0 mm Less
Directional Felling Capacity N/A N/A Less
Width 68.3 in 1734.0 mm Less
Height 108.8 in 2763.0 mm Less
Weight 6277.0 lb 2847.0 kg Less

Wheel Feller Buncher Attachments – HFW221

Accumulation Area 5.1 ft2 0.47 m2 Less
Maximum Single Cut 22.7 in 576.0 mm Less
Directional Felling Capacity N/A N/A Less
Width 63.6 in 1615.0 mm Less
Height 119.0 in 3023.0 mm Less
Weight 7100.0 lb 3220.0 kg Less

Wheel Feller Buncher Attachments – HFW222 SC

Accumulation Area 4.0 ft2 0.37 m2 Less
Maximum Single Cut 22.0 in 560.0 mm Less
Directional Felling Capacity 30.0 in 762.0 mm Less
Width 68.0 in 1727.0 mm Less
Height 95.0 in 2413.0 mm Less
Weight 6554.0 lb 2973.0 kg Less

Performance

  • Cat® C7.1 ACERT™ engine provides maximum power and response while minimizing total fluid consumption
  • Patented Power Direct Plus system has been enhanced providing greater travel power and saw recovery
  • Patented transverse mounted engine and low center of gravity provide rock solid stability allowing market leading cut and carry capability
  • Shortest wheelbases in the market combined with leading stability provides superior application versatility
  • Leading hydraulic multi functioning improves productivity allowing operators to lift and close the arms simultaneously

Efficiency

  • Lower engine speed minimizes fuel consumption
  • High capacity cross flow cooling system only pulls in cool external air to maximize efficiency
  • Oversized, on demand reversing fan spins only as fast as needed to optimize fuel efficiency
  • Greater cut and carry capability to build larger, easy to reach bundles improving skidder efficiency
  • Standard rear view camera improves operator efficiency

Comfort

  • Cat Comfort seat provides greater support reducing fatigue while providing more leg room near the joystick controls for more comfortable operation
  • Smooth hydraulic controls and superior balance provide market leading comfort and controllability
  • Advanced controls like creep control, customizable terrain selection and simplified speed and sensitivity adjustments allow operators to set up machines to their preference quickly and easily improving comfort
  • High capacity HVAC system provides dependable cooling and heating for maximum comfort
  • Quiet and spacious cab improves comfort and reduces operator fatigue

Durability

  • Field proven engine and emissions technology combined with durable components like simple, fixed geometry turbos provide reliable power
  • Simple, clean and highly engineered engine installation with minimal exhaust plumbing is designed for long life
  • Electrical system upgraded with field proven Cat controls and components
  • Pressurized compartments and engineered airflow forces hot air out of the machine preventing electrical harnesses and sensors from being heat soaked
  • Field proven cooling system keeps engine and hydraulics cool extending component life
  • Two speed gearbox enhanced with improved sealing, larger bearings and stronger gears
  • Field proven hitch and robust box section frames with integrated steering cylinder mounts are built for extended life

Serviceability

  • Cooling system with course fin spacing minimizes plugging while providing easy clean out
  • Pressurized engine, hydraulic and aftertreatment compartments keep debris out of the machine reducing down time for clean out
  • Standard precleaner and engine air intake location maximize service life of air filters to lower owning and operating costs
  • Tilting cab and hinged doors provide market leading access to core components and easy access to daily check points and preventive maintenance service locations
  • Ground level fuel fill and electric hydraulic oil fill pump allows safe and easy service

Work Tools

  • HFW232 bunching saw provides leading durability, bunching capacity and single cut capacity
  • HFW221 felling saw is simple, versatile and a field proven single post saw
  • HFW222 SC felling saw offers an industry exclusive side cut door increasing productivity in multiple cut applications