Mining Financial Services
See our Offers

Overview

General Data

Units:
Engine Output – SAE J1995 3360 kW (4,500 hp) 3360 kW (4,500 hp) Less
Standard Bucket Capacity 46-65 m3 (60-85 yd3) 46-65 m3 (60-85 yd3) Less
Operating Weight Face Shovel – 1270 tonnes (1,400 tons) Face Shovel – 1270 tonnes (1,400 tons) Less

Power Output

Engine SAE J1995 4500.0 hp 3360.0 kW Less

Standard Bucket Capacity

Face Shovel (SAE 2:1) 46-65 m3 (60-85 yd3) 46-65 m3 (60-85 yd3) Less

Operating Weight – Shovel

Operating Weight 1400.0 tons 1270.0 tonnes Less

Features


A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers