MH3024 (2018)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

We know that when it comes to material handling equipment, your success depends on productivity and low operating costs. The MH3024 is a purpose-built material handler, designed for industrial and recycling applications that call for safe, quality and reliable products. The MH3024 takes on the MH3022 for all industrial applications where there are no space constraints.

Engine

Units:
Engine Model Cat C7.1 ACERT Cat C7.1 ACERT Less
Emissions Tier 4 Final/Stage IV Tier 4 Final/Stage IV Less
Displacement 427.8 in3 7.01 L Less
Maximum Gross (ISO 14396) 129.4 kW (174 hp [176 hp/PS*]) 129.4 kW (174 hp [176 hp/PS*]) Less
Maximum Net (ISO 9249/SAE J1349) 126 kW (169 hp [171 hp/PS*]) 126 kW (169 hp [171 hp/PS*]) Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Maximum Torque @ 1,400 rpm 612.0 lbf-ft 830.0 N·m Less
Cylinders 6 in-line 6 in-line Less
Note *Metric values. *Metric values. Less

Weights

Operating Weight 22 950-24 165 kg (50,596-53,242 lb) 22 950-24 165 kg (50,596-53,242 lb) Less
With MH Boom (6400 mm/20'1") – MH 2.99 m/9'6" Undercarriage and Straight Stick 53275.0 lb 24165.0 kg Less
With MH Boom (6400 mm/20'1") – MH 2.99 m/9'6" Undercarriage and Drop Nose Stick 52382.0 lb 23760.0 kg Less
With MH Boom (6400 mm/20'1") – MH 2.75 m/9'0" Undercarriage and Straight Stick 53055.0 lb 24065.0 kg Less
With MH Boom (6400 mm/20'1") – MH 2.75 m/9'0" Undercarriage and Drop Nose Stick 52162.0 lb 23660.0 kg Less
With VA Boom – MH 2.75 m/9'0" Undercarriage and 2800 mm/9'2" Digging Stick 52481.0 lb 23805.0 kg Less
With One-Piece Boom – MH 2.75 m/9'0" Undercarriage and Industrial Stick 50597.0 lb 22950.0 kg Less
Key Components – MH Blade 1555.0 lb 705.0 kg Less
Key Components – Straight Stick 4200 mm/13'9" 2899.0 lb 1315.0 kg Less
Key Components – Drop Nose Stick 4900 mm/16'1" 1951.0 lb 885.0 kg Less
Note Operating weight is with solid tires, 4200 kg (9,260 lb) counterweight, MH 2.75 m (9'0") undercarriage, full fuel tank, operator and work tool (1400 kg/3,086 lb). Weight varies depending on configuration. Operating weight is with solid tires, 4200 kg (9,260 lb) counterweight, MH 2.75 m (9'0") undercarriage, full fuel tank, operator and work tool (1400 kg/3,086 lb). Weight varies depending on configuration. Less

Swing Mechanism

Swing Speed 8.5 rpm 8.5 rpm Less
Maximum Swing Torque 39828.0 lbf-ft 54.0 kN·m Less

Service Refill Capabilities

Fuel Tank 87.0 gal 330.0 L Less
Cooling System 12.3 gal 46.9 L Less
Diesel Exhaust Fluid Tank 9.1 gal 34.5 L Less
Hydraulic Tank Capacity 40.4 gal 153.0 L Less
Hydraulic System Capacity 66.8 gal 253.0 L Less

Undercarriage

Axle Clearance (all MH undercarriages) 12.8 in 325.0 mm Less
Oscillation Axle Angle ±5 degrees ±5 degrees Less

Transmission

Maximum Travel Speed 16.0 mph 25.0 km/h Less
Maximum Travel Speed (2nd gear) 16.0 mph 25.0 km/h Less
Creeper Speed (2nd gear) 6.2 mph 10.0 km/h Less
Maximum Gradeability (23 500 kg/51,809 lb) 65% 65% Less

Hydraulic System: Maximum Pressure

Implement Circuit (Normal/Heavy Lift) 35 000/37 000 kPa (5,076/5,366 psi) 35 000/37 000 kPa (5,076/5,366 psi) Less
Travel Circuit 5076.0 psi 35000.0 kPa Less
Auxiliary Circuit – Medium Pressure 3046.0 psi 21000.0 kPa Less
Auxiliary Circuit – High Pressure 5076.0 psi 35000.0 kPa Less
Swing Mechanism 4496.0 psi 31000.0 kPa Less

Hydraulic System: Maximum Flow

Implement/Travel Circuit 76.0 gal/min 288.0 L/min Less
Auxiliary Circuit – High Pressure 66.0 gal/min 250.0 L/min Less
Auxiliary Circuit – Medium Pressure 13.0 gal/min 49.0 L/min Less
Swing Mechanism 28.5 gal/min 108.0 L/min Less

Maximum Dimensions (approximate)

Maximum Shipping Height 11.92 ft 3620.0 mm Less
Maximum Shipping Width 9.83 ft 2990.0 mm Less

Working Ranges – without Work Tool: MH Boom (6.40 m/20'1"); Stick Length (4200 mm/13'9")

Maximum Height 37.75 ft 11520.0 mm Less
Maximum Reach 33.92 ft 10345.0 mm Less
Maximum Depth 4.83 ft 1485.0 mm Less

Working Ranges – without Work Tool: MH Boom (6.40 m/20'1"); Stick Length (4900 mm/16'1")

Maximum Height 39.0 ft 12065.0 mm Less
Maximum Reach 36.08 ft 11005.0 mm Less
Maximum Depth 7.17 ft 2185.0 mm Less

Working Ranges – without Work Tool: VA Boom; Stick Length (2800 mm/9'2")

Maximum Height 28.58 ft 8715.0 mm Less
Maximum Reach 26.92 ft 8200.0 mm Less
Maximum Depth 15.67 ft 4795.0 mm Less

Working Ranges – without Work Tool: One-Piece Boom; Stick Length (3300 mm/10'10")

Maximum Height 24.25 ft 7555.0 mm Less
Maximum Reach 27.75 ft 8470.0 mm Less
Maximum Depth 17.17 ft 5245.0 mm Less

Performance

  • Powerful and efficient – Cat® C7.1 ACERT™ engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Emissions technology is transparent – no action required from the operator and no stopping for regeneration.
  • Dedicated swing pump allows faster and smoother combined movements.
  • Efficient hydraulic system provides precision and speed, while preserving fuel consumption.
  • Stability and increased lifting capacities over the rear thanks to the new 2.75 m (9'0") MH symmetric undercarriage.

Efficiency

  • Fuel consumption reduced up to 10%*, with no impact on your productivity to lower operating costs.
  • Built-in fuel savers eliminate waste thanks to Auto Engine Speed Control, Engine Idle Shutdown and enhanced Eco Mode.
  • High cooling efficiency axial fan keeps operating temperatures and costs low.
*Versus previous D MH Series.

Safety

  • Blue Angel certified with low vibrations and sound levels.
  • Options for specific applications – Thicker high impact and impact resistant windshields fulfill respectively the EN356 P8B and P5A standards. The Advanced Cab Filtration system almost completely eliminates dust entry and air contamination.
  • Great visibility – Large glass areas, LED lights for all working lights and cameras, with both displays split on the same screen.
  • Direct access to the cab is possible with the upperframe swinged thanks to new steps on the front and rear of the undercarriage.

Ease of Operation

  • Enjoy integrated technologies – They act transparently. Features like the Auto Brake and Axle Lock or Automatic Travel lock remove some of the tasks you had to do.
  • Smart technologies – They help boost your productivity while making operation easier; try the optional SmartBoom™ or Joystick steering.
  • Our cabs are unique – It’s a cab just for you where everything can be adjusted, from the seat to the work tools controls assignment on joysticks and pedal.

Maintenance

  • Ground level access for routine maintenance items like fuel and engine oil filters or fluid taps.
  • Reduced maintenance – Automatic features like electric lift pump and lubrication system along with long greasing intervals.

Versatility

  • Various configurations – A wide choice of front linkage lengths including digging, straight and drop nose sticks with a reach up to 10.8 m (35'7") at ground level.
  • Increase your efficiency with the front push blade to clear the ground from materials commonly encountered in industrial applications.
  • Various Waste Handling (WH) Packages options – The “fine mesh” package protects the cooling hood from dust and includes an engine air precleaner. The adjustable reversing fan and vibrating grill of the WH package add more protection.
  • Various attachments to tackle all kinds of jobs, from various grapple types to the 15 kW Cat Generator.

Cat Connect Technology

  • Product Link™ connects owners to their equipment, providing access to machine data such as location, hours, fuel consumption, idle time and events, and diagnostic codes.