< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

We know that when it comes to material handling equipment, your success depends on high productivity and dependable performance. The new Cat MH3049 Material Handler is designed where harsh environments and severe duty applications of industrial, scrap recycling, and bulk handling operations call for safe, quality and reliable products. The MH3049 is a purpose-built material handler from the ground up. Everything about this machine is designed to do one thing well - move material.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Emissions U.S. Stage lllA/Tier 3 U.S. Stage lllA/Tier 3 Less
Displacement 537.0 in3 8.8 L Less
Bore 4.41 in 112.0 mm Less
Cylinders 6 in-line 6 in-line Less
Fuel Capacity 110.0 gal 416.0 L Less
Maximum Torque @ 1,400 rpm 1011.0 lb ft 1.37 kN·m Less
Net Power (ISO 9249) 300.0 hp 224.0 kW Less
Stroke 5.87 in 149.0 mm Less

Hydraulic System

Controls Electro/hydraulic pilot controls Electro/hydraulic pilot controls Less
System Capacity 195.0 gal 738.0 L Less
Tank Capacity 130.0 gal 492.0 L Less

Weights

Operating Weight 50 349 kg (111,000 lb) 50 349 kg (111,000 lb) Less
Counterweight 22000.0 lb 9980.0 kg Less
Boom Weight (with cylinders) 10400.0 lb 4717.0 kg Less
MH Undercarriage, 4 Welded Outriggers 39400.0 lb 17872.0 kg Less
Stick Weight (with cylinders) 6900.0 lb 3130.0 kg Less
Upper Weight 54300.0 lb 24630.0 kg Less

Swing Mechanism

Swing Torque 79000.0 lb ft 107.0 kN·m Less
Swing Speed 7.0 RPM 7.0 RPM Less
Maximum Swing Pump Flow 41.0 gal/min 155.0 L/min Less
Swing System Closed loop hydrostatic system with electro-proportional controls Closed loop hydrostatic system with electro-proportional controls Less

Transmission

Maximum Travel Speed 7.5 mph 12.0 km/h Less
Creeper Speed 3.1 mph 5.0 km/h Less
Maximum Gradeability 35% 35% Less

Undercarriage

Ground Clearance at Lowest Point 12.75 in 324.0 mm Less
Minimum Turning Radius (inside) 21.0 ft 6.4 m Less
Oscillation Axle Angle ±4 degrees ±4 degrees Less

Working Ranges

Long Boom/Long Stick - Maximum Depth 17.39 ft 5.3 m Less
Long Boom/Long Stick - Maximum Height 64.0 ft 19.5 m Less
Long Boom/Long Stick - Maximum Reach 58.4 ft 17.8 m Less

Hydraulic System: Maximum Pressure

Auxiliary Circuit: High Pressure - Factory Setting 22 750 kPa/15 168 kPa (3,300 psi/2,200 psi) 22 750 kPa/15 168 kPa (3,300 psi/2,200 psi) Less
Auxiliary Circuit: High Pressure - Maximum Allowable Relief Setting 4800.0 psi 33095.0 kPa Less
Auxiliary Circuit: Medium Pressure - Factory Setting 2200.0 psi 15168.0 kPa Less
Auxiliary Circuit: Medium Pressure - Maximum Allowable Relief Setting 2500.0 psi 17237.0 kPa Less
Implement Circuit 4800.0 psi 33095.0 kPa Less
Swing Circuit 5100.0 psi 35163.0 kPa Less
Travel Circuit 4800.0 psi 33095.0 kPa Less

Hydraulic System: Maximum Flow

Auxiliary Circuit - High Pressure 55.0 gal/min 208.0 L/min Less
Auxiliary Circuit - Medium Pressure 20.0 gal/min 76.0 L/min Less
Implement Circuit 150.0 gal/min 568.0 L/min Less
Operating Temperature 60-73° C (140-164° F) 60-73° C (140-164° F) Less

Outriggers

Ground Penetration 5.5 in 140.0 mm Less

Service Refill Capabilities

Cooling System 9.5 gal 36.0 L Less
Engine Crankcase with Filter 8.7 gal 33.0 L Less
Final Drive (each) 1.6 gal 6.0 L Less
Fuel Tank 110.0 gal 416.0 L Less
Hydraulic System (including tank) 195.0 gal 738.0 L Less
Hydraulic Tank 130.0 gal 492.0 L Less
Pump Drive 0.925 gal 3.5 L Less

Key Features

Commitment from the Ground Up


Engine and Power Train

More Power and Efficiency


Hydraulic System

Effective Hydraulics - Improve Your Machine’s Performance


Structure and Frame

Built Quality - Structural Integrity


Front Linkage

Durability - Built with No Compromises


Integrated Technology

Efficiently Operate and Manage Your Machine


Operator Station

Built for Your Comfort


Serviceability

Efficient Servicing for More Productivity


Safety and Security

Your Safety Is Our Priority


Complete Customer Care

Commitment to Your Uptime


Sustainability

Built for a Better Tomorrow


Work Tool Attachments

Work Tools That Matter


MH3049 Standard Equipment

ELECTRICAL
  • 24V DC
  • Two 12V batteries
  • Halogen cab and boom lights
  • Engine and hydraulic compartments service lights
  • Sealed wiring enclosures

OPERATOR ENVIRONMENT
  • Ground access cab
  • Bolt-on FOGS
  • Tempered glass windows
  • Laminated glass front windshield
  • Removable lower windshield
  • Sliding upper door window
  • Suspension seat with adjustable arm rest
  • Retractable 76 mm (3") seat belt (cloth)
  • Skylight with sun shade
  • Upper windshield wiper and washers
  • Positive filtered ventilation
  • Bi-level air conditioner, heater and defroster
  • Instrument panel and gauges
  • Interior lighting
  • Coat hook
  • Audible rearview camera monitor
  • LCD monitor: - Full graphic color display with language display capability - Filter and fluid change notifications - Working hour information - Machine condition monitoring

POWER TRAIN
  • 224 kW (300 hp) Cat C9 ACERT diesel engine
  • Variable pitch auto reversing fan
  • Precleaner plus two-stage air filter

UNDERCARRIAGE
  • Four independent wheel drives with planetary gear boxes
  • Oscillating rear axle with lock-out feature
  • Two mode shift: - Standard and creeper speeds
  • Four wheel independent hydraulic braking plus park brake
  • One button operation for all outriggers plus individual controls
  • Guarded outrigger cylinders

OTHER STANDARD EQUIPMENT
  • Upper and lower auto-lube (excluding cab linkage and outriggers)
  • Operating system
  • Rearview camera
  • Various tire options

HYDRAULIC SYSTEMS
  • Load sensing variable displacement hydraulics with proportional electro-hydraulic controlled, pre-compensated valves and flow sharing
  • Two 284 L/min (75 gal/min) main pumps
  • Dedicated closed loop hydrostatic swing system with electro-proportional controls
  • 155 L/min (41 gal/min) swing pump at 35 163 kPa (5,100 psi) with large capacity direct drive swing motor
  • 1321 mm (52") ring gear
  • 23 L/min (6 gal/min) pump for hydraulic cooling fan
  • Induction hardened cylinders with electronic cushions
  • Load holding valves on cylinders for main and secondary booms
  • Load holding valves on cylinders for outriggers
  • Load holding valves on cylinders for cab riser

MH3049 Optional Equipment

25 kW solid state generator (factory installed)

Hydraulic warm-up valve (factory installed)

Hydraulic tank heater (factory installed)

High intensity boom lights (factory installed)

Heavy rear vent guard (factory installed)

Cab reflective film (field installed)

Auxiliary keypad (field installed)

Software and decals for joystick control reconfiguration (field installed)

Cat Product Link (field installed)