< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The 14M delivers multiple technological breakthroughs to give you the best return on your investment.

Engine

Units:
Base Power (1st gear) – Net 259.0 hp 193.0 kW Less
Engine Model Cat® C11 ACERT™ VHP Cat® C11 ACERT™ VHP Less
VHP - gears 4-8 Net 273.57 hp 204.0 kW Less
Bore 5.1 in 130.0 mm Less
Stroke 5.5 in 140.0 mm Less
Speed @ Rated Power 1800 RPM 1800 RPM Less
Base Power (all gears) – Net 259.0 hp 193.0 kW Less
Maximum Torque 1049.0 lb ft 1422.0 N·m Less
Torque Rise 26% 26% Less
VHP Plus Range – Net 193-219 kW (259-294 hp) 193-219 kW (259-294 hp) Less
VHP Range – Net 193-204 kW (259-274 hp) 193-204 kW (259-274 hp) Less
Displacement 677.0 in3 11.1 L Less
Number of Cylinders 6 6 Less
Derating Altitude 13000.0 ft 3962.0 m Less
Standard – Fan Speed – Maximum 1450 RPM 1450 RPM Less
Standard – Fan Speed – Minimum 550 RPM 550 RPM Less
Standard – Ambient Capability 109.0 ° F 43.0 ° C Less
High Ambient – Fan Speed – Maximum 1650 RPM 1650 RPM Less
High Ambient – Fan Speed – Minimum 550 RPM 550 RPM Less
High Ambient Capability 122.0 ° F 50.0 ° C Less

Power Train

Forward/Reverse Gears 8 Fwd / 6 Rev 8 Fwd / 6 Rev Less
Transmission Direct drive, power shift, Countershaft Direct drive, power shift, Countershaft Less
Brakes – Service oil-actuated, oil-disc oil-actuated, oil-disc Less
Brakes – Service, Surface Area 5347.0 in2 34500.0 cm2 Less
Brakes – Parking Spring applied, hydraulically released Spring applied, hydraulically released Less
Brakes – Secondary Oil-actuated, oil-disc Oil-actuated, oil-disc Less

Hydraulic System

Circuit Type Electro-hydraulic load sensing, closed center Electro-hydraulic load sensing, closed center Less
Pump Type Variable displacement Variable displacement Less
Pump Output 74.0 gal/min 280.0 L/min Less
Maximum System Pressure 3500.0 psi 24150.0 kPa Less
Standby Pressure 450.0 psi 3100.0 kPa Less

Operating Specifications

Top Speed – Forward 31.0 mph 49.8 km/h Less
Top Speed – Reverse 24.5 mph 39.4 km/h Less
Turning Radius, Outside Front Tires 25.9 ft 7.9 m Less
Steering Range – Left/Right 47.5° 47.5° Less
Articulation Angle – Left/Right 20° 20° Less
Forward – 1st 2.7 mph 4.3 km/h Less
Forward – 2nd 3.7 mph 5.9 km/h Less
Forward – 3rd 5.3 mph 8.6 km/h Less
Forward – 4th 7.3 mph 11.8 km/h Less
Forward – 5th 11.4 mph 18.3 km/h Less
Forward – 6th 15.4 mph 24.8 km/h Less
Forward – 7th 21.3 mph 34.2 km/h Less
Forward – 8th 31.0 mph 49.8 km/h Less
Reverse – 1st 2.1 mph 3.4 km/h Less
Reverse – 2nd 4.0 mph 6.4 km/h Less
Reverse – 3rd 5.8 mph 9.3 km/h Less
Reverse – 4th 9.0 mph 14.5 km/h Less
Reverse – 5th 16.9 mph 27.1 km/h Less
Reverse – 6th 24.5 mph 39.4 km/h Less

Service Refill

Fuel Capacity 130.0 gal 492.0 L Less
Cooling System 12.3 gal 46.5 L Less
Hydraulic System – Tank 15.9 gal 60.0 L Less
Engine Oil 7.9 gal 30.0 L Less
Transmission/Differential/Final Drives 23.5 gal 89.0 L Less
Tandem Housing (each) 25.5 gal 96.5 L Less
Front Wheel Spindle Bearing Housing 0.24 gal 0.9 L Less
Circle Drive Housing 1.6 gal 6.0 L Less

Frame

Drawbar – Width 3.0 in 76.2 mm Less
Circle – Diameter 71.75 in 1822.0 mm Less
Circle – Blade Beam Thickness 2.0 in 50.0 mm Less
Drawbar – Height 8.0 in 203.2 mm Less
Front Frame Structure – Height 16.0 in 406.4 mm Less
Front Frame Structure – Thickness 0.6 in 15.9 mm Less
Front Frame Structure – Width 12.0 in 304.8 mm Less
Front Axle – Height to Center 25.2 in 640.0 mm Less
Front Axle – Wheel Lean, Left/Right 17.1° 17.1° Less
Front Axle – Total Oscillation per Side 32.0° 32.0° Less

Tandems

Height 24.25 in 616.0 mm Less
Width 8.4 in 214.0 mm Less
Sidewall Thickness – Inner 0.8 in 20.0 mm Less
Sidewall Thickness – Outer 0.8 in 20.0 mm Less
Drive Chain Pitch 2.24 in 57.0 mm Less
Wheel Axle Spacing 65.0 in 1656.0 mm Less
Tandem Oscillation – Front Up 15° 15° Less
Tandem Oscillation – Front Down 25° 25° Less

Moldboard

Blade Width 14.0 ft 4.2 m Less
Moldboard – Height 27.0 in 688.0 mm Less
Moldboard – Thickness 1.0 in 25.0 mm Less
Arc Radius 16.3 in 413.0 mm Less
Throat Clearance 4.6 in 117.0 mm Less
Cutting Edge – Width 8.0 in 203.0 mm Less
Cutting Edge – Thickness 0.6 in 16.0 mm Less
End Bit – Width 6.0 in 152.0 mm Less
End Bit – Thickness 0.6 in 16.0 mm Less
Blade Pull – Base GVW 30829.0 lb 13984.0 kg Less
Blade Pull – Maximum GVW 39619.0 lb 17971.0 kg Less
Blade Down Pressure – Base GVW 22130.0 lb 10038.0 kg Less
Blade Down Pressure – Max GVW 38781.0 lb 17591.0 kg Less

Blade Range

Circle Centershift – Right 20.5 in 520.0 mm Less
Circle Centershift – Left 25.5 in 650.0 mm Less
Moldboard Sideshift – Right 31.1 in 790.0 mm Less
Moldboard Sideshift – Left 29.1 in 740.0 mm Less
Maximum Blade Position Angle 65° 65° Less
Blade Tip Range – Forward 40° 40° Less
Blade Tip Range – Backward Less
Maximum Shoulder Reach Outside of Tires – Right 89.7 in 2279.0 mm Less
Maximum Shoulder Reach Outside of Tires – Left 85.4 in 2169.0 mm Less
Maximum Lift above Ground 16.5 in 419.0 mm Less
Maximum Depth of Cut 17.3 in 438.0 mm Less

Ripper

Ripping Depth – Maximum 15.8 in 401.0 mm Less
Ripper Shank Holders 7 7 Less
Shank Holder Spacing – Minimum 15.0 in 373.0 mm Less
Shank Holder Spacing – Maximum 19.0 in 472.0 mm Less
Penetration Force 27222.0 lb 12348.0 kg Less
Pryout Force 28146.0 lb 12767.0 kg Less
Machine Length Increase, Beam Raised 45.5 in 1156.0 mm Less

Weights

Operating Weight – Typically Equipped 53738.0 lb 24375.0 kg Less
Gross Vehicle Weight – Maximum – Front Axle 9969.0 lb 9969.0 kg Less
Gross Vehicle Weight – Maximum – Rear Axle 44021.0 lb 19967.0 kg Less
Gross Vehicle Weight – Base – Front Axle 12541.0 lb 5689.0 kg Less
Gross Vehicle Weight – Base – Rear Axle 34255.0 lb 15538.0 kg Less
Gross Vehicle Weight – Maximum – Total 65998.0 lb 29936.0 kg Less
Gross Vehicle Weight – Base – Total 46796.0 lb 21226.0 kg Less

Dimensions

Height – Top of Cab 139.2 in 3535.0 mm Less
Length - counterweight to ripper 429.0 in 10896.0 mm Less
Width – Outside Front Tires 109.9 in 2791.0 mm Less
Length – Front Axle to Mid Tandem 258.0 in 6559.0 mm Less
Length – Front Tire to Rear of Machine 370.6 in 9412.0 mm Less
Length – Front Axle to Moldboard 112.0 in 2842.0 mm Less
Length – Between Tandem Axles 65.0 in 1656.0 mm Less
Width – Outside Rear Tires 109.9 in 2791.0 mm Less
Width – Tire Center Lines 93.0 in 2361.0 mm Less
Height – Front Axle Center 25.2 in 640.0 mm Less
Height to Exhaust Stack 128.2 in 3256.0 mm Less
Height to Top of Cylinders 112.4 in 2855.0 mm Less
Ground Clearance at Rear Axle 15.1 in 383.0 mm Less

Standards

Brakes ISO 3450 ISO 3450 Less
ROPS/FOPS ISO 3471 / ISO 3499 ISO 3471 / ISO 3499 Less
Sound ISO 6394 / ISO 6395 ISO 6394 / ISO 6395 Less
Steering ISO 5010:1992 ISO 5010:1992 Less

Operator Station

The 14M features a revolutionary cab design that provides unmatched comfort, visibility and ease of use, making the operator more confident and productive.


Steering and Implement Controls

The 14M sets the new standard for motor grader operational efficiency.


Structures and Drawbar, Circle, Moldboard

Durable structures with fast and simple DCM adjustments deliver precise material control while lowering operating costs.


Power Train

Integrated, electronically controlled systems, deliver smooth reliable performance with reduced operating costs.


Engine

The 14M combines power management with ACERT™ Technology to deliver maximum power and efficiency while reducing the environmental impact.


Hydraulics

The 14M electro-hydraulics enable advanced machine controls with precise and predictable movements.


Integrated Electronic Solutions

Full systems integration optimizes machine performance and availability.


Work Tools and Attachments

The Work Tools and optional attachments for the 14M expand machine versatility, utilization and performance.


Safety

Safety is an integral part of all machine and system designs.


Serviceability and Customer Support

Simplified service, world-class product support and Cat® dealer-trained experts keep your fleet up and running, maximizing your equipment investment.


14M Standard Equipment

OPERATOR ENVIRONMENT
  • Accelerator
  • Air Conditioning with heater
  • Arm and wrist rest, adjustable
  • Articulation, automatic Return-to-Center
  • Ashtray and lighter
  • Cat Messenger, operator information system
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauge, machine level
  • Gauge cluster (analog) inside the cab – articulation, engine coolant temp, engine RPM, fuel, and hydraulic oil temp
  • Hour meter, digital
  • Joystick hydraulic controls
  • Lights, night time cab
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio Ready, Entertainment
  • ROPS cab, sound suppressed
  • Seat, cloth-covered, comfort suspension
  • Seat belt, retractable 89 mm (3 in)
  • Storage area for cooler/lunchbox
  • Throttle control, electronic
  • Windows, laminated glass:

POWER TRAIN
  • Air cleaner, dual stage, dry type, automatic dust ejector,
  • Air-to-air after cooler (ATAAC)
  • Belt, serpentine, automatic tensioner
  • Brakes, four-wheel hydraulic
  • Differential, lock / unlock
  • Drain, engine oil, ecology
  • Electronic over speed protection
  • Engine, Cat® C11 with ACERT™ Technology
  • Ether starting aid
  • Fuel-water separator
  • Hydraulic demand fan
  • Muffler, under hood
  • Parking brake - multi-disc, sealed, oil-cooled
  • Priming pump, fuel
  • Rear axle, modular
  • Sediment drain, fuel tank
  • Transmission, 8F / 6R, power shift, direct drive
  • VHP (Variable Horsepower)

ELECTRICAL
  • Alarm, back up
  • Alternator, 80 ampere, sealed
  • Batteries, maintenance free, heavy duty, 1125 CCA
  • Breaker panel, ground accessible
  • Electrical system, 24V
  • Grade Control Ready – Cab harness, software, electrical hydraulic valves, bosses and brackets
  • Lights, reversing
  • Lights, roading, roof-mounted
  • Lights, stop and tail, LED
  • Product Link Ready

OTHER STANDARD EQUIPMENT
  • Brake accumulators, dual certified
  • Bumper, rear, integrated with hitch
  • CD ROM Parts Book
  • Clutch, circle drive slip
  • Cutting edges
  • Doors (3), engine compartment, locking
  • Drawbar - 6 shoe with replaceable wear strips
  • Endbits
  • Extended Life Coolant to -35° C (-30° F)
  • Fluid check, ground level
  • Frame, articulated, with safety lock
  • Fuel tank, 130 gallon (492 L), ground level access
  • Guards, debris, underside
  • Guards, service center debris
  • Ground level engine shutdown
  • Hammer (emergency exit)
  • Horn, electric
  • Hydraulics, base 8 implement controls
  • Hydraulics, load-sensing
  • Lockout, hydraulic implement for roading
  • Moldboard
  • Paint, glare reducing - top of front frame
  • Radiator cleanout access
  • Secondary steering
  • Serviceability, LH side
  • S•O•SSM ports: engine, hydraulic, transmission, coolant, fuel
  • Tandem walkway/guards
  • Tool box
  • Tow hitch

TIRES, RIMS, & WHEELS
  • Partial allowance for tires and multi-piece rims

14M Optional Equipment

ELECTRICAL kg lb
  • Alternator, 150 ampere 2 5
  • Batteries, extreme duty, 1400 CCA 14 30
  • Converter, communication (CB) 5 11
  • Lights:
  • Starter, electric, heavy duty 10 21

GUARDS
  • covers, screen 4 9
  • transmission 156 344
  • sound 91 200

OPERATOR ENVIRONMENT
  • Fan, defroster, rear window 2 4
  • Horn, air 7 15
  • Mirrors, outside:
  • Precleaner, HVAC 5 10
  • Seat, air suspension, cloth 2 5
  • Shade, sun 2 5
  • Wiper, each side 0 1
  • Wiper/washer, rear 2 4

POWER TRAIN
  • Engine, variable horsepower plus (VHP Plus)
  • Fuel tank, fast fill 14 31
  • Precleaner, Sy-Klone 5 10
  • Transmission, autoshift 2 5

OTHER ATTACHMENTS kg lb
  • AccuGrade ARO 39 85
  • Accumulators, blade lift 71 156
  • AutoLube, Lincoln 23 50
  • AutoLube, Lincoln, ripper enhancement 5 10
  • Camera, rearview 27 60
  • Caterpillar Product Link 321SR 5 10
  • Compressor/tank, Air 23 50
  • Fenders, rear 184 405
  • Heater, engine coolant:
  • Hydraulic arrangements with one or more additional
  • Security system 2 5
  • Snow wing mounting, frame ready 91 200
  • Sound suppression 11 25

WORK TOOLS / G.E.T.
  • Blade/moldboard, 4877 mm x 686 mm x 25 mm
  • Cutting Edges, curved 43 95
  • Push plate, counterweight 851 1875
  • Ripper, mounting 34 75
  • Ripper, rear 1552 3421
  • Ripper tooth 28 61

MACHINE ARRANGEMENTS
  • Canadian Arrangement
  • European Arrangement
  • Snow Arrangement

Note: Not all attachments are available in all regions.