793F (Tier 4)

< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Cat C175-16 Cat C175-16 Less
Gross Power - SAE J1995 2650.0 hp 1976.0 kW Less
Bore 6.9 in 175.0 mm Less
Stroke 8.7 in 220.0 mm Less
Displacement 5187.0 in3 85.0 L Less
Torque Rise 20% 20% Less
Note Power ratings apply at 1,750 rpm when tested under the specified condition for the specified standard. Power ratings apply at 1,750 rpm when tested under the specified condition for the specified standard. Less
Note Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 99 kPa (29.61 Hg) dry barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42.780 kJ/kg (18,390 Btu/lb) when engine used at 30° C (86° F). Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 99 kPa (29.61 Hg) dry barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42.780 kJ/kg (18,390 Btu/lb) when engine used at 30° C (86° F). Less
Note No engine derating required up to 3200 m (10,500 ft) altitude. No engine derating required up to 3200 m (10,500 ft) altitude. Less
Emissions Meets Tier 4 Final emission standards. Meets Tier 4 Final emission standards. Less

Weights – Approximate

Chassis Weight 274587.0 lb 124586.0 kg Less
Body Weight Range 26 862-47 627 kg (59,220-105,000 lb) 26 862-47 627 kg (59,220-105,000 lb) Less
Note Chassis weight with 100 percent fuel, hoist, body mounting group, rims and 40.00R57 tires. Chassis weight with 100 percent fuel, hoist, body mounting group, rims and 40.00R57 tires. Less
Note Body weight varies depending on how body is equipped. Body weight varies depending on how body is equipped. Less

Operating Specifications

Nominal Payload Capacity 250.0 tons 226.8 tonnes Less
Steer Angle 36.0 Degrees 36.0 Degrees Less
Top Speed – Loaded 37.3 mph 60.0 km/h Less
Turning Diameter – Front 93.0 ft 28.0 m Less
Turning Circle Clearance Diameter 107.0 ft 33.0 m Less
Gross Machine Operating Weight 386 007 or 390 089 kg (851,000 or 860,000 lb) 386 007 or 390 089 kg (851,000 or 860,000 lb) Less
Note Refer to the Cat Mining Truck 10/10/20 Overload Policy for maximum gross machine weight limitations. Refer to the Cat Mining Truck 10/10/20 Overload Policy for maximum gross machine weight limitations. Less

Final Drives

Differential Ratio 1.8:1 1.8:1 Less
Planetary Ratio 16:1 16:1 Less
Total Reduction Ratio 28.8:1 28.8:1 Less

Transmission

Forward 1 8.0 mph 12.9 km/h Less
Forward 2 10.8 mph 17.4 km/h Less
Forward 3 14.8 mph 23.8 km/h Less
Forward 4 19.9 mph 32.1 km/h Less
Forward 5 27.1 mph 43.6 km/h Less
Forward 6 37.3 mph 60.0 km/h Less
Reverse 7.3 mph 11.8 km/h Less

Suspension

Rear Axle Oscillation ±4.9 degrees ±4.9 degrees Less
Effective Cylinder Stroke – Front 5.1 in 130.5 mm Less
Effective Cylinder Stroke – Rear 4.2 in 105.5 mm Less

Body Hoists

Pump Flow – High Idle 224.0 gal/min 846.0 L/min Less
Relief Valve Setting – Raise 2955.0 psi 20370.0 kPa Less
Body Raise Time – High Idle 19.0 Seconds 19.0 Seconds Less
Body Lower Time – Float 20.0 Seconds 20.0 Seconds Less
Body Power Down – High Idle 17.5 Seconds 17.5 Seconds Less
Note Twin, two-stage hydraulic cylinders mounted outside main frame, double-acting cylinders in second stage. Twin, two-stage hydraulic cylinders mounted outside main frame, double-acting cylinders in second stage. Less
Note Power raise in both stages, power down in second stage. Power raise in both stages, power down in second stage. Less
Note Automatic body lower modulation reduces impact on frame. Automatic body lower modulation reduces impact on frame. Less

Brakes

Outside Diameter 34.5 in 874.5 mm Less
Standards ISO 3450:1996 ISO 3450:1996 Less
Brake Surface – Front 13921.0 in2 89817.0 cm2 Less
Brake Surface – Rear 20847.0 in2 34500.0 cm2 Less

Weight Distributions – Approximate

Front Axle – Empty 49% 49% Less
Rear Axle – Empty 51% 51% Less
Front Axle – Loaded 33% 33% Less
Rear Axle – Loaded 67% 67% Less

Capacity – HP – 100% Fill Factor

Struck 112.6-151 m3 (147-197.5 yd3) 112.6-151 m3 (147-197.5 yd3) Less
Heaped (SAE 2:1)* 162-191 m3 (212-250 yd3) 162-191 m3 (212-250 yd3) Less
Note Contact your local Cat dealer for body recommendation. Contact your local Cat dealer for body recommendation. Less
Note *ISO 6483:1980 *ISO 6483:1980 Less

Service Refill Capacities

Fuel Tank 750.0 gal 2839.0 L Less
Cooling System 284.0 gal 1074.0 L Less
Crankcase 82.0 gal 312.0 L Less
Rear Axle Housing 260.0 gal 984.0 L Less
Steering System (Includes Tank) 77.0 gal 290.0 L Less
Brake/Hoist System (Includes Tank) 347.0 gal 1315.0 L Less
Torque Converter/Transmission Sump 27.0 gal 102.0 L Less
Torque Converter/Transmission System (Includes Sump) 55.0 gal 209.0 L Less
Diesel Exhaust Fluid Tank 62.0 gal 234.7 L Less

ROPS

ROPS Standards ROPS (Rollover Protective Structure) cab offered by Caterpillar meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer. ROPS (Rollover Protective Structure) cab offered by Caterpillar meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer. Less
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 for Operator and ISO 13459:2012 Level II FOPS for Trainer. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 for Operator and ISO 13459:2012 Level II FOPS for Trainer. Less

Sound

Sound Standards The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 74 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 74 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed. Less
Sound Standards Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Less

Steering

Steering Standards ISO 5010:2007 ISO 5010:2007 Less

Dimensions (Approximate)

Height to Top of ROPS 18.75 ft 5712.0 mm Less
Overall Length 43.83 ft 13360.0 mm Less
Wheelbase 19.37 ft 5905.0 mm Less
Rear Axle to Tail 13.11 ft 3997.0 mm Less
Ground Clearance 3.42 ft 1041.0 mm Less
Dump Clearance 4.27 ft 1301.0 mm Less
Loading Height – Empty 20.28 ft 6181.0 mm Less
Overall Height – Body Raised 45.0 ft 13710.0 mm Less
Centerline Front Tire Width 18.4 ft 5609.0 mm Less
Engine Guard Clearance 4.35 ft 1325.0 mm Less
Overall Canopy Width 28.09 ft 8563.0 mm Less
Outside Body Width 26.06 ft 7942.0 mm Less
Inside Body Width 24.06 ft 7334.0 mm Less
Front Canopy Height 23.21 ft 7074.0 mm Less
Rear Axle Clearance 3.71 ft 1130.0 mm Less
Centerline Rear Dual Tire Width 16.28 ft 4963.0 mm Less
Overall Tire Width 24.95 ft 7605.0 mm Less
Note Shown with 162 m3 (212 yd3) HP Body. Shown with 162 m3 (212 yd3) HP Body. Less

Features


793F (Tier 4) Standard Equipment

ELECTRICAL
  • Alarm, Back-up
  • Brushless Alternator, 225 ampere
  • Batteries, 210-amp hour, low maintenance, 12-volt (2)
  • Converter, 12-volt electrical
  • Electrical System, 24-volt, 10, 15 and 20 amp
  • Jump Start Receptacle
  • Lighting System
    • Back-up and Hazard Lights
    • Directional Signals (front and rear LED)
    • Front Stair Access/Service Deck
    • Stop/Tail Lights (LED)
    • Engine Compartment
    • VIMS, Blue Light (LED)
    • Headlights, with Lo-Hi Beam Selector
    • Brake and Retarder Light Status Ready

OPERATOR ENVIRONMENT
  • Air Conditioner with Automatic Climate Control
  • 12-volt DC Power Supply (3)
  • Coat Hook
  • Cup Holder
  • Diagnostic Connection Port
  • Dome Courtesy Light
  • Entertainment Radio Ready
    • 5 amp Converter, Speakers and Wiring Harness
  • Gauge/Indicators
    • Gauge Panel:
      – Transmission Fluid Temperature
      – Brake Oil Temperature
      – Engine Coolant Temperature
      – Fuel Level
      – Torque Converter Oil Temperature
    • Electric Engine Control Fault Indicator
    • Electric Hour Meter
    • Speedometer
    • Tachometer
    • Diesel Exhaust Fluid Level Indicator
  • Heater/Defroster, 11 070 kCal (45,930 Btu)
  • Hoist, Body Control (electric)
  • Horn
  • Integrated Object Detection System
  • Heated Mirrors, Right and Left
  • ROPS Cab, Insulated/Sound Suppressed
  • Seat, Operator, Air Suspension
  • Seatbelt, Operator, Three Points, Retractable
  • Seatbelt, Trainer, Two Points, Retractable
  • Stairway and Walkway Access, 600 mm (23.6 in)
  • Steering Wheel, Tilt, Padded, Telescopic
  • Storage Compartments
  • Tinted Glass
  • Transmission Gear Indicator
  • VIMS Message Center with Advisor
  • Window, Operator, Electric Powered
  • Windshield Wiper, Intermittent Control and A/C Condenser Filled Washer Bottle
  • Plug and Play Radio 12V Unswitched Power Supply Outlets
  • Fire Suppression Ready Cab

POWER TRAIN
  • Cat C175-16 meets Tier 4 Final emission standards
    • Air Cleaner with Precleaner (4)
    • Air-to-Air Aftercooler (ATAAC)
    • Automatic Starter Protection
    • Ether Starting Aid (automatic)
    • Multi-Point Oil Pressure Sensing
    • Turbocharging (4)/Aftercooled
  • Engine Aftertreatment System
    • Pump Electronic Tank Unit (PETU)
    • Clean Emissions Module (CEM)
  • Braking System
    • Automatic Retarder Control, Adjustable
    • Brake Release Motor (towing)
    • Engine Overspeed Protection
    • Extended Life Brake Disc Material
    • Oil-cooled, Multi-disc (front and rear)
      – Service, Retarding, Parking, Secondary
    • Park Brake Integrated with Gear Selector
    • Secondary, Emergency
  • Advanced Productivity Electronic Controls Strategy (APECS)
  • Transmission
    • 6-speed, Automatic Powershift with Electronic Control (ECPC)
    • Body-up Reverse Neutralizer
    • Body-up Shift Inhibitor
    • Controlled Throttle Shifting
    • Directional Shift Management
    • Downshift/Reverse Shift Inhibitor
    • Individual Clutch Modulation
    • Lock-up Torque Converter
    • Neutral Coast Inhibitor
    • Neutral Start Switch
    • Programmable Top Speed
    • Pre-lubrication/Engine
    • Rear Axle Continuous Lubrication/Filtration

OTHER STANDARD EQUIPMENT
  • Auto Lubrication System with 41 kg (90 lb) barrel, auto shutoff, and grease filter
  • Aux “Buddy” Dumping Quick Connect
  • Aux Steering Quick Connect (towing)
  • Driveline Guard
  • Fast Fill Diesel Exhaust Fluid System
  • Fast Fill Diesel Fuel System
  • Fuel Filter with Water Separator
  • Ground Level Battery Lockout
  • Ground Level Engine Shut-down
  • Ground Level Engine Start Lockout
  • Ground Level Transmission Lockout
  • Ground Level VIMS Data Port
  • Hi-speed Crankcase Oil Change
  • Hydraulic Filters, 1,000 hour
  • Reservoirs (3 separate)
    • Brake/Hoist, Steering/Fan, Transmission/Converter
  • Rock Ejectors
  • Service Points, Ground Level
  • Sight Level Gauges for Hydraulic/Engine Oil
  • S•O•SSM Sample Ports
  • Supplemental Steering (automatic)
  • Tie Down Eyes
  • Tow Hooks (front)/Tow Pin (rear)
  • Traction Control System
  • Vandalism Protection Locks
  • Vital Information Management System (VIMS)
    • Includes VIMS Payload Monitor with MAX Payload and Speed Manager
      – (Recommend using download cable 127‑9797 and PC based software JERD2175. Supplemental software “VIMS Supervisor” YERA1403. Order separately. Computer not provided.)
  • Primary Access Anti-slip High Visibility Demarcations
  • Tie Off Points
  • Rubber-lined Battery Box Lid
  • Portable Fire Extinguisher Mounting
  • SL-V Grease Injectors
  • Fuel Tank Mud Guards

ANTIFREEZE
  • Extended Life Coolant to –35° C (–30° F)

793F (Tier 4) Optional Equipment

OPTIONAL EQUIPMENT
  • Additional Retarding for Downhill Hauls
  • Body Heat
  • Cat Comfort Air Suspension Trainer Seat
  • Antifreeze/Coolant Protects to –50° C (–58° F)
  • Brake Wear Indicator Gauge
  • Cabin Air Precleaner
  • Center Tow Bumper Attachment
  • Electric Powered Window, Right Side
  • Electric Starting System
  • Engine Coolant and Oil Heater for Cold Weather Starts
  • Additional Lighting
  • High Visibility Reflector Group
  • Workshop Horn
  • Working at Heights
  • Emergency Stop
  • Four Mirror Package
  • Hydraulic Tank Mud Guards
  • Engine Delay Shutdown Timer
  • Extended Life Wheel Stations
  • External Digital Payload Display
  • Fast Fill Service Center with Live S•O•S and Keypad
  • Cat Comfort Heated Operator Seat
  • High Intensity Discharge (HID) Lighting (front and rear)
  • Hub Odometer (km and miles)
  • Portable Fire Extinguisher
  • Rear Axle Lubrication Cooler
  • Retractable Front Sun Visor
  • Rim Guard
  • Rims (813 mm/32 in)
  • Road Analysis Control (RAC)
  • Throttle Lock
  • Walkway and Handrail for Rear Cab Access
  • Wheel Chocks
  • Work Area Vision System (WAVS)