TH514D

< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $1,124.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat TH514D Telehandler features a three-section boom, maximum lift height of 13.88 m (45.6 ft) and rated load capacity of 4990 kg (11,000 lb). It is ideal for material handling in construction applications.

Engine

Units:
Engine Model Cat C3.4B Cat C3.4B Less
Bore 3.8 in 99.0 mm Less
Stroke 4.3 in 110.0 mm Less
Displacement 207.0 in3 3.4 L Less
Gross power 75 kW (100 hp/bhp) 75 kW (100 hp/bhp) Less
Max torque 310.0 lbf-ft 420.0 N∙m Less
Emissions *Meets U.S. EPA Tier 4 Final emission standards. *Meets U.S. EPA Tier 4 Final emission standards. Less

Weights

Operating Weight with Carriage and Forks* 26211.0 lb 11889.0 kg Less
Note *Represents machine configuration of 75 kW (100 hp/bhp) engine on standard 15.5/80-24 16 ply tires. *Represents machine configuration of 75 kW (100 hp/bhp) engine on standard 15.5/80-24 16 ply tires. Less

Operating Specifications

Rated Load Capacity 11000.0 lb 4990.0 kg Less
Maximum Lift Height 45.6 ft 13.88 m Less
Maximum Forward Reach 32.1 ft 10.0 m Less
Capacity at Maximum Lift Height 4400.0 lb 1996.0 kg Less
Capacity at Maximum Forward Reach 600.0 lb 272.0 kg Less
Outside Turning Radius over Tires 12.9 ft 3.9 m Less
Capacity at Maximum Lift Height (stabilizers down) 7000.0 lb 3175.0 kg Less
Capacity at Maximum Forward Reach (stabilizers down) 3750.0 lb 1701.0 kg Less

Tires

Standard Mitas 14.00-24 16PR Air Mitas 14.00-24 16PR Air Less
Option Goodyear 14.00-24 16PR Air Goodyear 14.00-24 16PR Air Less
Option Goodyear 14.00-24 16PR Foam Goodyear 14.00-24 16PR Foam Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
System Type Load Sensing, Closed Center Load Sensing, Closed Center Less
Maximum Pump Capacity 39.8 gal/min 150.8 L/min Less
System Pressure 3770.0 psi 260.0 bar Less
Auxiliary Hydraulic Pressure 3481.0 psi 240.0 bar Less
Auxiliary Hydraulic Flow: Boom Head – Intermittent 25.0 gal/min 95.0 L/min Less
Auxiliary Hydraulic Flow: Boom Head – Continuous 25.0 gal/min 95.0 L/min Less

Service Refill Capacities

Fuel Tank 40.0 gal 148.0 L Less
Hydraulic Tank 42.0 gal 160.0 L Less
Diesel Exhaust Fluid 5.4 gal 20.3 L Less

Boom Performance

Boom Up 13.2 sec 13.2 sec Less
Boom Down 11.8 sec 11.8 sec Less
Tele In 12.8 sec 12.8 sec Less
Tele Out 16.6 sec 16.6 sec Less
Crowd Backward 3.9 sec 3.9 sec Less
Crowd Forward (Dump) 4.0 sec 4.0 sec Less
Combined – Up and Out 29.8 sec 29.8 sec Less
Combined – Down and In 24.6 sec 24.6 sec Less

Brakes

Parking Brake Spring actuated hydraulic release park brake on front axle Spring actuated hydraulic release park brake on front axle Less
Service Brakes Boost assisted oil immersed multi disc on both axles Boost assisted oil immersed multi disc on both axles Less

Axles

Front Axle High bias, planetary reduction hubs with limited slip differential High bias, planetary reduction hubs with limited slip differential Less
Rear Axle Open differential with planetary reduction hubs Open differential with planetary reduction hubs Less

Transmission

Type Four (4) speed power shift Four (4) speed power shift Less
Forward – 1 3.4 mph 5.5 km/h Less
Forward – 2 6.5 mph 10.6 km/h Less
Forward – 3 15.6 mph 25.2 km/h Less
Forward – 4 19.2 mph 30.9 km/h Less
Reverse – 1 3.4 mph 5.5 km/h Less
Reverse – 2 6.5 mph 10.6 km/h Less
Reverse – 3 15.6 mph 25.2 km/h Less

Electrical

Battery 1 × 12V 1,000 CCA Battery 1 × 12V 1,000 CCA Battery Less
Alternator Output 12V/120A 12V/120A Less

Performance

Drawbar Pull 20075.0 lbf 89.3 kN Less
Frame Leveling ±10 ±10 Less
Noise Levels – In Cab 86.0 dB(A) 86.0 dB(A) Less
Noise Levels – External 106.0 dB(A) 106.0 dB(A) Less
Off Road Towing Only 11000.0 lb 4990.0 kg Less

Dimensions (Approximate)

Overall Length to Front of Carriage 21.3 ft 6465.0 mm Less
Overall Width (standard tires) 8.2 ft 2498.0 mm Less
Overall Width (stabilizers down) 10.2 ft 3104.0 mm Less
Overall Height (standard tires)* 8.8 ft 2700.0 mm Less
Wheelbase 10.5 ft 3200.0 mm Less
Ground Clearance 1.5 ft 450.0 mm Less
Track 6.8 ft 2078.0 mm Less
Overhang 3.6 ft 1091.0 mm Less
Cab Width 2.7 ft 825.0 mm Less
Machine Length 21.3 ft 6465.0 mm Less
Departure Angle 32.8° 32.8° Less
Maximum Fork Crowd Angle 11° 11° Less
Maximum Fork Dump Angle 112° 112° Less
Note *Add 200 mm (7.9 in) for beacon. Add 40 mm (1.6 in) for top guard. *Add 200 mm (7.9 in) for beacon. Add 40 mm (1.6 in) for top guard. Less

Simple Maintenance

Due to the engine layout parallel to the machine frame, Cat® Telehandlers feature class leading access to the engine, filters and service fluids, making servicing easier and quick from ground level. Our excellent dealer and parts network ensures rapid availability around the clock.


Handle Tough Terrain

High ground clearance and limited slip differential locks ensure that the TH514D can handle even the most difficult environments. Dual axle braking also provides the security you need when traveling around the job site and our long wheelbase ensures load stability on uneven ground.


Powerful Hydraulics

A variable flow axial pump matched to a high performance flow sharing valve allows smooth multi-function boom performance. The load sensing system means excellent fuel economy, as the pump only works when required.


Cab

A well laid out cab with a multi-function joystick gives the operator a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include an air suspension seat, large display screen with pre-loaded load charts, rearview camera, reversing sensors and air conditioning.


TH514D Standard Equipment

Operator Environment
  • Canopy, Open
  • Mechanical Suspension Seat with Seat Belt
  • Multi Function Joystick Controller with FNR
  • SAHR Parking Brake

Electrical
  • 1 × 12V 1,000 CCA Battery
  • Reverse Alarm

Other Equipment
  • Single Auxiliary Service to Boom Head

Tires
  • Mitas 14.00-24 16PR Air

Tow Hitches
  • Off Road Tow Hitch

Quick Couplers
  • Manual Cat “IT” Interface

TH514D Optional Equipment

Operator Environment
  • Cab, Enclosed
  • Reversing Camera
  • Reversing Sensors
  • Large Electronic Display Screen
  • Sunscreen
  • Air Suspension Seat with Seat Belt
  • Seat Belt 76 mm (3 in)
  • Screen Guard
  • Roof Guard
  • Heater/De-mister
  • Air Conditioning
  • Column Mounted FNR Lever
  • Front and Rear Windscreen Wipers
  • Roof Wiper

Electrical
  • 2 × 12V 1,000 CCA Batteries
  • Block Heater 110 Volt
  • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
  • Fog Lights
  • Product Link™ Ready, Version 641
  • Rotating Beacon

Other Equipment
  • Boom Brushes
  • Ride Control
  • 2nd Auxiliary Service to Boom Head
  • Tool Box

Tires
  • Goodyear 14.00-24 16PR Air
  • Goodyear 14.00-24 16PR Foam

Quick Couplers
  • Hydraulic Cat “IT” Interface

Work Tools
  • Floating Fork Carriage
  • Dual Positioning Fork Carriage
  • Side Shift Carriage
  • 1 m3 (1.3 yd3) General Purpose Bucket
  • 1.5 m3 (1.95 yd3) Rehandling Bucket
  • Fork Rotator Carriage
  • Auger
  • Concrete Mixer Bucket
  • Truss Boom (with winch)
  • Trash Hopper
  • Pipe Grapple
  • Sweeper Collector
  • Side Tilt Carriage
  • Swing Carriage
  • Fork Mounted Platform