TL943C with Stabilizers

< Back

Purchase a new Telehandler and receive $2,500-$6,200 USD/$3,100-$7,700 CAD cash back.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat Telehandlers offer performance and versatility.

Engine

Units:
Engine Model Cat® 3.4B Tier 4 Interim Cat® 3.4B Tier 4 Interim Less
Gross Power (Basic) 111.3 hp 83.0 kW Less
Maximum Torque - Standard 332.0 lb ft 450.0 N·m Less
Bore 3.9 in 99.0 mm Less
Stroke 4.3 in 110.0 mm Less
Displacement 207.5 in3 3.4 L Less

Weights

Operating Weight 27125.0 lb 12304.0 kg Less

Operating Specifications

Rated Load Capacity 9000.0 lb 4082.0 kg Less
Maximum Lift Height 43.0 ft 13100.0 mm Less
Load at Max Height - Stabilizers Down 7000.0 lb 3175.0 kg Less
Load at Max Height - Stabilizers Up 7000.0 lb 3175.0 kg Less
Maximum Forward Reach 31.4 ft 9571.0 mm Less
Load at Max Reach - Stabilizers Down 2700.0 lb 1225.0 kg Less
Load at Max Reach - Stabilizers Up 1100.0 lb 499.0 kg Less
Top Travel Speed 20.3 mph 32.7 km/h Less

Dimensions

Height 8.0 ft 2438.0 mm Less
Width 7.94 ft 2420.0 mm Less
Wheelbase 11.0 ft 3353.0 mm Less
Length to Fork Face 20.5 ft 6250.0 mm Less
Ground Clearance 19.0 in 483.0 mm Less
Turning Radius Over Tires 12.0 ft 3658.0 mm Less

Tires

Standard 13.00 x 24 12-PR 13.00 x 24 12-PR Less
Optional Construction 13.00 x 24 Foam Filled or Rock Lug or Solid 13.00 x 24 Foam Filled or Rock Lug or Solid Less

Service Refill Capacities

Fuel Tank 38.0 gal 144.0 L Less
Hydraulic Tank 47.0 gal 178.0 L Less

Boom Performance

Boom Up 13.9 Seconds 13.9 Seconds Less
Boom Down 10.2 Seconds 10.2 Seconds Less
Tele In 16.8 Seconds 16.8 Seconds Less
Tele Out 14.9 Seconds 14.9 Seconds Less
Drawbar Pull (Basic) 22619.0 lb 100.65 kN Less

Brakes

Parking Brake Spring-applied hydraulic release on front axle Spring-applied hydraulic release on front axle Less
Features Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle Less

Axles

Manufacturer Dana Dana Less

Operator Station

Features Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab Less

Instrumentation

Features Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge Less

Operator Station

The operator station provides comfort and protection with improved job site visibility and more convenient, easier to use controls.


Ease of Operation

Ease of operation was extremely important in the design of the new TL943C telehandler. The boom lift functions are controlled by a single joystick.


Performance

The TL943C with outriggers delivers high performance to meet your specific job site needs.


Power Train

Cat componentry, including a Cat C3.4B Tier 4 Interim engine, gives you the quality power train that you expect.


Versatility

The TL943C telehandler is as versatile as your toughest job demands.


Cost of Ownership

Specifically designed to lower your owning and operating costs.


Serviceability and Customer Support

Caterpillar Dealer Services enables you to operate longer with lower costs, helped by significantly extended service intervals.


TL943C with Stabilizers Standard Equipment

TELESCOPIC BOOM
  • Boom angle indicator

ELECTRICAL
  • Alternator, 60 amp, 12 volt
  • Battery, 12 volt, 1000 CCA
  • Horn
  • Alarm, backup

OPERATOR STATION
  • Canopy, ROPS/FOPS
  • Joystick, single electronic
  • Adjustable joystick wristrest
  • Low step, grab bars for easy entry
  • Seat - vinyl, suspension with Cat logo
  • Steering wheel spinner knob
  • Floor mat - heavy duty
  • Left side rear view mirror
  • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
  • Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
  • Park Brake with indicator light
  • Steering Wheel with Cat logo
  • Cat keys and locks
  • Brakes - wet disc service
  • Belt, seat - 3" wide

POWER TRAIN
  • Engine, Cat C3.4 Tier 4 Interim - 83kW (111.3 hp) gross horsepower
  • Thermal starting aid
  • Transmission, ZF, WG98-TSC Power-shift, 4-speed forward, 3-speed reverse
  • Cat filters, hoses and couplings
  • Axles - Dana
  • Steering - 4 wheel
  • Drive - 4 wheel

STRUCTURE
  • Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
  • Cat IT Coupler

ANTI-FREEZE
  • Coolant - Anti-freeze, 50/50 Mix

TIRES
  • Tires - 13.00 x 24 - 12 PR

OTHER EQUIPMENT
  • Integrated lift and tie down points
  • Standard Cat color paint
  • Auxillary hydraulics for auxillary attachments (one function)

TL943C with Stabilizers Optional Equipment

TELESCOPIC BOOM
  • Hydraulic IT Coupler (includes Auxiliary Electrics)

ELECTRICAL
  • Work Light Group: 3 Cab mounted Lights -- 2 forward, 1 rearward; 1 reversing light; 2 Boom mounted Lights, 1 rotating beacon
  • Engine heater block
  • Heater - open cab
  • Road Light Group -- Headlights, Brake Lights, Turn Signals

OPERATOR STATION
  • Air conditioning
  • Single Joystick - with Rocker Switch
  • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
  • Skylight Wiper
  • Brick guard - Front and top.

TIRES
  • Tires - 13.00 x 24 Foam filled
  • Tires - 13.00 x 24 Rock Lug
  • Spare - 13.00 x 24 Tire and Wheel
  • Spare Rock Lug - 13.00 x 24 Tire and Wheel
  • Tires - 13:00 x 24 Solid

OTHER EQUIPMENT
  • Fenders
  • Tow Hook - Pintle Type
  • Instant Hook - 4000 lb capacity, boom head mounted winch
  • Artic package - Package includes: 2400 AMP starter, 1000 watt hydraulic reservoir heater, 500 watt engine oil-pan heater, Dual maintenance free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater

WORK TOOLS
  • Carriage - side shift, 48 in. (available from factory)
  • Lifting Hook - fork mounted (available from factory)
  • Truss Broom
  • Carriage - standard tilt, 50 in. (available from factory)
  • Carriage - wide tilt, 72 in. (available from factory)
  • Carriage - standard rotate, 50 in. (available from factory)
  • Carriage - wide rotate, 72 in. (available from factory)
  • Carriage - swing, 72 in., 100 degrees, 9,000 lb. capacity, 5,000 lb. swung (available from factory)
  • Pallet Forks - two 60 in, 2 in x 6 in, 9,000 lb. capacity per pair (available from factory)
  • Pallet Forks - two 48 in, 2.36 in x 4 in, 9,000 lb. capacity per pair (available from factory)
  • Cubing Forks - two 48 in, 2 in x 2 in, 3,800 lb. capacity per pair (available from factory)
  • Bucket - General Purpose 1.3 Cu. Yd.
  • Bucket - Material Handling 1.95 Cu. Yd.
  • Bucket - Multi-Purpose, 1.3 Cu. Yd.
  • Work Platform -- 8 ft x 4 ft with maximum capacity of 1,000 lbs. Includes enclosed fork pockets, side entry/exit gate, removable front rail and wire mesh floor