< Back

1.9% Financing For 72 Months With Monthly Payments As Low As $1,124.
SEE OFFER DETAILS
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Cat® C3.4B (meets U.S. EPA Tier 4 Interim Emission Standards) Cat® C3.4B (meets U.S. EPA Tier 4 Interim Emission Standards) Less
Bore 3.9 in 99.0 mm Less
Stroke 4.3 in 110.0 mm Less
Displacement 207.5 in3 3.4 L Less
Gross Power (ISO 14396) 101.0 hp 75.0 kW Less
Maximum Torque 420 N·m/1,400 rpm 420 N·m/1,400 rpm Less

Weights

Operating Weight with Carriage and Forks 24890.0 lb 11290.0 kg Less

Operating Specifications

Rated Load Capacity 11021.0 lb 4999.0 kg Less
Maximum Lift Height 45.0 ft 13700.0 mm Less
Load at Max Height - Stabilizers Down 7000.0 lb 3175.0 kg Less
Load at Max Height - Stabilizers Up 4000.0 lb 1814.0 kg Less
Maximum Forward Reach 30.25 ft 9225.0 mm Less
Load at Max Reach - Stabilizers Down 3000.0 lb 1361.0 kg Less
Load at Max Reach - Stabilizers Up 1000.0 lb 454.0 kg Less
Top Travel Speed 20.0 mph 32.0 km/h Less
Drawbar Pull 74.5 kW 22037.0 lb 98.0 kN Less
Maximum Lift Height - Stabilizers Down 45.0 ft 13700.0 mm Less
Maximum Lift Height - Stabilizers Up 43.5 ft 13300.0 mm Less
Outside Turning Radius Over Tires 12.86 ft 3920.0 mm Less

Tires

Standard 14.00-24 16PR TG-02 14.00-24 16PR TG-02 Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 39.63 gal/min 150.0 L/min Less
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump Less
Auxiliary Hydraulic Supply - Intermittent 21.13 gal/min 80.0 L/min Less
Auxiliary Hydraulic Supply - Continuous 15.85 gal/min 60.0 L/min Less

Service Refill Capacities

Fuel Tank 39.63 gal 150.0 L Less
Hydraulic Tank 23.78 gal 90.0 L Less

Transmission Speeds

Forward - 1 3.6 mph 5.8 km/h Less
Forward - 2 6.7 mph 10.8 km/h Less
Forward - 3 15.2 mph 24.5 km/h Less
Forward - 4 20.0 mph 32.0 km/h Less
Reverse - 1 3.4 mph 5.5 km/h Less
Reverse - 2 6.7 mph 10.8 km/h Less
Reverse - 3 14.9 mph 24.0 km/h Less

Boom Performance

Boom Up 13.7 Seconds 13.7 Seconds Less
Boom Down 14.6 Seconds 14.6 Seconds Less
Tele In 19.1 Seconds 19.1 Seconds Less
Tele Out 16.6 Seconds 16.6 Seconds Less
Crowd Forward (dump) 4.8 Seconds 4.8 Seconds Less
Crowd Backward 4.7 Seconds 4.7 Seconds Less
Combined - Up and Out 28.0 Seconds 28.0 Seconds Less
Combined - Down and In 19.0 Seconds 19.0 Seconds Less
Bucket Breakout Force to ISO 8313 21356.0 lb 95.0 kN Less
Boom Breakout Force 14162.0 lb 63.0 kN Less

Brakes

Parking Brakes Mechanical on front axle Mechanical on front axle Less
Service Brakes Servo assisted on front axle Servo assisted on front axle Less

Sound

Exterior Sound (74.5 kW Engine) 106.0 dB(A) 106.0 dB(A) Less

Load Chart and Dimensions