< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

A Cat Track Loader is one of the most versatile machines on the job site. Save money and transport time with one rugged machine capable of a multitude of tasks like land clearing, digging, backfilling, grading, truck loading, carrying, spreading materials, slope work, and more. Steel tracks on a crawler loader offer reduced ground pressure and better traction so you can often start the job earlier and work longer than other machines in soft underfoot conditions. The new 963K brings you all of this value, plus improved performance, 10-30 percent better fuel efficiency and additional comfort and safety features for the operator. The 963K meets U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 Final emission standards.

Engine

Units:
Flywheel Power 193.0 hp 144.0 kW Less
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 427.8 in3 7.01 L Less
Engine Power (Maximum) – ISO 14396 221.0 hp 165.0 kW Less
Engine Power (Maximum) – ISO 14396 (DIN) 224.0 hp 165.0 kW Less
Net Power (Rated) – ISO 9249/SAE J1349 193.0 hp 144.0 kW Less
Net Power (Rated) – ISO 9249/SAE J1349 (DIN) 196.0 hp 144.0 kW Less
Emissions Tier 4 Final/Stage IV/Korea Tier 4 Final Tier 4 Final/Stage IV/Korea Tier 4 Final Less
Note Engine power ratings occur at 1,800 rpm. Engine power ratings occur at 1,800 rpm. Less
Note All non road Tier 4 Interim and Final, Stage IIIB and IV and Korea Tier 4 Final diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. All non road Tier 4 Interim and Final, Stage IIIB and IV and Korea Tier 4 Final diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214). Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, and ACEA E9 specification are required. Consult your OMM for further machine specific fuel recommendations. Less
Note Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Diesel Exhaust Fluid (DEF) used in Cat Selective Catalytic Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241. Less

Undercarriage

Track Shoe Type Double Grouser Double Grouser Less
Track on Ground 100.0 in 2542.0 mm Less
Track Gauge 72.8 in 1850.0 mm Less
Track Shoe Width – Standard 21.6 in 550.0 mm Less
Track Shoe Width – Optional 17.7 in 450.0 mm Less
Track Rollers – Each Side 7 7 Less
Number of Shoes – Each Side 38 38 Less
Ground Contact Area – Standard Shoe* 4900.0 in2 3.2 m2 Less
Ground Contact Area – Optional Shoe* 4013.0 in2 2.6 m2 Less
Ground Pressure – Standard Shoe* 9.1 psi 62.9 kPa Less
Ground Pressure – Optional Shoe* 11.1 psi 76.9 kPa Less
Grouser Height – Double Grouser 1.65 in 42.0 mm Less
Track Shoe Width – Wide Gauge 31.5 in 800.0 mm Less
Ground Contact Area – Wide Gauge* 7136.0 in2 4.6 m2 Less
Ground Pressure – Wide Gauge* 7.0 psi 48.4 kPa Less
Track Gauge – Wide Gauge 82.7 in 2100.0 mm Less
Link Pitch 8.0 in 202.8 mm Less
Note * ISO 16754:2008 * ISO 16754:2008 Less
Note Ground pressure is calculated using operating weight of machine with General Purpose bucket. Ground pressure is calculated using operating weight of machine with General Purpose bucket. Less

Drive System

Drive Pump Two, variable displacement, slipper-type axial piston pumps Two, variable displacement, slipper-type axial piston pumps Less
Track Motor Two, variable displacement, bent axis motors Two, variable displacement, bent axis motors Less
Track Motor Two, variable displacement, bent axis motors Two, variable displacement, bent axis motors Less
Relief Valve Setting 6890.0 psi 47500.0 kPa Less
Drive System Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Less

Hydraulic System – Equipment

Type Closed center, load sensing piston Closed center, load sensing piston Less
Output 60.8 gal/min 230.0 L/min Less
Main Relief Valve Setting 3989.0 psi 27500.0 kPa Less

Service Refill Capacities

Fuel Tank 84.5 gal 320.0 L Less
Cooling System 8.45 gal 32.0 L Less
Final Drives (each) 4.0 gal 15.0 L Less
Hydraulic Tank 23.7 gal 90.0 L Less
Pivot Shaft 0.5 gal 1.8 L Less
Crankcase (with filter) 4.4 gal 16.5 L Less
DEF Tank 4.22 gal 16.0 L Less

Weights

Operating Weight 44771.0 lb 20308.0 kg Less
Operating Weight – Wide Gauge 48880.0 lb 22712.0 kg Less
Note Operating Weight: Includes coolant, lubricants, 100% fuel tank, General Purpose bucket, 75 kg (165 lb) operator. Operating Weight: Includes coolant, lubricants, 100% fuel tank, General Purpose bucket, 75 kg (165 lb) operator. Less
Note Operating Weight Wide Gauge: Includes coolant, lubricants, 100% fuel tank, Wide Flush bucket, heavy counterweight light + additional, 75 kg (165 lb) operator. Operating Weight Wide Gauge: Includes coolant, lubricants, 100% fuel tank, Wide Flush bucket, heavy counterweight light + additional, 75 kg (165 lb) operator. Less

Buckets

Capacity – General Purpose 3.2 yd3 2.5 m3 Less
Capacity – Performance Series 3.7 yd3 2.8 m3 Less
Capacity – Multi-Purpose 2.6 yd3 2.0 m3 Less
Bucket Width – General Purpose 102.8 in 2612.0 mm Less
Bucket Width – High Retention 106.8 in 2712.0 mm Less
Bucket Width – Multi-Purpose 101.3 in 2575.0 mm Less
Capacity – High Retention 3.7 yd3 2.8 m3 Less
Capacity – Wide Flush 3.8 yd3 2.8 m3 Less
Bucket Width – Wide Flush 118.1 in 2998.0 mm Less

Ripper Specifications

Type Radial Radial Less
Number of Pockets 3 3 Less
Overall Width/Beam 76.7 in 1950.0 mm Less
Ground Clearance 23.4 in 595.0 mm Less
Penetration 11.6 in 295.0 mm Less
Ripping Width 72.3 in 1836.0 mm Less
Shank Cross Section 58.5 mm × 138 mm (50 in × 5.4 in) 58.5 mm × 138 mm (50 in × 5.4 in) Less
Cylinders – Bore 4.5 in 114.3 mm Less
Cylinders – Stroke 11.3 in 289.0 mm Less
Added Machine Length with Ripper in Transport Position 24.0 in 610.0 mm Less

Standards

Brakes Brakes meet the standard ISO 10265:2008. Brakes meet the standard ISO 10265:2008. Less
ROPS ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. ROPS (Rollover Protective Structure) offered by Caterpillar for the machine meets ROPS criteria ISO 3471:2008. Less
FOPS FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. FOPS (Falling Object Protective Structure) meets ISO 3449-2005 Level II. Less
Cab – Declared Dynamic Operator Sound Pressure Level The declared dynamic operator sound pressure level is 73 dB(A) when “ISO 6396:2008” is used to measure the value for an enclosed cab. The measurement was conducted at the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurement was conducted with the cab doors and the cab windows closed. The declared dynamic operator sound pressure level is 73 dB(A) when “ISO 6396:2008” is used to measure the value for an enclosed cab. The measurement was conducted at the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurement was conducted with the cab doors and the cab windows closed. Less
Cab – Hearing Protection Hearing protection is recommended when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environment. Hearing protection is recommended when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environment. Less
Cab – Declared Exterior Sound Power Level The declared exterior sound power level is 108 dB(A) when the value is measured according to the dynamic test procedures and the conditions that are specified in “ISO 6395:2008”. The measurement was conducted at the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The declared exterior sound power level is 108 dB(A) when the value is measured according to the dynamic test procedures and the conditions that are specified in “ISO 6395:2008”. The measurement was conducted at the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. Less
Cab – Labeled Sound Power Level The labeled sound power level is 111 dB(A) measured according to the test procedure and conditions specified in 2000/14/EC. The labeled sound power level is 111 dB(A) measured according to the test procedure and conditions specified in 2000/14/EC. Less

Bucket Cycle Times

Lift 5.5 seconds 5.5 seconds Less
Power Down 3.7 seconds 3.7 seconds Less
Float Down 2.0 seconds 2.0 seconds Less
Dump at Maximum Height (from full rackback) 1.3 seconds 1.3 seconds Less
Rackback at Maximum Height (from full dump) 1.4 seconds 1.4 seconds Less

Dimensions (Approximate)

Overall Machine Width without Bucket: With Standard Tracks – 550 mm (21.6 in) Shoes 94.5 in 2400.0 mm Less
Overall Machine Width without Bucket: With Narrow Tracks – 450 mm (17.7 in) Shoes 90.5 in 2300.0 mm Less
Ground Clearance 18.5 in 471.0 mm Less
Machine Height to Top of Cab 130.9 in 3325.0 mm Less
Length to Front of Track 194.6 in 4943.0 mm Less
Overall Machine Length* 275.6 in 7001.0 mm Less
Carry Position Approach Angle 15° 15° Less
Digging Depth* 5.4 in 138.0 mm Less
Maximum Rollback at Ground 43° 43° Less
Maximum Rollback at Carry Position 50° 50° Less
Bucket Height in Carry Position 18.0 in 457.0 mm Less
Reach at Full Lift Height and 45° Dump* 54.0 in 1373.0 mm Less
Clearance at Full Lift Height and 45° Dump* 114.8 in 2915.0 mm Less
Maximum Rollback, Fully Raised 52° 52° Less
Maximum Dump, Fully Raised 53° 53° Less
Grading Angle 63° 63° Less
Height to Bucket Hinge Pin 155.1 in 3940.0 mm Less
Overall Machine Height, Bucket Fully Raised 212.7 in 5402.0 mm Less
Height to Top of Seat with Headrest 110.6 in 2808.0 mm Less
Height to Top of Stack 115.7 in 2940.0 mm Less
Ramp Angle 29° 29° Less
Note * With General Purpose bucket and extra duty teeth. * With General Purpose bucket and extra duty teeth. Less
Overall Machine Width without Bucket: With Wide Gauge Tracks – 800 mm (31.5 in) Shoes 114.2 in 2900.0 mm Less
Note Dimensions vary with bucket. Refer to Operating Specifications chart. Dimensions vary with bucket. Refer to Operating Specifications chart. Less

Air Conditioning System

Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.1 kg of refrigerant which has a CO2 equivalent of 1.573 metric tonnes. Less

Efficiency and Performance

Built to get the job done


Operator Environment

Comfort and productivity


Emissions Technology

Proven, integrated solutions


Equipped for the Job

Optimize your machine


Structures

Tough and durable


Undercarriage

Engineered for performance


Special Arrangements

Purpose-built for performance


Sustainability

Built for the next generation


Safety

Designed with protection in mind


Serviceability and Customer Support

When uptime counts


963K Standard Equipment

POWER TRAIN
  • Cat C7.1 ACERT diesel engine
  • Tier 4 Final/Stage IV/Korea Tier 4 Final certified engine
  • Twin turbocharged with ATAAC
  • Modular cooling system for engine air intake, oil and water
  • Fan radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Electro Hydrostatic Control (EHC) for transmission with travel and work modes
  • Electric fuel pump
  • Water separator
  • Air cleaner dry-type, axial seal with integral precleaner and dust ejection system, electronic filter condition indicator
  • Engine mounted aftertreatment
  • Muffler, under hood
  • Starting aid, glow plug
  • Cat extended life coolant

UNDERCARRIAGE
  • Cat Enhanced Sealed and Lubricated Track (ESALT) tracks
  • Track guiding guards, end section
  • Track adjuster, hydraulic
  • Sprocket rims, with replaceable bolt-on Tough Steel segments
  • Guards, sprocket
  • Seven track rollers per side, with two upper carrier rollers, lifetime lubricated
  • Idlers, conventional type, lifetime lubricated
  • Oscillating track roller frames

ELECTRICAL
  • Alternator, 24V, heavy duty brushless
  • Alarm, backup
  • Horn, electric
  • Two heavy duty batteries, high output, maintenance free, 1,120 CCA
  • Switch, main disconnect
  • Starter, electric (heavy duty, 24V)
  • Four halogen lights, two facing forward, roof mounted; two facing rearward integrated into A/C unit

OPERATOR ENVIRONMENT
  • Pressurized, sound suppressed, ROPS/FOPS
  • Cab with tinted glass and right side sliding window
  • Air conditioning and heating
  • Heater/defroster with automatic temperature control
  • Seat, fabric-covered, air suspended adjustable
  • Electro hydraulic, seat mounted control levers with faster processing
  • Seat belt, retractable, with indicator on dash
  • Electronic Monitoring System with gauges for: – Engine coolant temperature – Hydraulic oil temperature – DEF level – Fuel level
  • Mirror, rearview, inside, adjustable
  • Radio ready – includes 24V to 12V converter, speakers, antenna and two 12V power outlets
  • Coat hook
  • Storage compartments under left armrest
  • Document holder on right console
  • Floor mat, rubber, heavy duty
  • Windshield washers and wipers, multiple speed front and rear
  • Durable metal roof
  • Parking brake switch and “brake-on” indicator light
  • Fender

OTHER STANDARD EQUIPMENT
  • Sound suppression, exterior
  • Z-bar loader linkage
  • Load sensing variable displacement implement pump
  • Implement cylinders sensors
  • Operator programmable lift and tilt
  • Engine enclosure with lockable doors
  • Radiator core 6.5 fpi, debris resistant
  • Hinged radiator guard and swing out fan
  • Guards, full bottom
  • Ecology drains on hydraulic oil tank
  • Product Link ready
  • Oil sampling valves
  • Hoses, Cat XT™
  • HYDO™ Advanced 10

963K Optional Equipment

POWER TRAIN
  • Radiator fan, demand, reversing
  • Air inlet, precleaner turbine

OPERATOR ENVIRONMENT
  • Cab, deluxe
  • Seat, cloth, air suspension, no side-to-side isolator
  • Seat, cloth, air suspension, heated, side-to-side isolator
  • Lights and windshield: – Lights, additional guarded – Windshield protection
  • Radio, AM/FM/AUX/USB/Bluetooth
  • Easy access package
  • Service package, extended

TRANSMISSION
  • Transmission control, V-lever
  • Transmission control, joystick

UNDERCARRIAGE
  • Guard, idler
  • Guard, idler, ship hold
  • Track Groups (38 sections): – Track Groups (SystemOne)
    • Track, 550 mm (22 in), double grouser, standard
    • Track,450 mm (18 in), double grouser, narrow
    – Track Groups (ESALT)
    • Track, 450 mm (18 in), double grouser, narrow, ESALT
    • Track, 550 mm (22 in), double grouser, ESALT
    • Track, 550 mm (22 in), double grouser, center hole, ESALT
    • Track, 450 mm (18 in), double grouser, center hole, ESALT
    • Track, 450 mm (18 in), single grouser, center hole, extreme service, ESALT
    • Track, 550 mm (22 in), single grouser, center hole, extreme service, ESALT
    • Track, 550 mm (22 in), single grouser, extreme service, ESALT
    – Track Groups (Heavy Duty)
    • Track, 800 mm (31 in), double grouser, heavy duty

HYDRAULICS
  • Hydraulic oil, biodegradable
  • Hydraulics Packages
    • Hydraulic two valve, two levers
    • Hydraulic three valve, rear, two levers
    • Hydraulic two valve, joystick
    • Hydraulic three valve rear, joystick
    • Hydraulic three valve front, joystick
    • Hydraulic four valve front and rear, joystick

GUARDS
  • Guard, lift cylinders
  • Guard, tilt cylinder
  • Guard, final drive abrasion 2-piece
  • Guard, final drive abrasion 3-piece
  • Guard, full length track roller

FUEL SYSTEMS
  • Tank, fuel, fast fill
  • Tank, fuel, refueling pump

LINE GROUPS
  • Lines, implement, standard
  • Lines, implement, Quick Coupler
  • Quick Coupler Ready

MAINTENANCE AND RELATED ATTACHMENTS
  • Sediment pump, fuel tank
  • Oil change system, high speed

OTHER ATTACHMENTS
  • Bucket Packages: – General Purpose, 2.5 m3 (3.25 yd3), package – General Purpose, 2.5 m3 (3.25 yd3), full edge – General Purpose, 2.3 m3 (3.0 yd3), flush pack – General Purpose, 2.8 m3 (3.66 yd3), Performance Series – General Purpose, 2.5 m3 (3.25 yd3), heavy duty – Landfill, 3.1 m3 (4.1 yd3), heavy duty – Multi-Purpose, 2.7 m3 (3.5 yd3), landfill, heavy duty – Multi-Purpose, 2.0 m3 (2.6 yd3), package – Multi-Purpose, 2.0 m3 (2.6 yd3), heavy duty package – Wide Flush, 2.8 m3 (3.8 yd3), package
  • Ripper, multi-shank
  • Hitch, ripper
  • Striker bars, rear
  • Counterweight, light, 325 kg (716 lb)
  • Counterweight, additional, 305 kg (672 lb)
  • Grade Control, receiver mast

STARTERS, BATTERIES AND ALTERNATORS
  • Cold weather, 120V
  • Antifreeze –50° C (–58° F)

ELECTRICAL
  • Beacon, rotating

SPECIAL ARRANGEMENTS
  • Construction Package – SystemOne
  • Construction Package – Enhanced Sealed and Lubricated Track
  • Waste Package – Enhanced Sealed and Lubricated Track
  • Waste Package – Extreme Service, Enhanced Sealed and Lubricated Track
  • Ship Hold Package – Enhanced Sealed and Lubricated Track
  • LGP Package – Heavy Duty

TECHNOLOGY
  • Product Link – Satellite
  • Product Link – Dual

Swear by Equipment Management

Fuel costs. Labor costs. Maintenance costs. They can all tax your patience. But with timely, accurate data, you can better manage your equipment to keep operating expenses in line. Cat® EMSolutions offers everything you need to control costs, help your guys work better, reduce risks and get more done every day.

See How