< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

From loading to sorting to excavation and spreading cover material, the track loader is one of the most versatile pieces of equipment in your landfill or transfer station. The Waste Handling Arrangement features added guarding and seals to gives you a machine that is purpose built to take on the challenges of waste applications. A choice of buckets and track shoes allow you to further optimize the machine for greater performance and service life. The new 963K offers added fuel efficiency over the previous model, as well as greater comfort and improved implement and steering response. The 963K meets U.S. EPA Tier 4 Final/EU Stage IV/Korea Tier 4 emission standards.

Engine

Units:
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Engine Power (Maximum) – ISO 14396 221.0 hp 165.0 kW Less
Engine Power (Maximum) – ISO 14396 (DIN) 224.0 hp 165.0 kW Less
Net Power (Rated) – ISO 9249/SAE J1349 193.0 hp 144.0 kW Less
Net Power (Rated) – ISO 9249/SAE J1349 (DIN) 196.0 hp 144.0 kW Less
Emissions Tier 4 Final/Stage IV/Korea Tier 4 Tier 4 Final/Stage IV/Korea Tier 4 Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 427.8 in3 7.01 L Less

Undercarriage

Track Gauge 72.8 in 1850.0 mm Less
Track on Ground 100.0 in 2542.0 mm Less
Track Shoe Type Double Grouser Double Grouser Less
Track Shoe Width – Standard 21.6 in 550.0 mm Less
Track Shoe Width – Optional 17.7 in 450.0 mm Less
Ground Contact Area – Standard Shoe 4340.0 in2 2.8 m2 Less
Ground Contact Area – Optional Shoe 3565.0 in2 2.3 m2 Less
Ground Pressure – Standard Shoe 10.3 psi 70.9 kPa Less
Ground Pressure – Optional Shoe 12.4 psi 85.5 kPa Less
Track Rollers – Each Side 7 7 Less
Number of Shoes – Each Side 38 38 Less
Grouser Height – Double Grouser 1.65 in 42.0 mm Less

Service Refill Capacities

Fuel Tank 84.5 gal 320.0 L Less
Cooling System 8.45 gal 32.0 L Less
Crankcase (with filter) 4.4 gal 16.5 L Less
Final Drives (each) 4.0 gal 15.0 L Less
Hydraulic Tank 23.7 gal 90.0 L Less
Pivot Shaft 0.5 gal 1.8 L Less
DEF Tank 4.22 gal 16.0 L Less

Weights

Operating Weight 46518.0 lb 21100.0 kg Less

Buckets

Capacity - General Purpose Landfill 4.05 yd3 3.1 m3 Less
Capacity – General Purpose 3.2 yd3 2.45 m3 Less
Capacity – Landfill 4.05 yd3 3.1 m3 Less
Capacity – Multi-Purpose 2.48 yd3 1.9 m3 Less
Capacity – Performance Series 3.66 yd3 2.8 m3 Less
Bucket Width – Landfill 102.8 in 2612.0 mm Less
Bucket Width – General Purpose 102.8 in 2612.0 mm Less
Bucket Width – Performance Series 106.8 in 2712.0 mm Less
Bucket Width – Multi-Purpose 101.3 in 2575.0 mm Less

Ripper Specifications

Type Radial Radial Less
Number of Pockets 3 3 Less
Overall Width/Beam 76.7 in 1950.0 mm Less
Penetration 11.6 in 295.0 mm Less
Ripping Width 72.3 in 1836.0 mm Less
Shank Cross Section 58.5 mm × 138 mm (50 in × 5.4 in) 58.5 mm × 138 mm (50 in × 5.4 in) Less
Ground Clearance 23.4 in 595.0 mm Less
Cylinders – Bore 4.5 in 114.3 mm Less
Cylinders – Stroke 11.3 in 289.0 mm Less
Added Machine Length with Ripper in Transport Position 24.0 in 610.0 mm Less

Drive System

Track Motor Two, variable displacement, bent axis motors Two, variable displacement, bent axis motors Less
Drive System Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Less
Drive Pump Two, variable displacement, slipper-type axial piston pumps Two, variable displacement, slipper-type axial piston pumps Less
Relief Valve Setting 6890.0 psi 47500.0 kPa Less

Bucket Cycle Times

Lift 5.5 seconds 5.5 seconds Less
Power Down 3.7 seconds 3.7 seconds Less
Float Down 2.0 seconds 2.0 seconds Less
Dump at Maximum Height (from full rackback) 1.3 seconds 1.3 seconds Less
Rackback at Maximum Height (from full dump) 1.4 seconds 1.4 seconds Less

Hydraulic System – Equipment

Type Closed center, load sensing piston Closed center, load sensing piston Less
Output 60.8 gal/min 230.0 L/min Less
Main Relief Valve Setting 3989.0 psi 27500.0 kPa Less

Standards

ROPS Meets ROPS criteria SAE J1040 MAY94, ISO 3471:1994 DLV criteria SAE J397B, ISO 3164:1995 Meets ROPS criteria SAE J1040 MAY94, ISO 3471:1994 DLV criteria SAE J397B, ISO 3164:1995 Less
FOPS Meets SAE J/ISO 3449 APR98 Level II, ISO 3449:1992 Level II DLV criteria SAE J397B, ISO 3164:1995 Meets SAE J/ISO 3449 APR98 Level II, ISO 3449:1992 Level II DLV criteria SAE J397B, ISO 3164:1995 Less
Brakes Meet SAE J/ISO 10265 MAR99 ISO 10265:1998 Meet SAE J/ISO 10265 MAR99 ISO 10265:1998 Less
Cab Declared dynamic operator sound pressure level is 73 dB(A) when “ISO 6396:2008” is used to measure value for enclosed cab Declared dynamic operator sound pressure level is 73 dB(A) when “ISO 6396:2008” is used to measure value for enclosed cab Less
Cab Hearing protection is recommended when operating with an open operator station and cab Hearing protection is recommended when operating with an open operator station and cab Less
Cab Declared exterior sound power level is 108 dB(A) when value is measured according to “ISO 6395:2008” Declared exterior sound power level is 108 dB(A) when value is measured according to “ISO 6395:2008” Less
Cab The labeled sound power level is 111 dB(A) measured according to the test procedure and conditions specified in 2000/14/EC. The labeled sound power level is 111 dB(A) measured according to the test procedure and conditions specified in 2000/14/EC. Less

Dimensions (Approximate)

Overall Machine Width without Bucket: With Standard Tracks – 550 mm (21.6 in) Shoes 94.5 in 2400.0 mm Less
Overall Machine Width without Bucket: With Narrow Tracks – 450 mm (17.7 in) Shoes 90.5 in 2300.0 mm Less
Ground Clearance 18.5 in 471.0 mm Less
Machine Height to Top of Cab 130.9 in 3325.0 mm Less
Length to Front of Track 197.0 in 5005.0 mm Less
Overall Machine Length* 278.0 in 7063.0 mm Less
Carry Position Approach Angle 15° 15° Less
Digging Depth* 5.4 in 138.0 mm Less
Maximum Rollback at Ground 43° 43° Less
Maximum Rollback at Carry Position 50° 50° Less
Bucket Height in Carry Position 18.0 in 457.0 mm Less
Reach at Full Lift Height and 45° Dump* 54.0 in 1373.0 mm Less
Clearance at Full Lift Height and 45° Dump* 114.8 in 2915.0 mm Less
Maximum Rollback, Fully Raised 52° 52° Less
Maximum Dump, Fully Raised 53° 53° Less
Grading Angle 63° 63° Less
Height to Bucket Hinge Pin 155.1 in 3940.0 mm Less
Overall Machine Height, Bucket Fully Raised 212.7 in 5402.0 mm Less
Height to Top of Seat with Headrest 110.6 in 2808.0 mm Less
Height to Top of Stack 115.7 in 2940.0 mm Less
Ramp Angle 29° 29° Less
Note * With general purpose bucket and extra duty teeth. * With general purpose bucket and extra duty teeth. Less

963K Waste Handler Features

Purpose-built for performance


963K Waste Handler Features

Purpose-built for performance


963K WH Standard Equipment

POWER TRAIN
  • Cat C7.1 ACERT diesel engine
  • Tier 4 Final/Stage IV/Korea Tier 4 emission standards
  • Twin turbocharged with ATAAC
  • Modular cooling system for engine air intake, oil and water
  • Fan radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Electro Hydrostatic Control (EHC) for transmission with travel and work modes
  • Electric fuel pump
  • Water separator
  • Air cleaner dry-type, axial seal with integral precleaner and dust ejection system, electronic filter condition indicator
  • Engine mounted aftertreatment
  • Muffler, under hood
  • Starting aid, glow plug
  • Cat extended life coolant

UNDERCARRIAGE
  • Cat Enhanced Sealed and Lubricated Track (ESALT) tracks
  • Track guiding guards, end section
  • Track adjuster, hydraulic
  • Sprocket rims, with replaceable bolt-on Tough Steel segments
  • Guards, sprocket
  • Seven track rollers per side, with two upper carrier rollers, lifetime lubricated
  • Idlers, conventional type, lifetime lubricated
  • Oscillating track roller frames

ELECTRICAL
  • Alternator, 24V, heavy duty brushless
  • Alarm, backup
  • Horn, electric
  • Two heavy duty batteries, high output, maintenance free, 1,120 CCA
  • Switch, main disconnect
  • Starter, electric (heavy duty, 24V)
  • Four halogen lights, two facing forward, roof mounted; two facing rearward integrated into A/C unit

OPERATOR ENVIRONMENT
  • Pressurized, sound suppressed, ROPS/FOPS
  • Cab with tinted glass and right side sliding window
  • Air conditioning and heating
  • Heater/defroster with automatic temperature control
  • Seat, fabric-covered, air suspended adjustable
  • Electro hydraulic, seat mounted control levers with faster processing
  • Seat belt, retractable, with indicator on dash
  • Electronic Monitoring System with gauges for: – Engine coolant temperature – Hydraulic oil temperature – DEF level – Fuel level
  • Mirror, rearview, inside, adjustable
  • Radio ready – includes 24V to 12V converter, speakers, antenna and two 12V power outlets
  • Coat hook
  • Storage compartments under left armrest
  • Document holder on right console
  • Floor mat, rubber, heavy duty
  • Windshield washers and wipers, multiple speed front and rear
  • Durable metal roof
  • Parking brake switch and “brake-on” indicator light
  • Fender

OTHER STANDARD EQUIPMENT
  • Sound suppression, exterior
  • Z-bar loader linkage
  • Load sensing variable displacement implement pump
  • Implement cylinders sensors
  • Operator programmable lift and tilt
  • Engine enclosure with lockable doors
  • Radiator core 6.5 fpi, debris resistant
  • Hinged radiator guard and swing out fan
  • Guards, full bottom
  • Ecology drains on hydraulic oil tank
  • Product Link ready
  • Oil sampling valves
  • Hoses, Cat XT™
  • HYDO™ Advanced 10