< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The right roof support for any longwall application.

Specifications

Units:
Carry Capacity 50.0 tons 45.0 tonnes Less
Vehicle Length 38.32 ft 11.68 m Less
Vehicle Width 9.94 ft 3.03 m Less
Frame Oscillation 40.0 Degrees 40.0 Degrees Less
Gradients Possible (gradient data short-term only) 25° 25° Less
Ground Clearance 19.0 in 483.0 mm Less
Maximum Speed with Load 12.0 mph 19.3 km/h Less
Motor/Engine Diesel Diesel Less
Power Rated at 240.0 hp 179.0 kW Less
Pull Winch Rated at 38.0 tons 34.0 tonnes Less
Steering Control stick Control stick Less
Steering Articulation 50.0 Degrees 50.0 Degrees Less
Torque/Tractive Effort 88749.0 lb 40256.0 kg Less
Turn Radius (outside) 23.85 ft 7.27 m Less
Wheel Base 16.93 ft 5.16 m Less

Lift and Carry Capacity

Capacities Based on 54 × 26 Solid Tire at 1575 mm (at 62 in) at 1575 mm (at 62 in) Less
Without Ballast 50.0 tons 45.0 tonnes Less

Drive Train

Axles Front and rear rigid mounted outboard planetary axles with wet disc spring applied, hydraulically released brakes. Front and rear rigid mounted outboard planetary axles with wet disc spring applied, hydraulically released brakes. Less
Cooling System Heavy Duty DST cooling system with 179 kW (240 hp) capability. Heavy Duty DST cooling system with 179 kW (240 hp) capability. Less
Cooling System Four and one-half fins per inch, 20.68 MPa (3,000 psi) pressure wash capable, brass tubed, cooling system. Four and one-half fins per inch, 20.68 MPa (3,000 psi) pressure wash capable, brass tubed, cooling system. Less
Drive Lines 7 and 8.5 Series shaft with 76.2 mm (3 in) slip joints. 7 and 8.5 Series shaft with 76.2 mm (3 in) slip joints. Less
Power Component DST Catalyst DST Catalyst Less
Power Component Water Cooled Exhaust Manifold and Turbocharger Water Cooled Exhaust Manifold and Turbocharger Less
Power Component Charge Air Cooler Charge Air Cooler Less
Power Component Intake System with Intake Flapper Valve Shutdown Intake System with Intake Flapper Valve Shutdown Less
Power Component DST Safety System DST Safety System Less
Power Component DST Flameproof Alternator DST Flameproof Alternator Less
Power Component DST Air start package including: air starter, starter oil injector, water separator, pilot valve and operator control valves. DST Air start package including: air starter, starter oil injector, water separator, pilot valve and operator control valves. Less
Power Pack One, 179 kW (240 hp), Cummins with DST Scrubber, MSHA Par 7E-A Approved One, 179 kW (240 hp), Cummins with DST Scrubber, MSHA Par 7E-A Approved Less
Power Pack – Note Initial machine equipped with C8.3 138 kW (185 hp), but cooling & emissions control components sized for 179 kW (240 hp) engine Initial machine equipped with C8.3 138 kW (185 hp), but cooling & emissions control components sized for 179 kW (240 hp) engine Less
Transmission Six speed, power shift Clark 32000 transmission with 7C input and dual 8.5C outputs. Isolator mounted with dipstick fill. Six speed, power shift Clark 32000 transmission with 7C input and dual 8.5C outputs. Isolator mounted with dipstick fill. Less
Transmission External shell type, water to oil, shell cooler. External shell type, water to oil, shell cooler. Less

Brakes

Hand Pump Floor mounted hand pump located to the right of operator. Floor mounted hand pump located to the right of operator. Less
Hand Pump Activating this pump enables the operator to release the brake without power on the unit for towing a disabled vehicle. Activating this pump enables the operator to release the brake without power on the unit for towing a disabled vehicle. Less
Service Left foot-pedal actuated wet disc brakes at all four wheels. Left foot-pedal actuated wet disc brakes at all four wheels. Less
Service Automatic Emergency/Park Brake Release. Automatic Emergency/Park Brake Release. Less
Service A dash mounted monitoring gauge keeps the operator constantly informed of the accumulator’s status. A dash mounted monitoring gauge keeps the operator constantly informed of the accumulator’s status. Less
Service Accumulator is not permitted to fall below a certain residual pressure to assure this continued availability. Accumulator is not permitted to fall below a certain residual pressure to assure this continued availability. Less
Service Demodulating/Failsafe parking and service brakes with cooling circuit. Demodulating/Failsafe parking and service brakes with cooling circuit. Less
Service Hydraulic power is supplied through a one gallon accumulator and is monitored by a charging/unloading valve. Hydraulic power is supplied through a one gallon accumulator and is monitored by a charging/unloading valve. Less

Hydraulics

Bell-Crank Lift Cylinder Two (2) 203 mm (8 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions. Two (2) 203 mm (8 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions. Less
Hydraulic PTO Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure. Two (2) quick coupler connections, 17.58 MPa (2,550 psi) maximum recommended operating pressure. Less
Pump Filtration One 5 micron filter on the accumulator circuit One 5 micron filter on the accumulator circuit Less
Pump Filtration One 5 micron filter on the main hydraulic circuit One 5 micron filter on the main hydraulic circuit Less
Pump Filtration One remote mounted 5 micron return filter One remote mounted 5 micron return filter Less
Pump Filtration One 5 micron filter on the pilot valve circuit One 5 micron filter on the pilot valve circuit Less
Pump Filtration Standard – Three pressure filters Standard – Three pressure filters Less
Pump Motor Converter mounted, variable displacement, pressure compensated pump, 120.37 L/min (31.8 gal/min). Converter mounted, variable displacement, pressure compensated pump, 120.37 L/min (31.8 gal/min). Less
Reservoir Use Mobil Type 424 Hydraulic Oil Use Mobil Type 424 Hydraulic Oil Less
Reservoir Clean out plate to permit access to suction in-line strainer and cleaning and draining without removing from the machine Clean out plate to permit access to suction in-line strainer and cleaning and draining without removing from the machine Less
Reservoir An oil level sight gauge is located on the side of the tank and is easily visible. An oil level sight gauge is located on the side of the tank and is easily visible. Less
Reservoir A 189 L (50 gal) capacity reservoir A 189 L (50 gal) capacity reservoir Less
Reservoir End mounted magnetic drain plug End mounted magnetic drain plug Less
Reservoir Spin-on filter/breather Spin-on filter/breather Less
Reservoir Fill System System allows refilling of reservoir through the return line oil filter that is located in the top of the oil reservoir System allows refilling of reservoir through the return line oil filter that is located in the top of the oil reservoir Less
Reservoir Fill System Venturi Jet refill system located on opposite side from operator on the middle frame Venturi Jet refill system located on opposite side from operator on the middle frame Less
Steering Cylinder Two (2) 152 mm (6 in) bore, double acting cylinders with dual relief setting at 15.86 MPa (2,300 psi). Two (2) 152 mm (6 in) bore, double acting cylinders with dual relief setting at 15.86 MPa (2,300 psi). Less
Tilt Lift Cylinder Two (2) 241 mm (9 1/2 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions. Two (2) 241 mm (9 1/2 in) bore, double acting cylinders with load locking valves mounted on both the up and down functions. Less

Dual Lift System

Center Section Entire center section area manufactured with T1 steel. Entire center section area manufactured with T1 steel. Less
Center Section Center section is designed with hardened 102 mm (4 in) diameter pivot pins & spherical bearings to provide maximum load transfer Center section is designed with hardened 102 mm (4 in) diameter pivot pins & spherical bearings to provide maximum load transfer Less
Oscillation Section An 813 mm (32 in) diameter bearing with 44 mm (1 3/4 in) diameter rolling elements provides 20 degrees of oscillation. An 813 mm (32 in) diameter bearing with 44 mm (1 3/4 in) diameter rolling elements provides 20 degrees of oscillation. Less
Standard Load Lift Face Plate A combination bell-crank arm and bell-crank lifting cylinder for vertical lifting and tilting cylinders A combination bell-crank arm and bell-crank lifting cylinder for vertical lifting and tilting cylinders Less
Standard Load Lift Face Plate Heavy duty forged alloy steel forks, 152 mm × 356 mm × 2134 mm (6 in × 14 in × 84 in) Heavy duty forged alloy steel forks, 152 mm × 356 mm × 2134 mm (6 in × 14 in × 84 in) Less
Tri-Section Frame All high stressed areas are manufactured with T1 steel. All high stressed areas are manufactured with T1 steel. Less
Tri-Section Frame Design produces a maximum of stability while maneuvering with a heavy load Design produces a maximum of stability while maneuvering with a heavy load Less
Tri-Section Frame Design features multiple plate, modular construction for maximum strength and structural integrity Design features multiple plate, modular construction for maximum strength and structural integrity Less
Winch A fully hydraulic operated, 31 751 kg (70,000 lb) winch, with two speed pay in/out. A fully hydraulic operated, 31 751 kg (70,000 lb) winch, with two speed pay in/out. Less
Winch Cable Assembly Equipped with a swaged-on thimble, connecting link and swivel hook Equipped with a swaged-on thimble, connecting link and swivel hook Less
Winch Cable Assembly The standard winch cable is 25.4 mm (1 in) diameter, 6 × 37, IWRC, EIPS, class bright cable The standard winch cable is 25.4 mm (1 in) diameter, 6 × 37, IWRC, EIPS, class bright cable Less

Operator’s Compartment

Components System Pressure Gauge System Pressure Gauge Less
Components Warning Horn Warning Horn Less
Components RH Transmission Range Selection RH Transmission Range Selection Less
Components LH Transmission Range Selection LH Transmission Range Selection Less
Components Valve bank hydraulic functions: steering, bucket, bucket eject and winch/power take off Valve bank hydraulic functions: steering, bucket, bucket eject and winch/power take off Less
Components Park Brake Set/Release Park Brake Set/Release Less
Components Accumulator Pressure Gauge Accumulator Pressure Gauge Less
Components Park Brake Override Park Brake Override Less
Components Side Egress Access Side Egress Access Less
Components One LinkOne CD which includes all above manuals in electronic format One LinkOne CD which includes all above manuals in electronic format Less
Components RH Lighting Selection RH Lighting Selection Less
Components Right Foot Accelerator Pedal Right Foot Accelerator Pedal Less
Components Engine Temperature Engine Temperature Less
Components Converter Temperature Converter Temperature Less
Components Low Oil Engine Shutdown Low Oil Engine Shutdown Less
Components Intake Restriction Gauge Intake Restriction Gauge Less
Components Engine Oil Pressure Engine Oil Pressure Less
Components Park Brake Release Pressure Gauge Park Brake Release Pressure Gauge Less

Hydraulic Installation (Standard)

Components JIC fittings with high pressure hosing; MSHA 2G flame resistant approved. JIC fittings with high pressure hosing; MSHA 2G flame resistant approved. Less

Dimensions (Approximate)

Cab Height with 508 mm (20 in) Cab (lower cab heights available on request) – With 48-in Tires 68.0 in 1727.0 mm Less
Cab Height with 508 mm (20 in) Cab (lower cab heights available on request) – With 54-in Tires 70.0 in 1778.0 mm Less
Chassis Height (nominal) – With 48-in Tires 48.0 in 1219.0 mm Less
Chassis Height (nominal) – With 54-in Tires 50.0 in 1270.0 mm Less
Empty Weights 100000.0 lb 45359.0 kg Less
Frame Oscillation ±20° ±20° Less
Ground Clearance: Nominal (please reference sales drawing for ground clearance profile) – With 48-in Tires 16.0 in 406.0 mm Less
Ground Clearance: Nominal (please reference sales drawing for ground clearance profile) – With 54-in Tires 19.0 in 482.0 mm Less
Inside Turn Radius 13.58 ft 4140.0 mm Less
Length Less Load Lifting and Battery Lift Forks 31.5 ft 9601.0 mm Less
Length with 2133 mm (84 in) Lifting Fork 38.5 ft 11734.0 mm Less
Length with Lift Plate Attachment 40.0 ft 12192.0 mm Less
Outside Turn Radius 23.66 ft 7213.0 mm Less
Overall Width – With Attachments and 48-in Tires 9.83 ft 2997.0 mm Less
Overall Width – With Attachments and 54-in Tires 9.91 ft 3022.0 mm Less
Steering Articulation 100° Total 100° Total Less
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 138 kW (185 hp) – Level and Empty on 0% Grade 8.5 mph 13.7 km/h Less
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 138 kW (185 hp) – Level and Loaded on 0% Grade 4.15 mph 6.7 km/h Less
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 179 kW (240 hp) – Level and Empty on 0% Grade 10.1 mph 16.3 km/h Less
Tram Speed (calculated based on 4% rolling resistance): With Cummins C8.3 Engine 179 kW (240 hp) – Level and Loaded on 0% Grade 5.03 mph 8.1 km/h Less
Wheelbase 16.91 ft 5155.0 mm Less

Cab Option

Components Addition of 7th main control valve section and additional operator's control valve included. Addition of 7th main control valve section and additional operator's control valve included. Less
Fixed height 508 mm (20 in) Cab Assembly MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors Less
Hydraulically Adjustable 508 mm (20 in) Cab Assembly MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors Less
Manual Adjustable 508 mm (20 in) Cab Assembly MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors MSHA certified cab, formed support plate, access handles, completely enclosed grid and dual corner opening doors Less
Type Cab is manually adjustable. Cab is manually adjustable. Less

Fire Suppression

Type Also one 22.7 kg (20 lb) Class 10A60B: Hand held unit located in the operator's pit. Also one 22.7 kg (20 lb) Class 10A60B: Hand held unit located in the operator's pit. Less
Type Automatic/Manual with linear detection wire. Automatic/Manual with linear detection wire. Less

Lighting System

Type Four MSHA approved head lights Four MSHA approved head lights Less
Type DST MSHA approved lighting package DST MSHA approved lighting package Less

Lift Attachments

Fork Assembly Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the load lift plate mounted to the machine Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the load lift plate mounted to the machine Less
Fork Assembly Set of 2134 mm (84 in) overall length up-set forged forks Set of 2134 mm (84 in) overall length up-set forged forks Less
Quick Attach Lift Plate Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the face of the load lift frame Designed to lift and carry 45 tonnes at 1575 mm (50 tons at 62 in) from the face of the load lift frame Less
Quick Attach Lift Plate The plate mounts directly to forks through two parallel pockets and is held in place with two drop pins chained to lift plate The plate mounts directly to forks through two parallel pockets and is held in place with two drop pins chained to lift plate Less
Quick Attach Lift Plate 2134 mm (84 in) (Fork Assembly Required) 2134 mm (84 in) (Fork Assembly Required) Less

Diesel for Endurance

Cat diesel roof support carriers incorporate the most efficient engines and powertrains available while boasting the lowest level of general body air emissions amongst underground diesel vehicles. Many proprietary developments – such as dry scrubber and wet bath exhaust systems with diesel particulate filtration and horizontal or vertical configuration cooling radiators – make Cat diesel roof support carriers a safe and powerful solution for your longwall move. They can move any roof support over any distance and over various roadway conditions with speed and efficiency.


The Power You Need

A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves.


Diesel Power for the Long Haul

Diesel-powered equipment is used in nearly all underground mines in various tasks and functions around the world.


Flexibility

Cat diesel-powered roof support carriers offer independence and flexibility when you need it most – during longwall moves and reinstallation.


RAS – Rapid Attachment System

The Rapid Attachment System available for the CL10 and CL15 makes an accessory change a one-man operation, allowing a broad range of accessories to be fitted in moments without removing the backing plate. Utilizing the LHD with RAS attachments during longwall relocations can greatly reduce lost production time.


A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers