Engineered Belt Terminal Groups

Financing & Insurance
See our Current Offers

Overview

Custom-designed for your applications, our heavy-duty engineered conveyor systems systems solutions and belt products are made to handle the most demanding bulk-material handling requirements in both underground and surface applications. Cat® belt terminal groups are precision engineered to meet each customer’s mining or tunneling requirements and experienced technicians are available to supervise the installation and ensure a smooth startup.

Engineered BTGs for Surface and Underground – Drive

Units:
Belt Speed Up to 5.08 m/sec (1,000 ft/min) Up to 5.08 m/sec (1,000 ft/min) Less
Belt Width Up to 2200 mm (84 in) Up to 2200 mm (84 in) Less
Capacity Up to 9072 tonnes/h (10,000 tons/h) Up to 9072 tonnes/h (10,000 tons/h) Less
Configuration Right Angle Alignment-Free and Fixed-Alignment Solutions Right Angle Alignment-Free and Fixed-Alignment Solutions Less
Drive Technology AC VFD, Fluid Coupling Drives, DC Drives, SCR Drives, Across the Line AC VFD, Fluid Coupling Drives, DC Drives, SCR Drives, Across the Line Less
Installed Power Up to 3750 kW (5,000 hp) Up to 3750 kW (5,000 hp) Less

Engineered BTGs for Surface and Underground – Remote Discharge

Belt Width Up to 2200 mm (84 in) Up to 2200 mm (84 in) Less
Design Remote A-Frame, Remote Adjustable Boom Remote A-Frame, Remote Adjustable Boom Less

Engineered BTGs for Surface and Underground – Take-Up

Belt Width Up to 2200 mm (84 in) Up to 2200 mm (84 in) Less
Carriage Travel Up to 43 m (140 ft) Up to 43 m (140 ft) Less
Design Hydraulic Cylinder, Electric Constant Tension Winch, Hydraulic Winch, Gravity Hydraulic Cylinder, Electric Constant Tension Winch, Hydraulic Winch, Gravity Less

Engineered BTGs for Surface and Underground – Storage Units

Belt Storage Up to 490 m (1,600 ft) Up to 490 m (1,600 ft) Less
Belt Width Up to 2200 mm (84 in) Up to 2200 mm (84 in) Less
Design Electric Constant Tension Winch, Hydraulic Winch Electric Constant Tension Winch, Hydraulic Winch Less

Engineered BTGs for Surface and Underground – Loading Sections

Belt Plow V-plow, Diagonal V-plow, Diagonal Less
Belt Width Up to 2200 mm (84 in) Up to 2200 mm (84 in) Less
Design Tail, Intermediate Tail, Intermediate Less

Belt Systems and Belt Products – Underground Idlers

Belt Width 45.7-243.8 cm (18-96 in) 45.7-243.8 cm (18-96 in) Less
Configuration Floor Mounted, Roof Hung, Wire Rope, Catenary, Flex Pal Floor Mounted, Roof Hung, Wire Rope, Catenary, Flex Pal Less
Ratings CEMA C, D, E CEMA C, D, E Less
Roll Design Steel and EXALON (HMWPE) Steel and EXALON (HMWPE) Less
Roll Diameter CEMA C and D; 10, 13 and 15 cm (4, 5 and 6 in) CEMA E; 15.2-17.8 cm (6-7 in) CEMA C and D; 10, 13 and 15 cm (4, 5 and 6 in) CEMA E; 15.2-17.8 cm (6-7 in) Less

Belt Systems and Belt Products – Engineered Class Pulleys

Application Surface and Underground Surface and Underground Less
Belt Widths Up to 2400 mm (96 in) Up to 2400 mm (96 in) Less
Design Type T-Bottom and Turbo-Disc T-Bottom and Turbo-Disc Less
Lagging Type Diamond Grooved, Ceramic (Cold or Vulcanized Bond) Diamond Grooved, Ceramic (Cold or Vulcanized Bond) Less
Pulley Specifications Designed to meet specific tension requirements for any conveyor system Designed to meet specific tension requirements for any conveyor system Less

Engineered Drives

Move more with power and precision


Remote Discharges

Transferring your material efficiently


Take-Ups and Storage Units

Improve conveyor efficiency with most responsive tensioning technology


Loading Sections

Multiple loading solutions for efficient material transfer


Engineered Class Pulleys

Drive conveyors with power


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers