< Back

Financing & Insurance
See our Current Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The compact loader, configured as either CL110 10 tonnes (11.02 tons) or CL115 13.5 tonnes (15 tons), is designed to operate in the sub 10 tonne (11.02 ton) capacity market and shares many features with the rest of the Cat diesel product portfolio. This makes it easily recognizable as a Cat model in terms of design and manu­facture. The machine has a reduced presence within the roadway when compared to any other modern machine currently available on the market today, making its size and carrying capacity a benchmark in the industry. The design and manufacture of the Compact Loader is modular, allowing the customer to choose more than just the attachments. Customers may also choose cab height and location, engine, and lift capacity, to name a few.

Specifications

Units:
Height 1499 mm (59 in) 1499 mm (59 in) Less
Load Capacity 13.5 tonnes (15 tons) 13.5 tonnes (15 tons) Less
Power Type Diesel Diesel Less
Articulation 45.0 Degrees 45.0 Degrees Less
Brakes SAHR SAHR Less
Length 25.25 ft 7696.0 mm Less
Optional Equipment RAS attachments RAS attachments Less
Oscillation 11.0 Degrees 11.0 Degrees Less
RAS/QDS Attachments yes yes Less
Transmission 4 speed transmission with electronic option 4 speed transmission with electronic option Less
Unladen Weight 26.0 tons 23.4 tonnes Less
Width (nominal) 93.0 in 2362.0 mm Less

Standard Ejector Bucket

Heaped Capacity (SAE) 3.5 yd3 2.7 m3 Less
Struck Capacity 3.0 yd3 2.3 m3 Less

Weight

Unladen with Full Tanks and Bucket 54000.0 lb 24490.0 kg Less

Engine Speeds

High Idle 2300.0 RPM 2300.0 RPM Less
Low Idle 650.0 RPM 650.0 RPM Less

Start System

Starter Motor Type Air Air Less

Intake Air Cleaner

Intake Dual Element Type Primary and Secondary Primary and Secondary Less
Type Dry Dry Less

Exhaust Conditioner

Aftertreatment Catalytic Exhaust Purifier Catalytic Exhaust Purifier Less
DPM Control Disposable Filter 97% Eff. Disposable Filter 97% Eff. Less
Make Caterpillar Caterpillar Less
Type Ultra Flow Dry Scrubber Ultra Flow Dry Scrubber Less

Transmission

Make/Model Dana 32000 Series Dana 32000 Series Less
Speeds, Forward and Reverse 8 8 Less
Type Power Shift with Forward/Reverse Power Shift with Forward/Reverse Less

Wheels

Make/Model 3 Piece (Heavy Duty) 3 Piece (Heavy Duty) Less

Tires - Standard

Size: 14 × R24 L3 - Inflation Media Air Air Less
Size: 14 × R24 L3 - Load/Speed Rating Per Manufacturer’s Specifications Per Manufacturer’s Specifications Less
Size: 14 × R24 L3 - Ply Rating Radial Radial Less
Size: 17.5 × R25 L3 - Inflation Media Air Air Less
Size: 17.5 × R25 L3 - Load Per Manufacturer’s Specifications Per Manufacturer’s Specifications Less
Size: 17.5 × R25 L3 - Ply Rating Radial Radial Less

Hydraulic Filtration

Auxiliary 34 474 kPa (5,000 psi)/5 Micron 34 474 kPa (5,000 psi)/5 Micron Less
Common Return 689.5 kPa (100 psi)/5 Micron 689.5 kPa (100 psi)/5 Micron Less
Main Hydraulic 34 474 kPa (5,000 psi)/5 Micron 34 474 kPa (5,000 psi)/5 Micron Less

Articulation

Bearing Type and Size Pin and Bearing Pin and Bearing Less
Bush Material Hardened Steel Hardened Steel Less
Degrees of Turn Either Side 45 Degree 45 Degree Less
Pin Material Hardened Steel Hardened Steel Less

Oscillation

Degrees Up and Down from Horizontal 8 Degree 8 Degree Less
Type Ball Bearing at Articulation Ball Bearing at Articulation Less

Seating (Driver)

Suspension Adjust Spring/Shock Absorb Adjust Spring/Shock Absorb Less
Type Adjustable Cross-Seated Adjustable Cross-Seated Less

Canopy

Note Cert. to MSHA req. or opt. ROPS/FOPS to (MDG1) Cert. to MSHA req. or opt. ROPS/FOPS to (MDG1) Less
Type Adjustable Cab Adjustable Cab Less

Electrical System

Polarity Floating Floating Less
Type Approved Flameproof Approved Flameproof Less
Voltage 12.0 volts 12.0 volts Less

Lights

Number/Location 2 Front, 2 Rear 2 Front, 2 Rear Less
Type VICTOR VICTOR Less

Alternator

Drive Hydraulic Hydraulic Less
Type Caterpillar Flameproof Caterpillar Flameproof Less

Pneumatic System

Air Receiver Volume 11.0 gal 41.6 L Less
Compressor Type Piston Engine Gear Driven Piston Engine Gear Driven Less
Governed Pressure 120.0 psi 827.4 kPa Less
Relief Pressure 130.0 psi 896.3 kPa Less

Vehicle Speeds

1st Gear - Maximum 1.2 mph 1.9 km/h Less
2nd Gear - Maximum 2.6 mph 4.2 km/h Less
3rd Gear - Maximum 4.4 mph 7.1 km/h Less
4th Gear - Maximum 6.9 mph 11.1 km/h Less
5th Gear - Maximum 3.0 mph 4.8 km/h Less
6th Gear - Maximum 6.1 mph 9.8 km/h Less
7th Gear - Maximum 10.4 mph 16.7 km/h Less
8th Gear - Maximum 16.1 mph 25.9 km/h Less

Grade Ability

Front to Rear 1:4 1:4 Less
Side to Side (Empty) RAS Raised 300 mm (11.8 in) from Floor 1:4 1:4 Less
Side to Side (Laden Bucket Load Fully Raised) 1:8 1:8 Less

Service Capacities

Fuel Tank 40.0 gal 151.0 L Less
Hydraulic Tank 66.0 gal 250.0 L Less

Torque Converter

Make/Model Dana/C270 Dana/C270 Less
Type Mounted on Engine, Single Element Mounted on Engine, Single Element Less

Axles (Front/Rear)

Differential Type Bevel Gear and Pinion Bevel Gear and Pinion Less
Make/Model Kessler 82 Kessler 82 Less
Type Outboard Planetary Outboard Planetary Less

Maximum Tractive Effort

Reference Refer to Engineering for Information Dependant on the Applications. Refer to Engineering for Information Dependant on the Applications. Less

Dimensions (Approximate)

Entry Width 157.65 in 4004.3 mm Less
Height - Ground Clearance 12.82 in 325.7 mm Less
Height - Ground Clearance 18.28 in 464.3 mm Less
Height - Top of Hood 54.26 in 1378.2 mm Less
Height - Top of ROPS 70.82 in 1798.8 mm Less
Inner Turning Radius 135.14 in 3432.5 mm Less
Length - Front Axle to Bucket 122.01 in 3099.1 mm Less
Length - Overall with Bucket 378.77 in 9620.8 mm Less
Length - Rear Axle to Bumper 116.06 in 2947.9 mm Less
Length - Wheel Base 140.7 in 3573.8 mm Less
Outer Turning Radius 244.51 in 6210.7 mm Less
Width 95.5 in 2171.7 mm Less
Width - Over Bucket 102.74 in 2409.4 mm Less

Steering System

Actuation HRO Control HRO Control Less
Control Valve Closed Center Closed Center Less

Capacities - Depending on Model

Bucket Payload - Maximum (RAS Forks, Maximum Payload 609.6 mm [24 in] load from fork face) 30000.0 lb 13608.0 kg Less
Maximum Braked Trailer Mass - Consult Caterpillar TBS Required for Combinations TBS Required for Combinations Less

Engine (4 Cylinder)

Cooling Fan Hydraulic Driven Fan Hydraulic Driven Fan Less
Cooling System Water Based Radiator Water Based Radiator Less
Displacement 290.7 in3 4.76 L Less
Engine Make/Model Deutz 1013FC Deutz 1013FC Less
Maximum Power Tested 112 kW @ 2,300 rpm (150 hp @ 2,300 rpm) 112 kW @ 2,300 rpm (150 hp @ 2,300 rpm) Less
Maximum Torque Tested 480.0 lb ft 651.0 N·m Less
Note Caterpillar, MSHA Approval # 07-080001 Caterpillar, MSHA Approval # 07-080001 Less
Type Diesel, Turbocharged, and 4 Cycle Diesel, Turbocharged, and 4 Cycle Less

Hydraulic Systems

Auxiliary System Closed Center, Pressure Comp Closed Center, Pressure Comp Less
Bucket/PTO System Closed Center, Pressure Comp Closed Center, Pressure Comp Less
Steer/Brake System Closed Center, Pressure Comp Closed Center, Pressure Comp Less

Main Hydraulic/Steering Pump

Standard Pump Output @ 2,250 rpm 34.0 gal/min 129.0 L/min Less
Type Pressure Compensated Piston Pressure Compensated Piston Less

Cylinders

Counterbalance Load Lock Valves Lift and Tilt Lift and Tilt Less
Rods Hard Chromed Hard Chromed Less
Type Double Acting Double Acting Less

Accumulator Brakes

Operating Precharge Pressure - Nitrogen 900.0 psi 6205.0 kPa Less
Quantity × Capacity 1900 cc (116 in3) 1900 cc (116 in3) Less
Type Piston Piston Less

Bucket System

Actuation Hydraulic Pilot Hydraulic Pilot Less
Control Valve Closed Center Closed Center Less

High Reliability, Low Cost

To ensure low life-cycle costs and high availability, all vehicles use tried-and-tested, commercially available powertrain components that offer high reliability and availability with high fuel economy.


Compact

Space is at a premium in underground roadways, so the vehicles are designed to be compact, with a minimal profile and roadway presence.


Multipurpose

The Rapid Attach System (RAS) allows a range of accessories to be fitted, thus enhancing the flexibility of the vehicles in operation.


Compliance

Compliance to regional regulations and guidelines is achieved by using a variety of engine and exhaust con­ditioner packages.


Operator Safety and Comfort

The cockpit design features ergonomic, intuitive controls and optimum visibility and safety. This means that operators already trained on one machine can quickly learn to use the others in the range.


Engines

All machines can be supplied with various diesel engine packages suited to the customer’s requirements. Like all components, our engines are industry-recognized and accepted.


Exhaust Systems

Caterpillar can offer the underground mining industry the choice of either a wet exhaust scrubber system or a dry particulate filter system. Both the wet and dry exhaust scrubbers employ a particulate filtration system with an inline purifier and catalytic converter.


Cooling Systems

Caterpillar offers radiator units in either vertical or horizontal configurations.


Electrical Systems

The base specification LHD electrics consist of four flameproof lights powered by a flameproof Cat alternator and a DCS intrinsically safe engine monitoring and shutdown system.


Ease of Service

All Cat LHD machines can have their operation safety checks per­formed by the operator in minutes at the beginning of the shift.


Rapid Attach System (RAS)

The RAS system makes an accessory change a safe, one-man operation, allowing a broad range of accessories to be fitted in moments without removing the backing plate or the operator having to leave the cab.


Work Tool Attachments

Do more job with one machine.


A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Current Offers